Dimensions in mm (inch)
① Connection
② Position sensor element
③ Display LED
④ Fixing screw SW 2.5
⑤ retaining ribs
L | A | |||
1070829 | MZT7-03VPS-KU0 | 2 m | 31.5 | 3 |
1070830 | MZT7-03VPO-KU0 | 2 m | 31.5 | 3 |
1070831 | MZT7-03VNS-KU0 | 2 m | 31.5 | 3 |
1070832 | MZT7-03VNO-KU0 | 2 m | 31.5 | 3 |
1070838 | MZT7-03VPS-KW0 | 2 m | 31.5 | 3 |
1070840 | MZT7-03VNS-KW0 | 2 m | 31.5 | 3 |
1092259 | MZT7-2V2PS-KW0 | 2 m | 31.5 | 3 |
1070835 | MZT7-03VNS-KUB | 5 m | 31.5 | 3 |
1070844 | MZT7-03VNS-KWB | 5 m | 31.5 | 3 |
1070833 | MZT7-03VPS-KUB | 5 m | 31.5 | 3 |
1070842 | MZT7-03VPS-KWB | 5 m | 31.5 | 3 |
1085193 | MZT7-03VPS-KUDS06 | 7.5 m | 31.5 | 3 |
1094617 | MZT7-03VPO-KUDS11 | 7.5 m | 31.5 | 3 |
1070837 | MZT7-03VPS-KUD | 10 m | 31.5 | 3 |
1089027 | MZT7-03VPS-KWD | 10 m | 31.5 | 3 |
1105431 | MZT7-03VPS-KUDS15 | 20 m | 31.5 | 3 |