Dimensions in mm (inch)
① Connection
② Display LED
③ Fixing screw SW 1.5
L | A | |||
1059746 | RZC1-04ZRS-KU0 | 2 m | 31.5 | 3 |
1059750 | RZC1-04ZUS-KU0 | 2 m | 31.5 | 2 |
1065397 | RZC1-04ZUS-KU0S01 | 2 m | 31.5 | 2 |
1070035 | RZC1-04ZUS-KUAS02 | 3 m | 31.5 | 2 |
1059749 | RZC1-04ZRS-KUB | 5 m | 31.5 | 3 |
1073286 | RZC1-04ZUS-KUBS03 | 5 m | 31.5 | 2 |