Dimensions in mm (inch)
① Fixing screw SW 1.5
② Display LED
③ Teach-in button
④ Display LED
⑤ Connection
Part no. | Type | L | A | Number of cores |
1132823 | MZ2Q-FTZPS-KUDS24 | 0,02 m | 20 mm | 4 |
1029845 | MZ2Q-FTZPS-KU0 | 2 m | 61 - 65 mm | 4 |
1048103 | MZ2Q-FTZNS-KU0 | 2 m | 61 - 65 mm | 4 |
1115197 | MZ2Q-TSLPSKU0 | 2 m | 61 - 65 mm | 4 |
1045267 | MZ2Q-FTZPS-KUB | 5 m | 61 - 65 mm | 4 |