Contact
Feedback

Safety light curtains

Flexible, cost-saving installation and maintenance with the highest safety

Safety light curtains reliably and cost-effectively protect against access into hazardous points and areas. Depending on the variant, different machine functions are integrated or can be selected via safe control solutions. The range from small and compact types to extremely robust and resistant variants that withstand special ambient conditions up to the highest safety level.

Filter by:

18 results:

Result 1 - 18 out of 18

View: View Gallery View List
Product family deTec
Because we take safety to the next level
  • NFC diagnosis and smartphone app
  • Diagnostics and automation via IO-Link
  • 2-signal muting
  • Smart presence detection
  • Dynamic protective field widths
  • Configuration of all functions without software
  • Reduced resolution: 1 or 2 beams
  • IP65, IP67, and IP69K enclosure ratings plus variants for explosion-hazardous areas
Product family C4000 Fusion Ex

Ready for explosive atmospheres

  • Certified for use in explosion-hazardous areas in accordance with ATEX, IECEx and NEC thanks to explosion-proof enclosure
  • Access protection with differentiation between personnel and materials – without muting
  • Hazardous point protection with optional regular blanking
  • Available in protective field heights of 600 mm, 900 mm, and 1,200 mm
Total flexibility – even in explosive environments
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC
  • External device monitoring (EDM) and restart interlock
Product family C4000 Advanced Ex
Safety in explosive environments
  • ATEX for gas: II 2 G Ex db IIB T6
  • ATEX for dust: II 2 D Ex tb IIIC T56°C Db IP6X
  • NFPA 70/NEC 500 Class I, Div. 1, Groups C and D
  • NFPA 70/NEC 500 Class II, Div. 1, Groups E, F and G
  • NFPA 70/NEC 500 Class III, Div. 1
  • Available in protective field heights of 600 mm, 900 mm and 1,200 mm
  • Resolution of 30 mm
  • Scanning range of 16 m
Total flexibility – even in explosive environments
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • External device monitoring (EDM) and restart interlock
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC
Product family C4000 Select Ex
Safety in explosive environments
  • ATEX for gas: II 2 G Ex db IIB T6
  • ATEX for dust: II 2 D Ex tb IIIC T56°C Db IP6X
  • NFPA 70/NEC 500 Class I, Div. 1, Groups C and D
  • NFPA 70/NEC 500 Class II, Div. 1, Groups E, F and G
  • NFPA 70/NEC 500 Class III, Div. 1
  • Available in protective field heights of 600 mm, 900 mm and 1,200 mm
  • Resolution of 30 mm
  • Scanning range of 16 m
Total flexibility – even in explosive atmospheres
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • External device monitoring (EDM) and restart interlock
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC
Total flexibility – even in explosive atmospheres
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • External device monitoring (EDM) and restart interlock
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC
Product family miniTwin4
The smallest light curtain with the highest protection level, PL e
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Compact cross section (15 mm x 32 mm) with no dead zones
  • Cascadable twin stick design – sender and receiver in a single housing
  • Customized protective field heights in 60-mm increments from 120 mm to 1,200 mm
  • Typical scanning ranges 0 m ... 5 m
  • Intelligent, software-free configuration of external device monitoring (EDM) and reset function (RES)
  • M12, 5-pin device connection
Product family miniTwin2
Small design, great flexibility, and universal possibilities
  • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849)
  • Blind-zone-free device concept with compact cross section (15 mm x 32 mm)
  • Twin stick: sender and receiver in a single housing – cascadable
  • Tailored protective field heights in 60-mm increments: from 120 mm to 1,200 mm
  • Typical sensing ranges of 0 m ... 8 m
  • Intelligent, software-free configuration of external device monitoring and reset function
  • M12 connecting device, 5-pin
Product family TWINOX4
Compact design for maximum reliability
  • Media resistance due to stainless-steel housing
  • Easy-to-clean design with rounded edges and without undercuts
  • Twin concept: Sender and receiver in a single housing
  • Restart interlock, external device monitoring (EDM), beam coding
  • Enclosure ratings IP65 and IP67
Product family C4000 Palletizer
Innovative muting alternative for access protection
  • Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
  • Self-teaching, dynamic blanking for detection of goods and pallets
  • Direction detection
  • Multiple sampling
  • Reduced resolution
  • Muting alternative
  • Beam coding
  • Object gap suppression
Product family C4000 Select
Versatility and flexibility even in harsh ambient conditions
  • Configuration via DIP switch, without PC
  • Long scanning range up to 19 m
  • Integrated laser alignment aid and alignment display
  • Rugged housing with three mounting grooves for maximum mounting flexibility
  • Single beam / double beam blanking
  • Diagnostics via 7-segment display - error codes directly on the device
  • Beam coding for correct system allocation
  • Can cascade up to three light curtain systems or one safety laser scanner
Product family M4000 Advanced Curtain
On-site connection of the muting signals and high resolution
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Rugged housing with three mounting grooves
  • 7-segment display
  • Resolution 14 mm or 30 mm, scanning range up to 19 m
  • External device monitoring (EDM), restart interlock (RES), application diagnostic output (ADO), and SDL interface
  • Beam coding for correct system allocation
  • Muting: on-site connection and processing in combination with the UE403 muting switching amplifier
  • Configuration and diagnostics via PC
Product family C4000 Fusion
Multifunctional and user friendly, high-level of availability and safe
  • Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
  • Self-teaching and dynamic blanking for access protection related to the application
  • Hand and area protection in dirty environments
  • Multiple sampling
  • Reduced resolution
  • Fixed blanking
  • 2 virtual photoelectric switches
  • Integrated laser alignment
Product family C4000 Entry/Exit
Revolutionary access protection that differentiates between people and material
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Self-teaching, dynamic blanking
  • 7-segment display
  • Multiscan function increases availability
  • External device monitoring (EDM), restart interlock
  • Beam coding
  • Configuration and diagnostics via PC
Product family C4000 Standard
Large scanning range for greater flexibility
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • 7-segment display
  • PSDI mode with the UE402 switching amplifier
  • External device monitoring (EDM) and restart interlock (RES)
  • Configuration and diagnostics via PC
  • Cascade up to three systems
  • ADO (Application Diagnostic Output) signaling output for contamination indicator
  • Accessory Clone Plug – for configuration memory
Product family C4000 Advanced
Increase productivity with greater machine safety
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Various options for blanking objects: fixed, floating, or teach-in
  • 7-segment display
  • PSDI mode with the UE402 switching amplifier
  • External device monitoring (EDM) and restart interlock (RES)
  • Beam coding for correct system allocation
  • Configuration and diagnostics via PC
  • Cascade up to three systems

Result 1 - 18 out of 18

TOP