MINNEAPOLIS, MINN., DECEMBER 10, 2020 – SICK’s microScan3 family of safety laser scanners is now offering Fail Safe over EtherCAT (FSoE) integration. This is the world’s first safety laser scanner with this capability.
MICROSCAN3 FAMILY OF SAFETY LASER SCANNERS NOW OFFERING ETHERCAT VARIANTS
Dec 10, 2020
Originally launching in 2016, the microScan3 is an extremely intelligent and durable safety laser scanner that enhances machine availability and productivity due to its safeHDDM scanning technology. It provides flexibility for safe automation processes with simultaneous protective fields, contour detection fields, and detailed data output. In addition, the microScan3 offers a 9-meter protective field range with a scanning angle of 275º.
In total, the microScan3 offers safe integration into numerous control systems, including EtherNet/IP™ CIP Safety™, PROFINET PROFIsafe, I/O, and now, EtherCAT® FSoE.
With this integration, users gain a single communication system for both control and safety data. This gives the ability to flexibly modify and expand the safety system architecture while also simplifying safety applications.
About SICK
SICK is one of the world’s leading manufacturers of sensors, safety systems, machine vision, encoders and automatic identification products for industrial applications. With more than 1000 patents, SICK continues to lead the industry in new product innovations. The diversity of its product line allows SICK to offer solutions at every phase of production in the logistics, automotive, packaging, electronics, food and beverage, and material handling markets. SICK AG was founded in 1946 and has operations or representation in 65 countries worldwide.
Contact
Mandee Nguyen
SICK, Inc.
6900 W 110th St
Minneapolis, MN
55438 USA
Phone: 800.325.7425
Fax: 952.941.9287
Email: mandee.nguyen@sick.com