Contact
Feedback

IMI: Rugged full metal sensors

Tough, tougher, toughest.

Demanding applications with mechanical and chemical loads, for example impacts or cleaning processes with aggressive media present a great challenge to conventional sensors. Not so for the IMI full metal sensor from SICK. With its closed housing made entirely from stainless steel, it stands up to these operating conditions with ease thus deservedly ranking as the most durable and rugged of its kind. Long sensing ranges and communication via IO-Link ensure high process stability and plant availability while also enabling applications to be implemented more flexibly and cost-effectively.

product selection

Inductive safety switches

Safe position monitoring up to PL e

The compact size and flexible connections of the SICK inductive safety switches play a key role in safe position monitoring, for example in robotics and AGV applications. The safety switches are not only small and versatile but also provide non-contact operation which keeps wear to a minimum.

product selection

Inductive proximity sensors

Ready for any task. In any environment.

No matter the tasks, whether detection, counting or positioning: SICK’s inductive proximity sensors detect the presence and distance of metallic objects with high precision and reliability - and with practically no wear and regardless of the environmental conditions.

With the newest ASIC technology, SICK sensors work much more precisely than standard discretely mounted devices. The most important requirements we place on our inductive sensors are precision, maximum availability and a long service life.

more

Sensors with 3 times the sensing range

Stable processes and high plant availability thanks to 3xSn

At SICK, it is a thing of the past that the sensing range of inductive proximity sensors is limited to just a few millimeters. The keyword is 3xSn: Sensors with extreme sensing range over several centimeters. No matter the range of applications, whether in industrial environments, mechanical engineering or the food industry: Save space in the machine with the user of smaller sensors with identical sensing ranges to larger standard sensors. Or lower the risk of mechanical damage due to the option of mounting the sensor farther from the detection object and ensure stable processes and high plant availability.

product selection

IMS: Rugged sensors for use in mobile machines

Maximum operating times of your machine

The IMF inductive proximity sensors combine tried-and-tested, rugged SICK mechanics with advanced electronics. With the E1 type approval by the German Federal Motor Transport Authority, the sensors are optimally suited for use in mobile machines. Protection against load dump, high electromagnetic compatibility, a large voltage and temperature range as well as extreme resistance and leak tightness of the IMS series ensures optimal functionality in any weather as well as maximum operating times of mobile machines.

product selection

Smart Sensors

Suppliers of information for Industry 4.0

Smart Sensors generate and receive data and information which goes beyond traditional switching signals or measured process parameters. They therefore enable substantial increases in efficiency, more flexibility, and better planning security for preventative system maintenance.

more
IMI: Rugged full metal sensors
Inductive safety switches
Inductive proximity sensors
Sensors with 3 times the sensing range
IMS: Rugged sensors for use in mobile machines
Smart Sensors

Select your solution

You will find the right products or product families here

Filter by:

1,402 results:

Result 1 - 8 out of 1402

1071840
IQG
Inductive proximity sensors
  • Sensing range Sn: 20 mm
  • Installation type: Flush
  • Cuboid shape (W x H x D): 40 mm x 40 mm x 66 mm
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Male connector M12, 4-pin
  • Details
  • Compare now
1071843
IQG
Inductive proximity sensors
  • Sensing range Sn: 20 mm
  • Installation type: Flush
  • Cuboid shape (W x H x D): 40 mm x 40 mm x 118 mm
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Cable gland
  • Details
  • Compare now
1071850
IQG
Inductive proximity sensors
  • Sensing range Sn: 40 mm
  • Installation type: Non-flush
  • Cuboid shape (W x H x D): 40 mm x 40 mm x 66 mm
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Male connector M12, 4-pin
  • Details
  • Compare now
1071553
IQG
Inductive proximity sensors
  • Sensing range Sn: 20 mm
  • Installation type: Flush
  • Cuboid shape (W x H x D): 40 mm x 40 mm x 66 mm
  • Electrical wiring: DC 4-wire
  • Switching output: PNP
  • Output function: Complementary
  • Connection type: Male connector M12, 4-pin
  • Details
  • Compare now
1071552
IQG
Inductive proximity sensors
  • Sensing range Sn: 40 mm
  • Installation type: Non-flush
  • Cuboid shape (W x H x D): 40 mm x 40 mm x 66 mm
  • Electrical wiring: DC 4-wire
  • Switching output: PNP
  • Output function: Complementary
  • Connection type: Male connector M12, 4-pin
  • Details
  • Compare now
1071851
IQG
Inductive proximity sensors
  • Sensing range Sn: 40 mm
  • Installation type: Non-flush
  • Cuboid shape (W x H x D): 40 mm x 40 mm x 118 mm
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Cable gland
  • Details
  • Compare now
1071218
IME
Inductive proximity sensors
  • Housing: Short-body
  • Sensing range Sn: 6 mm
  • Installation type: Quasi-flush
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Male connector M12, 4-pin
  • Details
  • Compare now
1071242
IME
Inductive proximity sensors
  • Housing: Standard
  • Sensing range Sn: 10 mm
  • Installation type: Non-flush
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Male connector M12, 4-pin
  • Details
  • Compare now

Result 1 - 8 out of 1402

Advantages

Reliable, powerful, rugged. Inductive proximity sensors from SICK

Millions of inductive proximity sensors are currently in use in virtually every conceivable industry. They detect metal objects without contact, and are characterized by a long service life and extreme ruggedness. With the latest ASIC technology, SICK sensors offer the ultimate in precision and reliability. SICK can provide the right solution to meet your requirements every time – from cylindrical or cuboid standard sensors with single, double, or triple operating distance to special sensors for use in explosive atmospheres or in harsh environments. Our sensors are the intelligent, reliable route to implementing industry-specific and customized solutions to any task involving automation.

Extensive selection

Whether big or small, cylindrical or cuboid; SICK’s extensive range of inductive proximity sensors has the right sensor for every application. Select from a wide range of different sizes and materials such as stainless steel, VISTAL®, metal, plastic or PTFE coating. There are also different variants common in industrial environments available for the electrical version and the connection technology. And if you still can’t find the right sensor, SICK offers quick and uncomplicated customized sensor solutions, even with specific customer requirements.

Zuverlässige Detektion bei allen Einsatzbedingungen

Egal, welche noch so rauen Einsatzbedingungen vorherrschen: Induktive Näherungssensoren von SICK arbeiten stets zuverlässig. Sie liefern sichere Detektionsergebnisse auch unter den härtesten Bedingungen. Dank ihrer extrem robusten Bauweise stecken sie hohe mechanische Beanspruchungen durch Schock oder Vibration weg und sind auch sicher vor elektromagnetischen Störungen. Ob Staub, Schmutz, extreme Temperaturen oder Temperaturwechsel, feuchte und nasse Umgebungen oder bei Kontakt mit Chemikalien wie Reinigungsmitteln: Auf Sensoren von SICK können Sie vertrauen.

Precise, powerful and communicative

Thanks to the new SICK ASIC technology, faulty processes are a thing of the past. Sensors with this technology are more powerful than ever before. Whether with a single or up to four-fold scanning range, SICK’s inductive proximity sensors detect safely and reliably with the highest precision. SICK is moving into the future every day. Extended diagnostic options as well as communication via IO-Link 1.1 make the sensors into data suppliers for Industry 4.0. Thanks to intelligent sensors, complex tasks which used to be solved in the control can now be done easily and directly in the sensor. This makes predictive maintenance easier and reduces machine downtime.

TOP