Power over Ethernet (PoE variant) reduces setup time and installation costs
Compact RFU620 RFID Interrogator Provides High Read Rates for Mid-range Automatic Identification Applications
Minneapolis, Minn., June 17, 2015 – SICK (www.sickusa.com), one of the world’s leading manufacturers of sensors, safety systems, machine vision, encoders and automatic identification solutions for factory, logistics, and process automation, today announced the launch of the RFU620 RFID read/write device. The RFU620 is a compact, integrated, passive UHF RFID read/write device (interrogator) with an IP 67-rated metal housing that is ideal for acquiring and tracking data in industrial environments.
The RFU620 has a scanning range of up to 1 m and a small size of just 5x5 in, making it easy to fit in small spaces. In addition to industry-standard serial and Ethernet communications, the RFU620 is also available with Power over Ethernet (PoE), which reduces setup time and installation costs since only one cable is needed for both power and Ethernet. The RFU620 uses SICK SOPAS configuration software and an onboard intelligence, which ensures easy operation and high accuracy when reading and writing data to tags.
The RFU620 is ideal for mid-range sensing and identification applications in automotive, transport logistics, food and beverage, and storage and conveyor environments. With an integrated heater incorporated into the “Ethernet” variant (not PoE), the RFU620 can also be used in deep freeze storage applications with temperatures as low as 40° C.
SICK is one of the world’s leading manufacturers of sensors, safety systems, machine vision, encoders and automatic identification products for industrial applications. With more than 1000 patents, SICK continues to lead the industry in new product innovations. The diversity of its product line allows SICK to offer solutions at every phase of production in the logistics, automotive, packaging, electronics, food and beverage, and material handling markets. SICK AG was founded in 1946 and has operations or representation in 65 countries worldwide.
Mandee Nguyen
SICK, Inc.
6900 W 110th St
Minneapolis, MN
55438 USA
Phone: 800.325.7425
Fax: 952.941.9287
Email: mandee.nguyen@sick.com