ANNOUNCING WORLD’S FIRST LIDAR MULTIBEAM SCANNER WITH SAFE, SOLID-STATE TECHNOLOGY FOR LINE-GUIDED SMALL VEHICLES

Apr 7, 2021

scanGrid2 boosts productivity of small autonomous vehicles with safe solid-state LiDAR technology

MINNEAPOLIS, MINN., APRIL 7, 2021 – The scanGrid2 safe multibeam scanner from SICK is the first of its kind in the world. The compact sensor uses a novel and in-house developed solid-state LiDAR technology to increase the productivity of small autonomous and line-guided transport vehicles. Certified as a Type 2/SIL 1 safety sensor according to IEC 61496-3, the scanGrid2 can protect hazardous areas up to performance level c and works well for collision avoidance. An app and cloning function also ensure a high level of up time and fast fleet deployment.

SICK employed its novel and in-house developed solid-state LiDAR technology for the first time when developing its first scanGrid2 safe multibeam scanner.

“With this sensor, manufacturers of autonomous and line-guided autonomous vehicles gain a cost-effective safety solution that can boost the productivity of applications. Specifically, this means increasing the speed or payload of the vehicles, or being able to eliminate mechanical barriers like fences,” explained Aaron Woytcke, Market Product Manager of Industrial Safety at SICK USA.

Conventional safety laser scanners are often not a suitable solution for these very simple and exceptionally cost-effective small vehicles for economic reasons. Users often choose between limiting the speed or payload of the vehicle or avoid operating them in unfenced areas to minimize the risks associated with the vehicles. The scanGrid2 now offers users new possibilities for successfully increasing the productivity of small autonomous and line-guided carts. Thanks to the rapid return on investment, switching to a safety sensor is now a viable option with initial installations showing productivity increases between 50 and 70%.

The scanGrid2 safely detects objects of a variety of sizes within the freely configurable protective field zones, can evaluate multiple fields, and can execute configurable monitoring cases. A warning field zone extending up to four meters beyond the safe working range can be employed for non-safety actions.

The solid-state LiDAR technology is based on the principle of time-of-flight measurement and eliminates all moving parts. Instead, the device uses only semiconductor elements in conjunction with geometrically arranged optics modules to span a protective field of 150 degrees. Within the defined protective field zone, scanGrid2 can solve Type 2 classified, performance level c safety requirements in the context of safety applications.

App and cloning function ensure a high level of up time and fast fleet deployment

“When it comes to the use of safety sensors, easy configuration, fast commissioning, and diagnostics are the key aspects our customers are looking for. Ensuring fast servicing also saves valuable time and money,” explained Woytcke.

That is why SICK redesigned the configuration and diagnostics features. Besides the tried-and-proven infrastructures and tools such as the Safety Designer software, the engineers at SICK have implemented an additional Near Field Communication (NFC) interface. This, in conjunction with the Safety Assistant app, enables diagnostics to be performed on the sensor quickly and easily, such as through a smartphone. The advantages of this approach are also readily apparent during commissioning or servicing. Sensor configurations transfer wirelessly from one sensor to another thanks to a cloning function in the app.

About SICK

SICK is one of the world’s leading manufacturers of sensors, safety systems, machine vision, encoders and automatic identification products for industrial applications. With more than 1000 patents, SICK continues to lead the industry in new product innovations. The diversity of its product line allows SICK to offer solutions at every phase of production in the logistics, automotive, packaging, electronics, food and beverage, and material handling markets. SICK AG was founded in 1946 and has operations or representation in 65 countries worldwide.

www.sick.com

Contact

Mandee Nguyen
SICK, Inc.
6900 W 110th St
Minneapolis, MN
55438 USA
Phone: 800.325.7425
Fax: 952.941.9287
Email: mandee.nguyen@sick.com