Flexible, smart, and compact absolute encoder for multiple applications
AHS/AHM36 Absolute Encoder
Minneapolis, Minn., April 24, 2015 – SICK (www.sickusa.com), one of the world’s leading manufacturers of sensors, safety systems, machine vision, encoders and automatic identification solutions for factory, logistics, and process automation, today announced the launch of the AHS/AHM36 absolute encoder.
Measuring 36 mm in diameter, the AHS/AHM36 absolute encoders are compact and feature a unique rotatable M12 connector or rotatable cable outlet. These characteristics make the encoder ideal for tight spaces, where larger housing diameters would take up too much space. A wide range of configuration options allow for simple, flexible, and time-saving installation.
The AHS/AHM36 absolute encoder are available with either SSI or CANopen interfaces and can be easily set up for various applications allowing binary, non-binary, and non-integer resolutions with the round axis functionality. The encoders are also available in many different versions, with blind hollow shafts or solid shafts and various assembly hole patterns, thus permitting multiple applications, including automated guided systems (AGS), industrial vehicles, utility vehicles, packaging machines, logistics applications, and machine construction.
With a fully magnetic sensor system, protection class up to IP 67, and operating temperatures from -40 °C to +85 °C (depending on the type), AHS/AHM36 absolute encoders are reliable for operation in harsh environments. In addition, the AHS/AHM36 absolute encoder was a 2014 winner of the Red Dot Award.
SICK is one of the world’s leading manufacturers of sensors, safety systems, machine vision, encoders and automatic identification products for industrial applications. With more than 1000 patents, SICK continues to lead the industry in new product innovations. The diversity of its product line allows SICK to offer solutions at every phase of production in the logistics, automotive, packaging, electronics, food and beverage, and material handling markets. SICK AG was founded in 1946 and has operations or representation in 65 countries worldwide.
Mandee Nguyen
SICK, Inc.
6900 W 110th St
Minneapolis, MN
55438 USA
Phone: 800.325.7425
Fax: 952.941.9287
Email: mandee.nguyen@sick.com