Smart Sensors from SICK
Filter by:
10 results:
High-performance in rugged VISTAL® housing
- Rugged VISTAL™ housing
- PinPoint LED or laser
- Photoelectric proximity sensor with sensing range of up to 800 mm
- Photoelectric retro-reflective sensors with autocollimation optics
- Through-beam photoelectric sensors with sensing ranges of up to 60 m
- SIRIC technology
- Connections: M8 and M12 male connector, cable as well as cable with male connector
- M3 and M4 hole pattern
Flexible. Intelligent. Communicative.
- Wide range of connections with 25 interfaces for Ethernet-based fieldbuses, cameras, illumination, sensors, encoders, and more besides
- 8-gigabit Ethernet interfaces for rapid image transmission
- Fieldbus and Ethernet interfaces with communication protocols such as OPC-UA and MQTT provide preprocessed data (edge computing) for the control and for cloud computing in parallel “dual talk”, thereby allowing networking for digital factories.
- Precise synchronization of input and output signals
- Illumination control and supply
- IO-Link master connections
- Enclosure rating IP 65
Precise miniature photoelectric sensors for use in tight installation spaces
- High switching point accuracy and excellent size-sensing range ratio
- Very small sensor housing: available either as W2 Slim or W2 Flat
- Very visible, uniform light spot thanks to PinPoint LED
- Configuration options via IO-Link technology
Temperature monitoring made easy
- Large display, IO-Link 1.1
- Individually programmable transistor outputs PNP or NPN, optional analog output 4 mA ... 20 mA or 0 V ... 10 V
- Round connector M12 x 1
- Measuring ranges –20 °C ... +120 °C
- Pt1000 element, accuracy class A (IEC 60751)
- Various insertion lengths and connection threads
- Wetted parts made from corrosion-resistant stainless steel 1.4571
- Enclosure rating IP 65 and IP 67
Flexible and intelligent sensor connection
- Programmable Sensor Integration Machine
- 4 configurable IO-Link master ports for connecting IO-Link sensors and sensors with digital switching signals
- Two Ethernet ports with a common IP address
- Complex application tasks can be solved with the SICK Interface & Algorithm API
- IP67 enclosure rating
Compact. Flexible. Intelligent.
- Interfaces for the cloud and cameras, illumination, LIDAR scanners, (IO-Link) sensors and encoders
- Up to 4 Ethernet ports
- SICK Interface & Algorithm API for image and sensor data processing
- Enclosure rating IP65 or IP20 (depending on type)
- Design without fans
- Flexible in use, e.g., with the Flexi Soft safety controller
Smart visualization of operational statuses with IO-Link
- Different operating modes: Signal light, Level meter or Animation
- Bright LEDs in 21 different colors
- 20 independently configurable color segments
- Optional: Buzzer module for acoustic alarms
- Simple, graphical operation
- Industry 4.0-capable thanks to IO-Link
- Parameter changes during operation
Photoelectric sensor with light array for detecting flat objects
- Sender and receiver in a single housing, combined with a reflector
- Detection of objects > 5 mm, within a detection height of 25 mm
- ASIC from SICK
- Visible uniform light array (PinPoint LED)
- AutoAdapt technology (predictive maintenance)
Photoelectric sensor with light array for detecting flat objects
- Sender and receiver in a single housing, combined with a reflector
- Detection of objects > 1 mm or > 3, 5, 10 mm, depending on the detection height
- ASIC from SICK
- Visible uniform light array (PinPoint LED)
- AutoAdapt technology (predictive maintenance) and conveyor belt suppression
Economic and non-contact angle measurement and position detection
- Angle measuring range 0° ... 360°
- 12-bit resolution (corresponds to 0.09°)
- Up to 32 angle windows can be defined
- Enclosure rating IP67, IP68
- Operating temperature –40 °C ... +80 °C
- IO-Link 1.1 and up to 3 digital outputs
- Zero point setting via IO-Link or cable
- Comprehensive process data and intelligent diagnostic functions