RMS2000 2D radar sensor: Reliably detect objects and movements in a harsh operating environment

Dec 4, 2024

Waldkirch/Düsseldorf, December 2024 – With its RMS2000 2D radar sensor, SICK is presenting a versatile and reliable detection and measurement solution that is suitable for use under harsh operating and ambient conditions. The RMS2000 uses a state-of-the-art frequency modulated radar technology called Frequency Modulated Continuous Wave (FMCW), which operates over the 61 GHz frequency band. This allows particularly high-resolution distance and speed measurements as well as concurrent detection of multiple static and/or moving objects. Thanks to this modern radar technology, both detection and distance measurement work very reliably even in heavy rain, snowfall, fog or high dust content in the ambient air. With its aluminum housing, high IP enclosure rating, high- and low-temperature design as well as its industrial-grade shock and vibration resistance, the maintenance-free RMS2000 also offers all the prerequisites for a high availability and long service life. The 2D radar sensor is therefore predestined for use in outdoor applications, for example in surface mining, agriculture and forestry, at ports and airports, or in the traffic sector.

 

The RMS2000 is suitable for demanding industrial applications that require a high level of adaptability. The RMS2000 can, for example, monitor up to four freely configurable fields while at the same time determining both the 2D position and the speed of a multitude of objects. Using the Doppler effect, the radar technology of the RMS2000 determines whether objects are stationary or mobile, whether they are approaching or retreating, and how fast they are.
 
The RMS2000 is currently available in two versions: for standard scanning ranges of 0.4 m to 100 m as well as for long range applications with scanning ranges of 1.6 m to 200 m. Both versions of the radar sensor offer a wide aperture angle of 120° horizontally and 8° vertically – and thereby a large detection field. Weighing 300 g and with a compact housing (34 mm x 97 mm x 96 mm), both devices are exceptionally easy to handle. 

High reliability, low maintenance costs

Ruggedness means reliability – especially when harsh operating and ambient conditions prevail. This is where the RMS2000's strengths really come to the fore. The rugged aluminum housing protects against mechanical damage, and the absence of internal moving parts makes the sensor impervious to vibrations, impacts or shocks. The IP67 and IP69 enclosure ratings ensure lasting protection of the RMS2000 against ingress, even under high-pressure cleaning. Nickel-plated plug connectors and industrial-grade M12 connection technology ensure the corrosion proofness and long-term reliability of the cabling. The reliable ambient operating temperature range is rated at 40 °C to +65 °C. The RMS2000 is maintenance-free during operation. Thanks to these features, the RMS2000 offers a high detection reliability, availability and durability when used under difficult conditions.

Easy parameterization, application-connectivity appropriate to the application

The browser-based SOPASair software can be used for servicing and diagnostic purposes as well as for parameterizing the RMS2000. It is possible, for example, to customize the IP and network address, the working range and detection fields as well as the sensitivity and sensitivity thresholds for individual distance ranges or the overall working range. Depending on the specific configuration and thanks to the powerful field evaluation integrated into the sensor, the RMS2000 is able to switch up to four digital outputs in order, for example, to output visual and acoustic warning messages. Two digital I/Os are available for incoming signals. Users who would like to utilize the measurement data of the RMS2000 in their own software applications have the option to transmit the data via an Ethernet TCP/IP interface (10/100 Mbit/s) for further use.

SICK is one of the world’s leading solutions providers for sensor-based applications in the industrial sector. Founded in 1946 by Dr.-Ing. e. h. Erwin Sick, the company with headquarters in Waldkirch im Breisgau near Freiburg ranks among the technological market leaders. With 60 subsidiaries and equity investments as well as numerous agencies, SICK maintains a presence around the globe. SICK has more than 12,000 employees worldwide and generated a group revenue of EUR 2.3 billion in the 2023 fiscal year. Further information on SICK is available online at www.sick.com.
 
Images

 Picture 1

Picture 2

RMS2000: 2D detection and measurement solution for applications with very harsh operating conditions.


SICK uses cookies

We use cookies to optimize our web pages for you, to continuously improve them, and to offer you information that is tailored to your interests. By clicking the “Accept all cookies” button you consent to the use of cookies. You can select which cookies you want to allow by clicking the “Show settings for cookies” button. For further information, please see our privacy policy.