Four Dimensions of Smart Sensor Technology: Efficient Communication
Efficient Communication enables bidirectional data transfer between control unit and sensor – for batch size 1, flexible processes and easy service.
Smart Sensors are diligent data collectors and intelligent analysts. They share this knowledge with their environment via their integrated IO-Link interface in real time. Smart Sensors are always responsive to all types of control commands. For example, they can receive new parameter sets within seconds – for flexible production up to batch size 1. Even if a device is defective, the most recently used parameter set can be automatically transferred to the replacement sensor via IO-Link. This enables plug and play to become a reality.
Efficient Communication: added value for your application
Flexible manufacturing and batch size 1
Higher productivity through reduction of machine downtimes for product changeovers
The greatest possible flexibility and accuracy thanks to dynamic parameter adjustments of sensors during operation – also for batch size 1
Automated sensor parameterization by the control unit prevents incorrect settings during manual changeover
Improving variability of systems helps reduce costs
Your request is being processed and may take a few seconds.
Loading ...
SICK uses cookies
We use cookies to optimize our web pages for you, to continuously improve them, and to offer you information that is tailored to your interests.
By clicking the “Accept all cookies” button you consent to the use of cookies.
You can select which cookies you want to allow by clicking the “Show settings for cookies” button.
For further information, please see our privacy policy.