Universal Robots (UR) offers numerous cobot solutions for companies of any size. UR’s cobot portfolio offers five models with the following payload capacities and ranges:
- UR3e (payload capacity 3 kg, range 500 mm)
- UR5e (payload capacity 5 kg, range 850 mm)
- UR10e (payload capacity 12.5 kg, range 1,300 mm)
- UR16e (payload capacity 16 kg, range 900 mm)
- UR20 (payload capacity 20 kg, range 1,750 mm)
These are able to cover a wide range of applications. With their six joints, unbelievable flexibility, and easy integration into existing production environments, the cobots are designed to perform big tasks. Big tasks that become even bigger with a matching sensor and software solution from SICK, which enables them to meet your specific challenges in the area of safety and machine vision. SICK offers not only integrated solutions specifically for the UR+ ecosystem but also many other integratable solutions for UR robots.
Sensor and software solutions for robots from Universal Robots
Integrated solutions for the UR+ ecosystem
![UR+ certified UR+ certified](https://cdn.sickcn.com/media/content/hd3/ha7/12900037656606.jpg)
Safe Robotics Area Protection safety system: sBot Stop – URCap
![](https://cdn.sickcn.com/media/content/hd6/he7/12868848058398.jpg)
For UR-e series robot controllers: UR3e, UR5e, UR10e, UR16e
Solutions for robots from Universal Robots
Safe Robotics Area Protection safety system: sBot Speed – URe (1 laser scanner)
![](https://cdn.sickcn.com/media/content/hec/h63/12868848320542.jpg)
For UR-e series robot controllers: UR3e, UR5e, UR10e, UR16e
Safe Robotics Area Protection safety system: sBot URCap
![](https://cdn.sickcn.com/media/content/hd7/h77/12868848582686.jpg)
For UR-e series robot controllers: UR3e, UR5e, UR10e, UR16e
Safe Robotics Area Protection safety system: sBot Speed – UR
![](https://cdn.sickcn.com/media/content/h2f/h0f/12868848844830.jpg)
For CB series robot controllers: UR3, UR5, UR10
Safety system: hardware and software (CPU1)
Success stories
Safe Robotics Area Protection safety system: sBot Speed – URCap
![](https://cdn.sickcn.com/media/content/hdf/h12/12868848222238.jpg)
For UR-e series robot controllers: UR3e, UR5e, UR10e, UR16e
Safe Robotics Area Protection safety system: sBot Speed – URe (2 laser scanners)
![](https://cdn.sickcn.com/media/content/h06/h18/12868848418846.jpg)
For UR-e series robot controllers: UR3e, UR5e, UR10e, UR16e
Safety system: hardware and software (CPU0)
Safe Robotics Area Protection safety system: nanoScan3 Tool URCap
![](https://cdn.sickcn.com/media/content/h9c/h67/12868848746526.jpg)
For UR-e series robot controllers: UR3e, UR5e, UR10e, UR16e
More solutions for robotics
Robot Vision
End-of-Arm Tooling
Position Feedback
Safe Robotics
![](https://cdn.sickcn.com/media/content/hf6/h64/13191549288478.jpg)
Find the right solution for your UR robot