Filter by:
665 results:
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Self-teaching, dynamic blanking
- 7-segment display
- Multiscan function increases availability
- External device monitoring (EDM), restart interlock
- Beam coding
- Configuration and diagnostics via PC
- Identification sensor for reading magnetic-coded tags
- The tag number is output either via an analog voltage, a current output or via IO-Link
- Digital switching output for presence detection of the tag
- Position sensor for use on pneumatic cylinders
- Sensor variants with measuring ranges of 107 mm to 1,007 mm
- Analog outputs (for current or voltage), switching output, and IO-Link
- Mounting with adapters on a multitude of cylinder types (tie-rod cylinders, round body cylinders, profile cylinders)
- Free-standing mounting solution
- Compact, rugged design and extremely high stability
- Simple mounting and adjustment
- Large reflector surface for efficient multi-sided protection via beam deflection and high availability
- Mirror columns in various lengths
- With a continuous mirror for safety light curtains and for multiple light beam safety devices with any number of beams
- Safe Motion monitoring module for safe drive monitoring
- Drive safety functions such as SS1, SS2 or SLS
- Variant with safely-limited position (SLP) and safe cam (SCA)
- Encoder interfaces: HTL, TTL, Sin/Cos interface, SSI, HIPERFACE®
- Intuitive configuration software with certified function blocks
- Measurement accuracy: Up to 20 mm x 20 mm x 20 mm
- Object sizes: Up to 2,600 mm x 2,000 mm x 3,000 mm
- Conveying speeds: Up to 2.0 m/s
- Redundant system setup (optional)
- MTTR: Less than 10 min. thanks to hardware-based parameter cloning
- Central control unit enables easy system expansion
- Free-standing mounting solution
- Compact, rugged design and extremely high stability
- Easy mounting and adjustment
- Large reflector surface for efficient multi-sided protection via beam deflection and high availability
- Mirror columns in various lengths
- With individual mirrors for multiple light beam safety devices
- Ready-to-use function, tailored for measuring the 2D position of parts
- Alignment of robot and sensor system coordinate systems
- Tools and functions for easy calibration of the FLEX versions
- Intuitive interface for setup and service of devices installed in production
- Stand-alone sensor system – no external PC needed
- Free-standing mounting solution
- Compact, rugged design and extremely high stability
- Simple mounting and adjustment
- Device protection against external influences
- Universal application for:
- Multiple light beam safety devices
- Safety light curtains
- Minuscule size
- Integrated high-quality illumination with adjustable color and shape
- Easy inspection of small- and medium-sized objects
- Snap-in mounting done in seconds
- Integrated machine vision tools with Quality Inspection toolset of SICK Nova
- Optional programming with SICK AppSpace or HALCON
- Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
- Self-teaching and dynamic blanking for access protection related to the application
- Hand and area protection in dirty environments
- Multiple sampling
- Reduced resolution
- Fixed blanking
- 2 virtual photoelectric switches
- Integrated laser alignment
- Passive transponders
- Compliance with standards
- Mounting on various materials possible, even on metallic surfaces
- No visual contact required
- Reading and writing
- Ambient temperature range from −40 °C to +230 °C
- Time-of-flight technology
- Laser class 1, red and infrared light
- Sensing range: 5 cm to 4 m
- Very small background range: 6 mm
- Switching frequencies of up to 1,000 Hz
- The option of up to three adjustable digital outputs or one IO-Link analog output: for up to eight switching points, distance value and smart sensor functionality
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Various options for blanking objects: fixed, floating, or teach-in
- 7-segment display
- PSDI mode with the UE402 switching amplifier
- External device monitoring (EDM) and restart interlock (RES)
- Beam coding for correct system allocation
- Configuration and diagnostics via PC
- Cascade up to three systems
- High performance DPM decoder
- Immune to ambient light
- Powerful LEDs in red, blue, infrared
- Extensive optical accessories such as polarizing filter or dome attachment
- Setup wizard with auto focus, aiming laser, green feedback LED
- Innovative data handling with sorting, filtering, and output formatting functions
- Robust and precise pressure measurement technology
- Flush-mounted, hermetically sealed stainless steel membrane with roughness Ra < 0.4 μm
- Wetted parts stainless steel 1.4435, housing stainless steel 1.4571
- CIP/SIP resistant
- Large range of hygienic process connectors
- Stainless steel housing with enclosure rating of up to IP 68
- Field housing available (IP 67)
- Read range up to 10 m for UHF antennas
- Rugged design in accordance with enclosure rating IP67
- Ambient temperature ranges from −40 °C to +70 °C
- Integrated feedback LEDs
- Circularly polarized UHF antennas
- Motor feedback system for the basic power range
- Special design for motors with a 40 mm edge dimension
- 16 sine/cosine periods per revolution
- Absolute position with a resolution of 512 increments per revolution and 4096 revolutions with the multiturn system
- Programming of the position value
- Electronic type label
- HIPERFACE® interface
- RoHS-compliant
- 8/12 k quad-line color sensor
- Linux-based software platform
- Ethernet-based code data transmission to the SIM2000 controller
- Integrated computing power to support the latest vision applications
- MTBF of 120,000 h
- Flow monitoring and temperature measurement in one sensor
- Optimized for water and oil; teach-in option of other liquids
- IP 67/IP 69 enclosure rating and IO-Link 1.1
- Industrial design in VISTAL® housing with 180°-rotatable OLED display
- Stainless steel hygienic variant, completely CIP-/SIP-capable, process temperatures up to 150 °C
- Types: M8 to M30
- Extended detection ranges: 0 mm to 40 mm
- Analog output signal 0 V ... 10 V and 4 mA ... 20 mA
- Enclosure rating: IP67
- Temperature range: –25 °C to +75 °C
- Nickel-plated brass housing; plastic sensing face
- High resolution and repeatability
- Distance control and continuous position detection
- Huge depth of field due to auto focus
- Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
- CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
- Enhanced SMART code reconstruction technology
- Flexible sorting, filtering, and logical functions
- Integrated web server for diagnostic data and network monitoring
- Advanced, easy-to-use SOPAS configuration software
- Integrated LED bar graph
- PL e for door and locking monitoring (EN ISO 13849)
- 1,690 N locking force
- RFID actuator with low or high coding level (EN ISO 14119)
- Enclosure rating IP 67, IP 69K
- Power to lock or power to release variants
- Reliable series connection of safety outputs (OSSDs)
- Four actuation directions
- Flexi-Loop-ready
- Identification of electrical and mechanical hazards
- Targeted estimation and evaluation of risks
- Recommendation of appropriate risk-reducing measures
- Definition of required performance level (PLr)
- Estimation of possible reduced residual risk
- Consideration of current guidelines and standards