Filter by:
665 results:
- Configurable environment perception for tailored warning strategies
- Abstraction of the data through segmentation of the field of view
- Grouping of scan points into objects
- Cluster-based evaluation, e.g. filtering
- Output in polar coordinates
- CANopen and web-based interface
- Conversion of Ethernet messages to CAN messages and vice versa
- Multiple CAN frames per TCP transmission
- CAN bus complies with CAN 2.0 B specification
- LEDs in the housing cover indicate signal receipt and transmission
- Configuration of the CAN/ETH settings via SOPASair
- Configurable CAN communication baud rate and software CAN termination
- High reading field height even at a 30 mm reading distance
- 2K pixel CMOS technology
- LED status indicator detectable from virtually every direction
- Adaptation to customer requirements as an optional service
- 750 Hz scanning frequency
- Reading window on the front or on the side
- Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
- Insertion of the sensor into the slot from above makes mounting quick and easy
- Combined fixing screw (hexagon socket screw and slotted screw)
- Yellow LED as optical adjustment indicator and output state display
- Green LED acts as a status indicator
- Enclosure ratings: IP 67, IP 68, IP 69K
- IO-Link and automation functions
- Short housing (19.5 mm) for use in pneumatic grippers and miniature cylinders
- Fits in all common C-slots, e.g. from SMC, Bimba, Schunk, Zimmer and Festo
- Short, precise switching point, ideal for applications with small stroke
- LED for indicating the output state
- IP67 enclosure rating
- Sensor is fully recessed in the slot
- Highest reliability, ambient light immunity and price/performance ratio thanks to HDDM technology
- Measuring ranges of 10 m or 20 m directly on the object or 50 m on the reflector
- Different performance levels depending on the product and laser class
- Various interfaces: Digital, analog or serial
- Display with intuitive and consistent operating concept
- Rugged zinc die cast housing
- Wide operating temperature range from –30 °C to +65 °C
- SICK standard for the integration of sensors into higher networks (e.g. TCP/IP)
- UI-based configuration of the SensorApp
- Configurable user interface
- Use of the SensorApp with other applications or as a stand-alone solution
- Integration of various sensors regardless of the manufacturer
- White LED or RGB LED
- High gray line resolution
- Very large dynamic range means reliable detection of contrasts on glossy materials
- 25 kHz switching frequency
- Display for easy sensor adjustment
- 2-point and dynamic teach-in
- Manual switching threshold adjustment
- Light/dark switching
- Low-cost M18 housing sensor on the market
- Long sensing distances: 100 mm, 400 mm, 800 mm (proximity sensor), 300 mm (proximity sensor with BGS), 6 m (retro-reflective sensor) and 20 m (through-beam sensor)
- Bright power and signal LEDs with 360° visibility
- Wide product portfolio solves a broad range of applications
- High switching frequencies up to 1000 Hz
- Available in a metal housing for applications in harsh environments
- Optical axis selectively axial or radial (90°)
- TwinEye-Technology for increased depth of field and sensing distance tolerance
- 50 kHz switching frequency and 5 μs jitter
- Large dynamic range means reliable detection of contrasts on glossy materials
- 7-segment display
- Color mode
- Mounting feedback
- IO-Link and automation functions
- Flexible sensor setting thanks to various sensor parameters
- Powerful, efficient 2D LiDAR sensor for measuring ranges up to 80 m
- Excellent performance even under unfavorable weather conditions due to multi-echo technology
- Compact housing up to enclosure rating IP 67 and integrated heating for outdoor devices
- Low power consumption
- Quick signal processing
- Several inputs and outputs
- Synchronization of several sensors possible
- Rugged fill level measurement in fluid media
- Small, compact design; no medium calibration required
- Process temperature up to 55 °C, process pressure up to 20 bar
- IP 67 and IP 69 enclosure rating
- Process connection G ½
- Highly medium resistant due to stainless steel housing 1.4404, polysulfone apex
- Output available as PNP or NPN transistor
- FDA compliant, UL
- Measures compressed air and non-corrosive gases such as argon, carbon dioxide and nitrogen
- Visualization of compressed air consumption via the Monitoring Box FTMg from SICK
- Measurement of gas flow and temperature as well as process pressure and energy consumption with only one sensor
- Low pressure loss
- High measurement dynamics for cylinder and leakage monitoring
- Digital services can be activated as needed
- MARtracker: Transparency about the conformity status in real time
- MARpems: Higher availability of emission data and maintaining compliance
- MARdiagnostics: Cloud-based, continuous condition monitoring of the CEMS
- MARdiagnostics: Data analysis for predictions and predictive maintenance
- Reliable 1D, 2D and Digimarc code reading over distances from a few centimeters up to 16 m
- Very rugged: Survives 50 falls from a height of 2.4 m and 7,500 impacts from a drop height of 1 m
- Industrial grade: Available with an enclosure rating of IP65 or IP67 and suitable for use down to –30 °C
- Good read feedback via LED, beeper, and vibration
- Very high localization accuracy of up to +/- 1 mm
- Localization possible purely based on codes or in combination with LiDAR technology
- Teach-in of any code layouts possible
- Can be installed on SICK computers or customer computers
- Generic interface for connecting additional code readers and encoders
- Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
- Drop-in mounting from above simplifies handling and assembly
- Combined fixing screw (hexagon socket screw and slotted screw)
- LED for indicating the output state
- Enclosure ratings: IP 67, IP 68, IP 69K
- Supply voltage up to 120 V DC
- Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
- Insertion of the sensor into the slot from above makes mounting quick and easy
- Combined fixing screw (hexagon socket screw and slotted screw)
- LED for indicating the output state
- Enclosure ratings: IP 67, IP 68, IP 69K
- Safety controller with modular hardware platform
- Configuration saved in the system plug
- Safe controller networking with Flexi Line
- Safe series connection with Flexi Loop
- Safe drive monitoring
- Safe analog value monitoring
- Flexi Soft Designer license-free configuration software
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Rugged housing with three mounting grooves
- 7-segment display
- Resolution 14 mm or 30 mm, scanning range up to 19 m
- External device monitoring (EDM), restart interlock (RES), application diagnostic output (ADO), and SDL interface
- Beam coding for correct system allocation
- Muting: on-site connection and processing in combination with the UE403 muting switching amplifier
- Configuration and diagnostics via PC
- Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
- Self-teaching, dynamic blanking for detection of goods and pallets
- Direction detection
- Multiple sampling
- Reduced resolution
- Muting alternative
- Beam coding
- Object gap suppression
- Four spread layers and a 275° aperture angle
- High weather resistance and reliability through HDDM+ with multi-echo technology
- High flexibility for a wide range of applications
- “Welcome app” for generation of 3D point clouds
- Easy scripting with Lua
- Rotary switch for easy function adjustment
- Modular extension possible
- Direct wiring for all types of sensors
- Logic functions: AND, OR, muting, bypass, reset, EDM
- Integration into all common fieldbuses
- Integration of the Flexi Loop safe series connection
- Special muting modules are able to meet all the requirements of a demanding muting application
- Capacitive level switch based on electrical impedance spectroscopy
- Plug and play: preset to watery media
- Process temperature: −20 °C ... +100 °C (+135 °C for 1 h)
- Process pressure: −1 bar ... +25 bar
- Two digital PNP outputs with IO-Link 1.1
- Enclosure ratings IP66, IP67 and IP69
- Ideal for hygienic applications (easy to clean, EHEDG, 3A, EG1935/2004, FDA, CIP- and SIP-capable, hygienic adapter available)