Filter by:
663 results:
- Safe motor feedback interface up to SIL 3
- FPGA can be connected via EMIFA, SPI or a customer-specific interface
- Suitable for Xilinx, Altera, Lattice and Efinix FPGAs
- T2-certified test tool according to IEC 61508
- REST API interface
- Platinum resistance (Pt100 or Pt1000, 2-wire or 3-wire), accuracy class B according to IEC 60751
- Measuring range –30 °C ... +130 °C
- Various connection threads and insertion lengths
- Parts in contact with media made from stainless steel 1.4305
- Round connector M12 x 1 (IP 67)
- Pt100 element, accuracy class A according to IEC 60751
- Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
- Wetted parts made from corrosion resistant stainless steel 1.4571
- Various mechanical adaptations and insertion lengths
- Pt100 (4-wire) or 4 mA ... 20 mA (2-wire)
- Cable gland M16 x 1.5
- Pt100 element, accuracy class A according to IEC 60751
- Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
- Wetted parts made from corrosion resistant stainless steel 1.4571
- Various mechanical adaptations and insertion lengths, also available with thermowell
- Pt100 (4-wire) or 4 mA ... 20 mA (2-wire)
- Circular connector M12 x 1 (IP 67)
- Simultaneous measurement of all relevant gas component such as O2, CO, CO2, NOx, CH4, SO2, HCL, NH3
- Rugged and cooled sample probes, can be used up to 1,400 °C and 2,000 g/m³ dust
- Up to 98% availability of the complete system
- Quick service thanks to remote maintenance
- Compact design
- 2 m or 3 m protective field range
- 270° scanning angle
- 4 switchable field sets
- Configuration memory integrated in the system plug
- EFI interface for safe SICK device communication
- Measured data output via RS-422
- Contour as reference for vertical applications
- Compact design
- 2 m or 3 m protective field range
- 270° scanning angle
- 1 field set
- Configuration memory integrated in the system plug
- EFI interface for safe SICK device communication
- Measured data output via RS-422
- Contour as reference for vertical applications
- Compact design
- 2 m or 3 m protective field range
- 270° scan angle
- 8 switchable field sets
- Configuration memory integrated in the system plug
- EFI interface for safe SICK device communication
- Incremental encoder inputs for speed-dependent field switching
- Measured data output via RS-422
- High-resolution absolute encoder with up to 30 bits (AFM60) or 18 bits (AFS60)
- Various types of solid and hollow shaft
- Connection: M12 male connector, M23 male connector or cable
- Communication interfaces: SSI, SSI + incremental, SSI + Sin/Cos
- Programmable (type-dependent)
- Stainless steel (Inox versions)
- Enclosure rating up to IP67
- Operating range: up to 3.4 m, limiting range: up to 8.0 m
- Pressure resistant up to 6 bar, temperature resistant up to 85°C
- PTFE-coated membrane and GF D40 process connection made of PTFE
- Analog output can be switched between 4 mA ... 20 mA and 0 V ... 10 V
- Different sizes available
- Simple operation, also via Connect+
- IO-Link 1.1
- Application-centric user interface
- Provides 3D coordinates and measurements of products on belt
- Easy integration with several robot brands
- Running stand-alone on TrispectorP1000 and on Ruler3000 bundle
- Simple hand-eye alignment
- Reliable height-based detection
- Compact sensor from 1 thread
- Monoprobe design prevents bulk materials from sticking or jamming
- Polished monoprobe for food applications
- Commissioning without filling and medium calibration
- Process temperature up to 250 °C
- ATEX certifications (1D/2D/1G/2G) available
- Tube extension variant (LBV331) up to 6 m and cable extension model (LBV321) up to 80 m available for vertical mounting
- Technology-independent platform with standardized industry interface
- Digital twin with real-time asset monitoring
- Connection to supply chain, asset management and cloud applications
- Real-time alarms and logbook with event logging
- Process mining
- Powerful quad-core CPU
- Up to 12 megapixel resolution and strong illumination
- Web-based user interface
- Quality Inspection toolset for localization, inspection and measurement
- Optional Intelligent Inspection toolset for classification and anomaly detection
- Dual port fieldbus and high speed I/Os
- Supports SICK Nova, SICK AppSpace and HALCON
- Up to 3 m protective field range
- 270° scanning angle
- Up to 48 freely configurable fields and 16 switchable field sets
- Configuration memory integrated into the system plug
- EFI interface for safe SICK device communication
- Configuration using the CDS software
- Three mounting types: mounting between the rollers (R/IR), mounting on the side frame (ZLM), or mounting above the belt (WLR)
- Three types of logic: single feed, single feed with sleep function, block (slug) feed
- Up to 50 ZoneControl solutions can be connected in series.
- Fully animated simulation to ease selection and implementation
- Standard cut lengths of 1 m (3 ft) or 2 m (6 ft)
- Creation of individual function blocks
- All well-known PLC systems supported
- Compatible with IO-Link devices from all manufacturers
- Selection of relevant IO-Link device parameters
- Thin housing with snap-lock connection
- Illuminable pushbuttons
- Lock function
- M12 plug connector
- Highly accurate camera-based bar code positioning system
- Traversing speeds of up to 4 m/s can be achieved
- Wear and maintenance-free thanks to camera technology
- Adjustable resolution as low as 0.1 mm
- Precise positioning up to 10,000 m
- Compact, extremely rugged magnesium housing
- Wide range of interfaces: SSI, RS-422, RS-485, and CANopen
- Wide operating temperature range from –30 °C to +60 °C
- Reliable identification of common 1D and 2D codes (including PDF417)
- Rugged housing
- Integration into industrial fieldbuses using SICK connection technology
- Good read confirmation via LED, beeper and vibration
- Wireless variants with UltraCap™: durable, quickly charged and easy to ship (no hazardous goods transport required)
- Support for standardized interfaces and protocols for data communication
- Tailored configuration via a web-based user interface
- Integrated wireless technology and GPS module for precise position determination
- Open end-to-end IIoT architecture
- Fully automatic detection of overheated surfaces
- Definition of several fields of interest with different temperature thresholds
- Data transmission over TCP/IP, ProfiNet, and I/O interfaces
- Output of measurement data with thermal images for hotspot monitoring logs
- Indoor and outdoor application thanks to proven infrared technology
- Material classifications: no layers, single layer, double layers
- Plug-and-play; sensitivity levels that can be selected, taught in, and changed during operation
- Up to four individual sensitivity levels
- Variable mounting distance
- LEDs visible from any direction
- Immune to dirt, dust, and humidity
- Magnetostrictive principle of operation
- Absolute position feedback
- Resolution: up to 10 μm
- Measuring lengths: 50 mm to 2,500 mm
- Available interfaces: Analog and CANopen
- Highly-flexible system architecture
- Intelligent diagnostic functions and condition monitoring
- Profile and hydraulic variants for many installation situations