Filter by:
663 results:
- Intelligent algorithm for correct assignment of RFID transponders to objects
- Reliable filtering out of other RFID transponders in direct proximity
- Modular design
- Variable data output tailorable to customer requirements
- Detection of object directions and speeds
- Description of individual RFID transponders in the object flow
- PROFIBUS DP interface for the ISD400 Core
- Protocol-free Fast Ethernet interface for the ISD400 Pro
- Fast Ethernet with a transmission rate of 100 Mbps for the ISD400 Pro
- Connection and operation without opening the device
- Version with heating for use in temperatures as low as –40 °C
- Visual and acoustic warning
- Touchscreen display showing the vehicle outline and critical objects
- Variable safety distances and warning fields
- Full functionality across the entire speed range
- Open interface to the fleet management system via the event log
- Self-diagnostics function
- 6 different analyzer modules: DEFOR (NDUV, UVRAS), MULTOR (NDIR), OXOR-E (electrochemical O2), OXOR-P (paramagnetic O2), THERMOR (TC), and UNOR (NDIR)
- 4 different types of enclosures
- Gas module with sample gas pump and/or control sensors
- New enclosure type for easy and quick integration in analyzer systems
- Remote diagnosis via Ethernet with SOPAS ET software
- Commissioning without container filling or medium calibration
- Immune to deposit formation
- Process temperature up to 150 °C
- Two electrical output versions and IO-Link available
- Pipe extension up to 1,200 mm
- Hygienic designs with polished surface, CIP- and SIP-capable
- Housing made of 316L stainless steel
- Very high repeatability
- Innovative NFC technology
- Mobile diagnostic and device information available at any time
- Exportation of PDF reports
- DIP switch assistant for deTec and deTem
- Clone function for configuration of scanGrid2
- Compatible with iOS and Android
- Measuring lengths from 2 m ... 5 m
- Integrated measuring system
- Compact housing (90 mm x 90 mm x 90 mm)
- Incremental and absolute versions
- High resolution
- Compact, rugged housing
- Scanning range: 75 m (90% remission); angular resolution: 0.5° to 0.05°
- Dynamic Sensing Profiles
- High measurement accuracy – measurement noise, scan field flatness and angular accuracy
- Scan rate: 15 Hz to 50 Hz
- Multi-echo technology
- Drivers: ROS, C++ and Python
- Integrated applications like contour localization on the picoScan150-LOC
- Types: M12 to M30
- Simple sensing ranges: 2 to 15 mm
- Electrical configuration: AC 2-wire, AC/DC 2-wire
- Enclosure rating: IP67
- Temperature range: –25 °C to 75 °C
- Nickel-plated brass housing; plastic sensing face
- Relative pressure measuring ranges: 0 bar ... 0.4 bar to 0 bar ... 100 bar
- Output signal: 4 mA ... 20 mA
- Threaded and flush-mounted process connections
- Process temperature: −40 °C to +100 °C
- Measurement accuracy: ± 0.5%
- Round connector M12, 4-pin
- Fully welded stainless steel measurement cell (piezoresistive sensor element)
- Contains no mechanical moving parts
- Infinite switching threshold adjustment via membrane keyboard
- Long sensing distances up to 150 mm
- Sender LED UV (375 nm) or blue (470 nm)
- Switching frequency 600 Hz or 6 kHz
- Rugged metal housing
- Sensing distance: 10, 20, or 50 mm
- Sensing ranges can be selected with interchangeable lenses
- Sender LED UV (375 nm)
- Sensor variants with additional protective metal housing that meet the device categories 3G and 3D (optionally certified to IECEx and CCC Ex)
- PinPoint LED with well-visible, uniform light spot
- Powerful background suppression and high ambient light immunity
- Vibration resistant and reliable operation at temperatures down to −20 °C
- Large selection of drag & drop widgets and components
- Share dashboards with other users in your organization
- Integration of data sources via SICK LiveConnect, REST API/websocket and MQTT
- Grid for easy alignment of components and widgets
- Responsive design – automatic adjustment of the display to the screen size
- Compact safety system consisting of a safety laser scanner and a safety controller
- Proven and rugged safety components
- Automatic restart
- Easy-to-configure fields and functions
- System can be expanded modularly
- Capacitive motor feedback system with HIPERFACE DSL®
- Up to 17-bit resolution per revolution and 4,096 revolutions with the multiturn system
- Certified according to SIL2 and PL d
- Status monitoring and mission time histogram; temperature, speed, and supply voltage are stored throughout the service life
- Singleturn and multiturn variants with 25 mm hollow shaft and 50 mm hollow shaft
- 32 and 64 sine-cosine periods per revolution, 4,096 revolutions with the multiturn variant
- HIPERFACE® interface with extended type label
- Maximum speed: 6,000 rpm and 8,500 rpm
- Easy mounting without special mounting tools
- High shock and vibration resistance
- Teach-in of selected edges possible
- Full color TFT display
- Various operating modes for different applications
- Core and Prime variant for different fields of application
- Large measuring range of up to 165 mm
- Sensing distance of 25 mm or 100 mm
- Repeatability of up to 30 µm
- Compact design
- Up to 3 m protective field range
- 270° scanning angle
- Up to 48 freely configurable fields and 16 switchable field sets
- Configuration using the CDS software
- EFI interface for safe SICK device communication
- Compact design
- 2 m or 3 m protective field range
- 270° scan angle
- 16 switchable field sets
- Configuration memory integrated in the system plug
- EFI interface for safe SICK device communication
- Incremental encoder inputs for speed-dependent field switching
- Extended measured data output via RS-422 with landmark recognition
- Twin sticks: sender and receiver in a compact housing
- Different protective field heights, graduated to 60 mm each
- Diagnostics through protective field visualization
- Commissioning and alignment by means of color LEDs, configuration without software
- Cascading possible
- Application-specific brackets
- Clear display of connected devices as well as available apps and firmware packages
- SensorApp downloads from the SICK AppPool
- Parallel installation on several devices
- Creation and management of device back-ups
- Safe motor feedback interface up to SIL 3
- FPGA can be connected via EMIFA, SPI or a customer-specific interface
- Suitable for Xilinx, Altera, Lattice and Efinix FPGAs
- T2-certified test tool according to IEC 61508
- REST API interface