The new SLG-2 light grid: Maximum flexibility and functionality with minimum space requirements

Jun 22, 2021

Waldkirch / Germany, June 2021 – SICK is currently introducing the new SLG-2 automation light grid. The second generation of the “Slim Light Grid” shines with its flexibility and functionality. Space-saving dimensions, low profile construction, detection heights adjustable in practical increments, and blind zone-free design ensure an easy integration in machines where space is limited. The performance of the SLG-2 with its patented optics is complemented by the integrated smart task functionality and extensive diagnostic options. With IO-Link communication as a standard, the lightgrid is Industry 4.0 ready. 

The SLG-2 automation light grid is designed for use in logistics systems, machine building and in the packaging industry. It fulfils a range of requirements demanded by integrators and OEMs with regarding ease of integration, performance, functionality and future-proofing. 

“State of the art” detection performance

Good resolution as well as the fast response time of the SLG-2 enables high-performance detection and measurement solutions to be realized, the light grid is available in beam separations of 10 mm, 25 mm and 50 mm. In “multiple-cross-beam” mode, the light grid not only achieves a resolution of 6.5 mm, but can also reliably detect flat objects that can be thinner than 1 mm. An optical element developed and patented by SICK ensures maximum resistance to ambient light, reflections or interference from other opto-electronic sensors in the surroundings. The SLG-2 also impresses with its short response times – these range from 2.1 ms to 20 ms, depending on the number of light beams. This means that objects can be reliably detected even in high-speed processes.

Versatile integration for any application

With dimensions of 12 mm x 24 mm, the SLG-2 is one of the most compact automation light grids of its kind on the market. Detection heights are between 100 mm and 2,400 mm and can be adjusted in 100 mm increments. The user can also choose between the “slim” variant with light emission through the thin side of the device or the “flat” version with the optics opening in the flat housing profile. This makes mechanical installation easy – especially since the SLG-2 has no blind zones as the sender and receiver elements reach right up to the edge of the housing.

Perfectly equipped for measurement and classification tasks

With the SLG-2, all light beams can be read out individually and the beam status can be transmitted via the IO-Link interface. This “raw data” as well as the measuring functions integrated in the light grid provides the user with the greatest possible flexibility for solving tasks such as width, height and profile measurement, for position determination as well as for the classification of objects. Using the integrated smart task logic, it is also possible to define different zones within the light grid, assign functions to them, logically link zone signals to one another and provide their values as output signals. Among many other applications, these functions are used to distinguish between pallets and loads or to detect process errors in depalletizing systems.

Extensive diagnosis options

In use, the SLG-2 provides extensive diagnostic information for condition monitoring and preventive maintenance. The “Quality of Run” alarm reports changes in detection quality. The light grid monitors limit values for operating hours and temperatures. It reports possible sender-receiver synchronization errors, teach-in or hardware problems, or invalid process data. This guarantees high, uninterrupted availability of the light grid.

SICK is one of the world’s leading solutions providers for sensor-based applications in the industrial sector. Founded in 1946 by Dr.-Ing. e. h. Erwin Sick, the company with headquarters in Waldkirch im Breisgau near Freiburg ranks among the technological market leaders. With more than 50 subsidiaries and equity investments as well as numerous agencies, SICK maintains a presence around the globe. In the 2020 fiscal year, SICK had more than 10,000 employees worldwide and a group revenue of around EUR 1.7 billion. Additional information about SICK is available on the Internet at http://www.sick.com or by phone on +49 (0)7681202-4183.

 

 

Press Release

Press Release (.docx)

Images

SICK_SLG_2_0096395

SICK_SLG_2_0096396

With more than 500 configuration options, the new SLG-2 switching and measuring automation light grid with IO-Link leaves nearly no automation wishes unfulfilled.

SICK uses cookies

We use cookies to optimize our web pages for you, to continuously improve them, and to offer you information that is tailored to your interests. By clicking the “Accept all cookies” button you consent to the use of cookies. You can select which cookies you want to allow by clicking the “Show settings for cookies” button. For further information, please see our privacy policy.