Dimensions in mm (inch)
① 2 x straight plates with M3 x 4 mm screw (included in delivery)
② M3 threaded mounting hole, 2.8 mm deep (blind hole thread), max. tightening torque 0.8 Nm
③ Optical hood
④ Receiving range (light inlet)
⑤ Transmission range (light emission)
⑥ Function button for teach-in
⑦ Red and green LED (status displays)
⑧ swivel connector unit
⑨ Micro USB female connector, type B
⑩ connection “Power”, 12-pin, M12 male connector
⑪ Marking for the position of the light emission level
⑫ “Ethernet” connection, 4-pin M12 female connector
⑬ Area in which no reflective surfaces are allowed for mounted devices
⑭ Bearing marking to support alignment (90° axis)
⑮ Aperture angle 270° (scanning angle)
⑯ 2 x countersunk screw (Torx TX 6) M2 x 4 mm