Filter by:

667 results:

Result 193 - 216 out of 667

The fastest way to visualize safety laser scanner data
  • Real-time visualization of protective fields and measurement data on HMIs and PCs
  • Read-out and display of the event memory of the safety laser scanner
  • Direct access to diagnostic and device information
  • For Windows-based SCADA systems (e.g. WinCC from SIEMENS) and Windows PCs
  • Supported devices: microScan3 and outdoorScan3
Compare now
Select
Sensor hub for intelligent servo motors that “say” when maintenance is required
  • Sensor hub with a maximum of 2 inputs for external sensors
  • The sensor data is integrated in to the motion control system via HIPERFACE DSL®.
  • Collection of vibration, temperature, speed, position and service life histogram of the servo motor (combined with EDS/EDM35)
Compare now
Select
Intelligent and efficient connection of the muting signals directly on site
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Robust housing with three mounting grooves
  • Wide scanning range, up to 70 m
  • External device monitoring (EDM), restart interlock, application diagnostic output, SDL interface
  • Muting in combination with the UE403 muting switching amplifier
  • 7-segment display
  • Configuration and diagnostics via PC
  • Optional integration features: laser alignment aid, LED
Compare now
Select
High efficient solutions with maximum availability
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Robust housing with three mounting grooves
  • Wide scanning range, up to 70 m
  • External device monitoring (EDM), restart interlock and application diagnostic output
  • Standardized M12 connectivity
  • 7-segment display
  • Configuration keys located directly on the device
  • Optional integration features: laser alignment aid, LED or Actuator Sensor Interface
Compare now
Select
Fast and precise collection of master data using 3D snapshot technology
  • Measurement accuracy ± 5 mm x 5 mm x 2 mm, scale resolution up to ± 2 g
  • Scanning of 1D and 2D codes
  • Maximum object size of 600 mm x 500 mm x 400 mm up to 800 mm x 500 mm x 200 mm
  • Automatic start-up of the measurement process
  • 3D vision based measurement with color image capture
  • Central controller with customizable options
Compare now
Select
Precise measurement of linear movements with adjustable contact pressure
  • Contact pressure can be adjusted manually from 0-24 N in 6 steps
  • Compact axle spacing (120 mm) for flexible installation options
  • Maintenance position can be reached manually
  • Selection of various measuring wheel surfaces and diameters
  • Incremental or absolute encoder interfaces can be combined
Compare now
Select
Very short position sensors for grippers and miniature cylinders
  • Position feedback with a measuring range of up to 50 mm
  • Up to 3 digital switching signals
  • 8 switching points via IO-Link
  • Dynamic teach-in for up to 3 switching signals
  • Actuator diagnosis data: piston velocity, cylinder stroke, magnetic field strengths, etc.
  • Process diagnosis data: temperature, vibration, position, max. acceleration
Compare now
Select
Raise your precision to the next level
  • Accuracy of +/- 2 mm with a maximum resolution of 0.1 mm
  • Measuring ranges from 0.05 m up to 80 m on white and up to 14 m on black
  • IO-Link V1.1, analog and digital output
  • TFT color display and user-friendly menu navigation
  • Elegant metal housing in proven design
  • Protection class IP 65 and IP 67
  • Reusable existing accessories
Compare now
Select
The simply outstanding all-rounder
  • Sender and receiver in a single housing
  • 5 different fork widths from 30 mm to max. 180 mm
  • High switching frequency of 5 kHz
  • Minimum detectable object (MDO) of 0.5 mm
  • Durable hybrid housing made from ABS with carbon steel frame
  • Sensitivity adjustment
  • Light/dark switching
  • Push-pull output
Compare now
Select
Gas flow meters for custody transfer and process applications
  • Highly efficient ultrasonic transducer - up to gas temperatures of 280 °C and pressures up to 450 bar
  • Direct path layout
  • Intelligent self-diagnostics
  • Compact, robust design
  • Integrated log book and data logger
  • Large measuring range 1:120
  • Bidirectional measurement
  • Low power consumption: <1 W
Compare now
Select
Reliable cylindrical photoelectric sensors with a wide range of application possibilities
  • Different housing shapes based on standardized M18 design
  • Housing made of either plastic or metal
  • Bright, multi-color status LED
  • PinPoint LED and intelligent, interference-resistant signal evaluation
  • High tightening torque of the fully-flush variant
Compare now
Select
Multi-sensor data and image processing
  • Interfaces to the cloud and PLC as well as cameras, illumination, and various sensors
  • Fieldbus support offers PROFINET and EtherNet/IP
  • SICK Algorithm API and HALCON library for image processing
  • SICK Nova for configuring machine vision users
  • Enclosure rating IP65 or IP20
Compare now
Select
Rugged, ensures reliability under extreme ambient conditions
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Rugged construction
  • Universal application possibilities
  • Ranges up to 70 m
  • Relay outputs
  • Front screen heating
Compare now
Select
Universal use up to type 4 with safe control solutions from SICK
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849), only in conjunction with suitable testing device, e.g., Flexi Classic or Flexi Soft
  • Small M18 sensors with ranges up to 10 m
  • Compact M30 sensors with ranges up to 60 m
  • Enclosure rating IP 67
  • Temperature range from –40 °C ... +55 °C
  • Radial optics (90° deflector mirror)
Compare now
Select
Complete system that is highly reliable and offers fast response times
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849), only in conjunction with UE401
  • Small M18 sensors with ranges up to 10 m
  • Compact M30 sensors with ranges up to 60 m
  • Enclosure rating IP 67
  • Temperature range from –20 °C ... 55 °C
  • Narrow evaluation device (22.5 mm) with external device monitoring (EDM) and restart interlock (RES)
  • Fast response time of max. 30 ms
  • Up to 8 sensors can be cascaded
Compare now
Select
Get transparency about your safety system
  • Visualization of safety systems
  • Real time display of system status, errors, KPIs
  • Recording and analysis of safety-related events
  • Browser-based user interface for display on HMIs, computers, tablets, etc.
  • Dashboard for the management of several safety systems
  • User management for access rights
Compare now
Select
Cylindrical design for safety applications up to type 2
  • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849), only in conjunction suitable testing device, e.g., Flexi Classic or Flexi Soft
  • Small M18 sensors with ranges up to 10 m
  • Compact M30 sensors with ranges up to 60 m
  • Enclosure rating IP 67
  • Temperature range from –40 °C ... 55 °C
  • Metal and plastic version
  • Radial optics (90° deflector mirror)
  • Straightforward diagnostics and service
Compare now
Select
1D, 2D and DPM code identification using a camera – detects diverse, far away objects
  • 2/4 megapixel resolution; high frame repetition rate of 40 Hz
  • Dynamic focus adjustment from object to object
  • Integrated high-power LED illumination
  • Function buttons, aiming laser, optical and acoustic feedback signal
  • Intelligent, rapid decoding algorithms
Compare now
Select
Ready for explosive atmospheres
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • External device monitoring (EDM) and restart interlock
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC
Compare now
Select
Ready for explosive atmospheres
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • External device monitoring (EDM) and restart interlock
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC
Compare now
Select
UHF transponder identification using an RFID read/write device for long sensing ranges
  • Antenna and data processing integrated in the sensor
  • Read range up to 10 m
  • Linkage option to superior control systems or directly to the cloud
  • Up to 4 external antennas
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Compare now
Select
Way above the standard – the economic way to business class
  • PinPoint LED and class 1 laser variants
  • SICK ASIC, the result of decades of experience with photoelectric sensors
  • Photoelectric proximity sensors with background suppression, energetic photoelectric proximity sensors, and through-beam photoelectric sensors
  • ABS plastic housing and V4A stainless-steel 1.4404 (316L) housing
  • Enclosure ratings IP67 and IP69K
Compare now
Select
Rugged mechanical bolt for safety switches
  • Rugged design
  • Variants with ANSI-compliant locking mechanism
  • Standardized frame plates suitable for many safety switches from SICK
  • Horizontal installation tolerance of 27 mm
  • Compensation of vertical door offset up to ± 7 mm
  • Variants with catch release button and emergency release
Compare now
Select
Magnetic proximity sensors in common M8, M12, and M18 cylindrical housing
  • Types: M8 to M18
  • Sensing range: up to 120 mm
  • Electrical configuration: DC 3-wire
  • Enclosure rating: IP 67
  • Temperature range: –25 °C to +75 °C
  • Nickel-plated brass housing; plastic sensing face
  • Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
  • Solves high-temperature applications by installing the permanent magnet in the high-temperature area and the sensor behind an insulated area
Compare now
Select

Result 193 - 216 out of 667