Filter by:
667 results:
Simultaneous process monitoring of up to 6 measuring components
- Simultaneous measurement of up to 6 components
- Process cells up to 60 bar and 200 °C available
- Automated sample point switching
- Integrated adjustment unit (optional)
- Protective devices for measurement of toxic or flammable mixtures
- Extended operation via PC and SOPAS ET software
- Flexible I/O module system
Adjustable individual thresholds
- The register is controlled with individual thresholds
- Unique housing: one screw mounting
- Tight dual-sensor mounting ability
- Detects 1-18 marks of different colors
- Easy teach-in via button
Intuitive configuration software for safety products from SICK
- Process-oriented, intuitive step-by-step configuration for many SICK safety products
- Verification and reporting – for each device individually or for the entire project
- Comprehensive diagnostics including data recorder
- Compliance with established global safety standards
High-resolution and high-speed detection of the smallest objects
- 2 mm resolution
- Response time 3 ms
- Detection height 50 mm
- Cable synchronization
- PNP or NPN with Q or Qnot outputs (NO/NC)
- 1 x test, 1 x teach-in input
- M12 male connector, 8-pin
Retro-reflective light grids for the detection of very fast and transparent objects
- 0.6 ms response time
- Eight visible transmitter LEDs
- Up to eight PNP switching outputs and one alarm output
- Sensitivity can be set via a potentiometer
- Polarizing filter for reflective surfaces
The sturdy light grid for many standard applications
- Up to 128 beams
- Different beam resolutions 30 mm and 60 mm
- High operating reserve for scanning ranges up to 12 m
- Potentiometer for sensitivity adjustment
- Ambient light immunity up to 150,000 lux
- Tough aluminum housing
- PNP/NPN, relay output and a test input
- Optical synchronization
Inspection of defined functions
- Inspection of ambient conditions, damage, alignment and contamination of the SICK product
- Inspection of performance
- Function and communication test
Creating MID conformity for billable systems
- Inspection of system for conformity according to the relevant EU-type examination certificate
- Metrological tests carried out
- System protected against manipulation by attaching the prescribed labels and securing elements
- Testing documentation produced and handover of compliance documents
The specialist for high-speed applications
- Infrared light source
- Simple and precise setting of the switching threshold via IO-Link, teach-in button, or plus/minus buttons
- Fast response time: 100 μs
- PNP and NPN switching output
- Light/dark switching function
- Stable aluminum housing with IP 65 enclosure rating
- Smart sensor with integrated IO-Link interface
Inspection, maintenance and restoration of defined functions
- Inspection of ambient conditions, damage, alignment, and contamination of SICK components and systems
- Restoration of defined functions
- Inspection and adjustment of application-specific parameters (except for calibrated systems)
- Archiving of parameters, acceptance test, and handover to the personnel
The clear choice for detecting transparent labels
- Detection of transparent, opaque or printed labels
- Unaffected by metallic foils and labels
- Fast response time of 250 µs
- Simple and accurate adjustment via teach-in button, or plus/minus buttons
- Rugged, IP 65 aluminum housing
Collision measurement for collaborative robots
- Efficient measurement of force and pressure by certified safety specialists from SICK
- Documentation in compliance with ISO/TS 15066 including an overview of upheld and exceeded limit values
- Expert knowledge in Safe Robotics: SICK provides support in interpreting measurement results
The atmosphere must be just right
- Certified according to IECEx and ANZEx
- Reliable, continuous measurement (24/7)
- Automated switching between modular expandable measuring points for up to 40 sites
- Automated alarm and alarm report
- Self-contained, transportable system
Reliable measurement of greenhouse gases for precise determination of emission taxes
- Reliable measurement with low measurement uncertainty.
- Automated switching between up to 5 sample points
- Software package for calculating and recording the total greenhouse gas emission
- Flow rate, pressure, and temperature measurement using IECEx Zone 1 devices
- Available as a standalone cabinet or integrated into MINESIC700 TBS
For the efficient prioritization of safety-related modernization measures
- Safety-related evaluation of production plants
- Summary of the biggest safety deficits on individual machines
- Support in prioritizing safety-related modernization measures based on the machines and measures
- Assistance with estimating the budget for safety-related retrofitting measures
The compact device solution for non-contact flow measurement in tunnels
- Modern ultrasonic technology for non-contact measurement
- Large measuring range
- Compact device design
- Very easy mounting and commissioning
- Immune to contamination
The flexible wire draw encoder for indoor and outdoor areas
- Measuring range: up to 3 m
- Compact housing
- Modular measuring system with a wide selection of interfaces
- Rugged wire with 0.81 mm diameter; optional dirt scraper
- High retraction force
- Accessories for individual measuring wire guide
Ready for explosive atmospheres
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- ATEX II 3G / 3D (2/22 zones)
- ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
- ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
- 7-segment display
- Beam coding for accurate system allocation
- Configuration and diagnostics via PC
- External device monitoring (EDM) and restart interlock
1D code identification using a compact scanner for standard applications
- Extremely compact
- Lightweight
- Easy commissioning
- Fast and reliable decoding even on poorly printed or partly damaged codes
- Available as RS-232 variant with flying leads and as USB variant
- Pushbutton trigger
- One trigger input and two digital outputs for good read/no read outputs (for RS-232 variant only)
- CLV505 available in raster version
Compact type for optimum integration into safety applications up to type 2
- Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849), only in conjunction with suitable testing device, e.g., Flexi Classic or Flexi Soft
- Compact size with ranges up to 18 m
- Plastic housing, ABS
- Enclosure rating IP 67
- Temperature range from –40 °C to +60 °C
Standard type and long ranges for safety applications up to type 2
- Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849), only in conjunction with suitable testing device, e.g., Flexi Classic or Flexi Soft
- Compact size with ranges up to 35 m
- Integrated heating
- Enclosure rating IP 67
- Temperature range from –40 °C to +60 °C
Muting switching amplifier for M4000 Advanced
- Connection of 2 to 4 muting sensors, external muting lamp, reset and override control switch, belt stop signal
- Functions: Concurrence monitoring, monitoring of the total muting time, sensor gap monitoring, sensor testing, partial blanking, end of muting via the ESPE, integrated override
Low capital commitment thanks to efficient provision of spare parts
- SICK spare part warehouse near the customer (consignment warehouse)
- Stock levels adapted to customer requirements
- Uniform stock level due to quick reorder of removed spare parts
- Professional planning and supervision of the spare part warehouse by SICK