Filter by:

667 results:

Result 505 - 528 out of 667

The reliable solution for your plant safety – a SICK original
  • Efficient solution for the replacement of FGS protective devices
  • The latest generation of safety light curtain: deTec4
  • FlexFix brackets for simple mounting and alignment of the deTec4
  • Adapter for connecting the deTec4 to existing FGS terminal compartments
  • Mounting brackets included
Compare now
Select
3D snapshot – colorful perspectives for precise factory automation
  • Up to 30 color depth images per second
  • Works in absolute darkness and in daylight of up to 40 klx
  • Resolution: 640 px x 512 px; depth resolution down to the sub-millimeter
  • Output of 3D color data via a Gigabit Ethernet interface
  • Temperature range: 0 °C ... 50 °C (depending on the housing), enclosure rating: IP67
  • HDR mode
Compare now
Select
Precise, reliable, compact 2D LiDAR sensor for indoor and outdoor applications
  • Efficient and cost-effective 2D LiDAR sensors for measuring ranges of up to 50 m
  • Outstanding performance whatever the weather, thanks to multi-echo technology and intelligent algorithms
  • Rugged, compact housing with enclosure rating up to IP 67, integrated heating, and a temperature range of –40 °C to +60 °C
  • Variants for security applications with relay outputs and VdS certification available
  • Measurement data output via Ethernet interface in real time
  • Number of digital outputs can be expanded via external CAN modules
Compare now
Select
SensorApp for identifying the position and orientation of dollies
  • Automated, reliable position determination for dollies
  • Identifies the x-, y- and z-coordinates of the front bottom corners of a dolly
  • Processes distance values with 510 x 420 pixels per recording
  • Working range: 1 m to 3 m
  • Typically requires less than 400 ms from image acquisition to data transmission
Compare now
Select
Laser contrast sensor
  • Laser variant with sensing range from 30 mm bis 800 mm
  • Very small and precise laser light spot (class 2)
  • High switching sequence of 17 kHz
  • Display of detection reliability via control panel
  • Very precise light spot
Compare now
Select
High-performance, future-proof CEMS for emission measurement
  • Cold/dry extractive analyzer system certified according to EN 15267 and EN 14181
  • Plug-and-play analyzer module with 24 V power supply
  • Control unit for displaying all measured values and status information on one monitor
  • External sensors can be connected via prepared interfaces
Compare now
Select
Miniature sensors for industrial applications
  • Design: M4 to M5, diameter: 3 mm to 6.5 mm
  • Extended sensing ranges: 0.6 mm to 6 mm
  • Electrical configuration: DC, 3-wire
  • Enclosure rating: IP67
  • Temperature range: –25 °C to +70 °C
  • Rugged stainless-steel housing, plastic sensing face
  • 3-fold sensing ranges, visual adjustment indicator, IO-Link communication
Compare now
Select
Innovative positioning with fieldbus interfaces
  • Highly accurate camera-based bar code positioning system
  • Traversing speeds of up to 7 m/s can be achieved
  • Wear and maintenance-free thanks to camera technology
  • Adjustable resolution as low as 0.1 mm
  • Output of position and speed data, as well as pre-failure notifications via fieldbus interfaces
  • Wide operating temperature range from –30 °C to +60 °C
Compare now
Select
Magnetic proximity sensors in a rectangular housing
  • Type: 10 mm x 28 mm x 16 mm
  • Sensing ranges: up to 60 mm
  • Electrical configuration: DC, 3-wire
  • Enclosure rating: IP 67
  • Temperature range: –25 °C to +75 °C
  • Tough VISTAL™ housing
  • Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
  • Solves high-temperature applications by installing the permanent magnet in the high-temperature area and the sensor behind an insulated area
Compare now
Select
At a high level
  • Immersion depth up to 100 m
  • Available with various cable lengths
  • Measuring ranges from 0.1 bar ... 1 bar up to 0 bar ... 25 bar
  • Stainless steel membrane
  • Hermetically sealed stainless-steel housing with PA protective cap
  • Cable made from PUR, FEP cable is available as an option for aggressive media
  • Optional temperature measurement with integrated Pt100 element
  • Optional surge protection
Compare now
Select
  • Many straight and angled variants
  • Different connection technologies
  • Fulfills the requirements of the IP65, IP66K and IP67 enclosure rating
Compare now
Select
High-speed image-based code reading and assignment for small object gaps
  • Several camera variants to choose from: 5, 9 or 12 megapixels
  • High illumination intensity
  • Large field of view and high depth of field
  • Powerful processor
  • Decoding algorithms based on artificial intelligence
  • Three-dimensional assignment of codes to objects
  • Small housing, identical to the predecessor model Lector65x
  • 2 x 1-GbE image channel
Compare now
Select
AI-powered quality control made stress-free
  • AI-powered Intelligent Inspection toolset
  • Quality inspection toolset
  • Quad-core CPU and AI accelerator
  • Monochrome or color imaging option
  • Up to 5 megapixels and strong illumination
  • Intuitive Web UI
  • Dual-port fieldbus and high-speed IOs
  • SICK Nova, SICK AppSpace, and HALCON support
Compare now
Select
Exact localization, tracking and management of assets
  • Scalable localization system for recording position and status data of assets
  • Tracking functionality
  • Indirect object localization via data fusion
  • Geo-fencing: Automated triggering of defined follow-up processes as soon as assets reach or leave certain geozones
  • Event management
Compare now
Select
Easy sensor integration into PoE environments
  • Integrates devices without PoE interface into PoE environments
  • Splits the PoE signal into a 24 V voltage supply and Ethernet data line
  • LEDs in the housing cover for visualizing received sensor signals
  • Integration of digital I/Os
  • Plug-in electrical connections
  • Compact housing
Compare now
Select
Oxygen measurement made easy
  • Measurement cell with long service life due to high-quality processing
  • Measurement cell self-monitoring
  • Version for high temperatures available
  • ZIRKOR remote app for remote access to analyzer
  • Very short response time
Compare now
Select
Optimal safety protection in maintenance mode
  • Zero-speed and drive monitoring
  • 4 safe semiconductor outputs
  • PL e (EN ISO 13849), SIL3 (IEC 61508), SILCL3 (EN 62061)
  • Maximum input frequency of 2 kHz
  • Adjustable monitoring limit/monitoring frequency from 0.1 to 9.9 Hz or 0.5 to 99 Hz
  • 2 application diagnostic outputs for failure and status display
  • Diagnostic LEDs
Compare now
Select
Logistics monitoring and diagnostics – make better decisions...faster
  • Reliable aggregation and visualization of SICK sensor data
  • Modern, responsive user interface accessible on multiple form factors
  • Data Analysis Package based on time, read-rates and barcode type
  • Easy installation and configuration
  • Time limited license for evaluation
Compare now
Select
High-performance, customizable 2D machine vision in tight spaces
  • Quality Inspection toolset for location, inspection, measurement and color
  • Intelligent Inspection toolset to classify and detect anomalies
  • Supports single picoCam2 or midiCam2
  • Medium to high resolution in monochrome or color
  • Quick customization with SICK Nova plug-in tools
  • Easy configuration in web interface
Compare now
Select
Intelligent wiring and maximum availability
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Sender/receiver in a single housing, scanning range up to 7.5 m
  • External device monitoring (EDM), restart interlock and application diagnostic output
  • Standardized M12 connectivity
  • 7-segment display
  • Configuration keys for setting directly on the device
  • Beam coding for correct system allocation
  • Optional integrated: LED, Actuator Sensor Interface
Compare now
Select
Multifunctional sensor for level and temperature measurement
  • Continuous level measurement and temperature measurement as well as level and temperature switches
  • Measurement irrespective of container material
  • Probe from 100 mm to 1,000 mm
  • Display and intuitive menu navigation
  • No mechanical moving parts
  • IP 67 enclosure rating and IO-Link 1.1
  • No dead zone along the measuring range
Compare now
Select
Connects the field level and IoT using standardized IT protocols.
  • SICK standard for integrating sensors into higher-level networks (e.g., MQTT)
  • UI-based configuration of the SensorApp
  • Configurable user interface
  • Easy access to SICK Cloud based services via SICK LiveConnect
  • Software can be used with other applications or as a standalone solution
  • Identification of all connected devices at the press of a button
Compare now
Select
Position sensors for T-slot
  • Position sensor for direct mounting in T-slots on pneumatic cylinders
  • Sensor variants with measuring ranges of 32 mm to 256 mm
  • Analog outputs (for current or voltage), switching output, and IO-Link
  • Mounting on other cylinder types (e.g., round body cylinders) is possible with adapters
Compare now
Select
High-performance contrast and color detection in a small, compact housing
  • RGB technology for best possible detection
  • Switching frequency: up to 70 kHz, jitter: 3 µs
  • TwinEye-Technology® for high depth of field and sensing distance tolerance
  • Various teach-in variants
  • Color mode
  • IO-Link and flexible sensor settings
  • Display for easy sensor operation
Compare now
Select

Result 505 - 528 out of 667