Filter by:
667 results:
Powerful processing and integration of sensor data
- Powerful industrial computer with Intel® CoreTM i7 processors of the newest generation
- Versatile use with SICK AppEngine and Analytics Solutions from SICK
- 4 GigE interfaces and versatile connection options
- Rugged, fan-free design in compact housing
- Memory can be expanded to 4 TB
- Temperature range: –20 °C to +60 °C
1D code identification using a scanner for harsh environments and HACCP applications
- Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
- Integrated LED bar graph
- CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
- Enhanced SMART code reconstruction technology
- Flexible sorting, filtering, and logical functions
- Advanced, easy-to-use SOPAS configuration software
- High scanning frequency of up to 1,200 Hz
- Advanced remote diagnostics and network monitoring capabilities available over Ethernet
Simple set up, perfect detection
- Reliable measurement, regardless of material color, transparency, gloss, or ambient light
- Sensing ranges up to 1,300 mm
- Short metal or plastic M18 housing from 42 mm in length
- Straight or angled design
- Immune to dirt, dust, humidity, and fog
- Versatile interfaces including IO-Link available
Quick and reliable classification of different pallet types
- Automatic pallet classification during operation
- Artificial neural network for evaluating a wide range of pallet types
- Sensor Integration Machine as an interface to warehouse management systems
- Additional midiCam2 records pallet loads
- Simple extension of the currently supported pallet types
- Space-saving design
The flexible solution
- Measuring ranges from 0 mbar ... 100 mbar up to 0 bar ... 600 bar
- Relative, absolute, and ± measuring ranges
- Also available with flush-mounted membrane
- Process temperature up to 150 °C (optional)
- Large number of commonly used process connections
- High shock and vibration resistance
- Accuracy 0.5% or 0.25%
- Output signal 4 mA ... 20 mA, 0 V ... 5 V or 0 V ... 10 V
- Zero and span adjustable
- Round connector M12 x 1, angled plug (DIN 175301-803 A) or cable connection
Fully-automatic detection of overheated vehicle parts
- Fully-automatic detection of overheated vehicles
- Adjustable alarm thresholds for various vehicle zones
- 3D visualization of the vehicles
- Can be extended, for example, to include the detection of license plates, hazardous goods plates or overheight
- Data transmission via TCP/IP interface
- All-weather LiDAR and infrared technology
3D LiDAR sensor with multilayer technology and large vertical aperture angle
- Gap-free detection across 24 scanning layers at an aperture angle of 120°
- Fine angular resolution with high scanning point density
- Reliability thanks to multi-echo technology
- Convenient and customer-friendly web server interface for configuration
Get a better perspective - with the EventCam from SICK
- Image and video mode, RGB
- Horizontal field of view 44° @ QSXGA
- Working distance 0,4 m ... 0,6 m or 0,8 m ... 6,0 m
- Immediate FTP upload and/or internal storage (35-1000 events)
- Ambient operating temperature 0°C ... +40°C / 0°C ... + 35°C (depending on the mode)
- Dimensions (W x H x D) 71 mm x 43 mm x 35.6 mm
- Housing of aluminum die cast, IP65
- CE approval
Check presence inspection applications with ease using 2D and 3D machine vision
- 2D and 3D machine vision check
- Presence inspection applications
- User-friendly interface launched from a web browser
- Quick customization with SICK Nova plug-in tools
- I/O and TCP/IP interface
1D code identification using a rugged scanner with flexible interface concept
- CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
- SMART620 code reconstruction technology
- Flexible sorting, filtering, and logical functions
- Advanced, easy-to-use SOPAS configuration software
- High scanning frequency of up to 1,200 Hz
- Small housing
- Advanced remote diagnostics and network monitoring capabilities available over Ethernet
- IP 65 or IP 69K rated (depending on type)
Event recording to show what happened before and at “the exact moment”
- Remote error analysis and live image from the machine
- Flexible configuration with various hardware components and different trigger options
- The EventCam app can be operated in parallel with other SICK apps
Flexible visualization solution for simple and complex sensor applications
- Programmable and configurable human machine interface
- Fanless system with capacitive multi touch display and PC in a compact housing
- Two integrated Ethernet interfaces, additional interfaces depending on the variant
- Selected software preinstalled
- Rugged for use in industrial environments
Compact. Flexible. Intelligent.
- Interfaces for the cloud and cameras, illumination, LIDAR scanners, (IO-Link) sensors and encoders
- Up to 4 Ethernet ports
- SICK Interface & Algorithm API for image and sensor data processing
- Enclosure rating IP65 or IP20 (depending on type)
- Design without fans
- Flexible in use, e.g., with the Flexi Soft safety controller
The highest level of flexibility and economic efficiency - fibers from SICK
- Proximity and through-beam fibers
- Threaded and smooth sleeve heads available
- Axial and radial fiber optic head alignment available
- Fiber optic heads with tiny dimensions
- Ambient condition-specific fiber lengths
- Product range constantly being extended to include new variants
- Excellent price/performance ratio
Flexible conveyor belt sensor for detecting irregular leading edges
- Precise detection of leading edges
- Outstanding ambient light immunity
- Easy installation
- Housing length: 200 mm to 1,200 mm (7.87 – 47.24)
- Beam separation: 50 mm to 200 mm (1.97 - 7.87)
- Number of sensing points: 2 to 8
1D code identification with easy to integrate IO-Link or dual port scanner
- Reading field and rugged design ideal for intralogistics applications
- Flexible interface concept: CANopen, SICK CAN sensor network, serial, PROFIBUS DP, PROFINET, EtherCAT, IO-Link
- SICK CAN sensor network for networking multiple fixed mount barcode scanners or multiplexers/servers
- Connection option for trigger sensors in IO-Link devices
Non-contact flow measurement
- Flow sensor for conductive and non-conductive liquids
- Compact design with no moving parts
- Process temperature up to 80 °C, process pressure up to 16 bar
- High chemical resistance due to seal-free sensor design
- Large display with membrane keyboard
- Integrated empty tube detection
Maximum precision in dynamic applications
- Single-axis (360°) and two-axis (+/-90°) inclination sensors based on a six-axis IMU
- Intelligent sensor fusion filter
- Highly accurate even with dynamic movements
- Interfaces: CANopen, SAE J1939
- Programmable with the PGT-12-Pro
- Temperature range: −40 °C to +80 °C
- Shock resistance: 100 g
- Enclosure rating: IP67/69
Superior 3D performance in a small package powered by ROCC technology
- 2.5 Gbit/s network interface option
- RGB and grayscale in 5120 pixels on selected variants
- ROCC technology for superior 3D performance
- 3D profiles at up to 69 kHz in reduced ROI
- GigE Vision and GenICam compliant
- 3D, reflective, and scattered light measurement in one device
- Industrial housing, optional IP65/67 enclosure rating
UHF transponder identification using a compact RFID read/write device for short sensing ranges
- Extremely compact design
- Scanning range up to 0.5 m
- Connection option for trigger sensors
- Flexible interface concept (e.g. PROFINET, EtherNet/IPTM, OPC-UA, IO-Link (via IO-Link master))
- Integrated antenna and data processing
- Configuration via SOPAS ET
- Ethernet-based variants: Compatible with SICK AppSpace
- Rugged design (IP67)
A genuinely talented all-rounder
- Pressure measurement ranges from 0 bar ... 0.05 bar up to 0 bar ... 1000 bar
- Relative, absolute, and ± measuring ranges
- Large number of process connections available
- No mechanical moving parts. Hence no wear, fatigue, or maintenance
- Circularly welded, hermetically sealed stainless steel membrane
- Output signal 4 mA ... 20 mA, 0 V ... 5 V or 0 V ... 10 V
- Electrical connection M12 x 1, angled plug (acc. to DIN 175301-803 A) or cable connection
Anonymous and reliable people counting
- Exact measurement data output via telegrams and digital outputs
- Intuitive user interface for representation and configuration of the application
- Large aperture angle and four layers of the MRS1000
- Shoulder-head-shoulder contour detection
- Pre-programmed, application-specific app based on a 3D LiDAR sensor
Smart visualization of operational statuses with IO-Link
- Different operating modes: Signal light, Level meter or Animation
- Bright LEDs in 21 different colors
- 20 independently configurable color segments
- Optional: Buzzer module for acoustic alarms
- Simple, graphical operation
- Industry 4.0-capable thanks to IO-Link
- Parameter changes during operation
Pin and press-fit inspection – verifying the presence and position of pins
- Full-scale solution for the inspection of PCBs and pin connectors
- Rugged design suitable for industrial use
- Ranger cameras from SICK for high-precision 3D imaging
- Four versions – high value, fast inspection, and double-camera to prevent occlusion