Filter by:
667 results:
Tire manufacturing insights through intelligent diagnostics
- Reliable aggregation and visualization of SICK sensor data
- Modern, responsive user interface accessible on multiple form factors
- Data Analysis Package based on time, read-rates and barcode type
- Easy installation and configuration
- Time limited license for evaluation
Your objects are always in focus
- Dynamic focus adjustment
- Big depth of field in fix focus operation
- Tracking function with MSC800
- Integration into the network concept of the MSC800
- JPEG image output in real time
- 2 or 4 megapixel resolution along with a high image capture rate of up to 40 Hz
- Highly versatile customer interfaces and protocols
Intelligent data analysis for Industry 4.0
- Reliable data acquisition from SICK Intelligent Sensors
- Powerful, efficient data analytics engine
- Modern, responsive user interface
- Secure data storage, retrieval and visualization
- Easy installation and configuration
- Time limited trial license for evaluation
Multifunctional quality control for individual use
- Software platforms with combinable basic functions and extensible modules
- Recipe management
- Modular and scalable hardware
- Digital outputs for user-defined alerts
- Display of data detected by the sensor as well as sensor statistics via touch screen
Multifunctional IO-Link sensor for pressure measurement, control and monitoring
- Switchable switching outputs (PNP/NPN) and analog output (current/voltage)
- Scalable analog output (5:1 turn down)
- High measurement accuracy: ± 0.5%
- IO-Link for transmitting process data to the control as measured values in bar
- Housing can be twisted in two places (process connection/display) and display can be rotated by 180°
- Common process connections, also with flush-mounted membrane
Rugged electro-mechanical safety switch with retaining force for doors
- Standardized metal housing
- Rigid or mobile actuators
- Available with M20 X 1.5 cable entry gland or Flexi Loop-compatible M12 plug connector (depending on variant)
- Slow-action switching elements with four contacts
- IP 67 enclosure rating
Integrated cylinder position measurement for mobile machines
- Measuring range: 50 to 2,500 mm (for MAX48N and MAX48A) or 1,500 (for MAX30N), 1 mm increments, typical resolution 0.1 mm
- Analog, CANopen, SAE J1939 and PWM interfaces are available
- Pressure-resistant housing, designed for hydraulic operating pressures of up to 400 bar
- High operating temperature (electronics) up to +105 °C
- Fluid temperature (hydraulic oil) up to max. +95 °C
- Compact dimensions: 10 mm installation space, 30 mm cushion zone
- Position magnet does not need a spacer disk
Compact electro-mechanical safety switch with retaining force for doors
- Compact plastic housing
- Rigid or mobile actuators
- 3 M20 x 1.5 cable entry glands
- Slow-action switching elements with three contacts
- IP 67 enclosure rating
Small electro-mechanical safety locking device with status LED
- Compact plastic housing
- M20 x 1.5 cable entry gland
- Power to release
- Lock monitoring
- LED locking indicator
- Mechanical unlocking mechanism on three sides
Rugged and smart – 3D snapshot solution for harsh outdoor conditions
- Resolution of the depth and color map: 1,024 px x 576 px; up to 30 images per second
- Switchable field of view sizes: 130° x 105°, 90° x 60°
- GigE Vision
- Meets EMC requirements for mobile machines
- Temperature range: –40 °C to +60 °C
- Enclosure ratings: IP67, IP69K
- Shock and vibration resistant
- Computing capacities for depth map calculation and software programs
Standstill monitoring without additional sensors
- Standstill monitoring by means of residual voltage measurement
- 3 normally open and 1 normally closed positively guided safety contacts
- 2 application diagnostic outputs for semiconductors
- 1 application diagnostic output normally open
- PL e (EN ISO 13849), SIL3 (IEC 61508), SILCL 3 (EN 62061)
- Maximum motor supply voltage 690 V
- Adjustable voltage threshold and standstill period
Small electro-mechanical safety switch with retaining force for doors
- Narrow plastic housing
- Rigid and mobile actuators
- Available with M16 X 1.5 cable entry gland or Flexi Loop-compatible M12 plug connector (depending on variant)
- Slow-action switching element with up to three contacts
- IP 67 enclosure rating
Compact electro-mechanical safety switch with retaining force for doors
- Compact plastic housing
- Rigid and mobile actuators
- Available with M20 X 1.5 cable entry glands or Flexi Loop-compatible M12 plug connector (depending on variant)
- Slow-action switching elements with two contacts
- High retaining force
- IP 67 enclosure rating
Reliable load detection and identification for traceable loading and unloading of industrial vehicles
- Automatic load detection with distance sensors and load identification with technologies such as RFID, laser and camera
- Telematic Data Collector controls the sensors to generate real-time information on loading operations using load identification data
- Wireless data transmission to the software infrastructure via mobile network or WiFi
- Configuration via browser-based user interface
Small, precise, ultrasonic
- Reliable measurement, regardless of material color, transparency, gloss, or ambient light
- Ultrasonic technology in a small housing
- Detection, measurement, and positioning with ultrasonic technology
- Variants with PNP/NPN digital output, analog output or push-pull output with IO-Link
- Teach-in button
- Precise background suppression
- Immune to dirt, dust, humidity, and fog
Ultrasonic technology housed in an industry-proven design
- Rugged and proven housing design
- Fast teach-in of the complementary digital outputs via pushbutton or IO-Link
- Optimal background suppression
- Integrated temperature compensation
- Detection, measurement, or positioning with ultrasound
- Regardless of material color, transparency, gloss, or ambient light
Analyzer system for reliable monitoring of smoldering fires
- Early CO detection through continuous monitoring
- Application-specific gas sampling with integrated backflush
- Measurement point switchover for up to four sampling points
- Gas sampling using heated sample gas line for ATEX zones 21/22, gas sampling unit for zones 20/21/22
- Setup of analyzer cabinet in Ex-free areas
- Pre-configured complete system for easy commissioning
NAMUR magnetic proximity sensors in a cylindrical housing for explosive areas
- Types: M12 to M18
- Sensing range: up to 120 mm
- Electrical configuration: NAMUR
- Enclosure rating: IP 67
- Temperature range: –25 °C to +70 °C
- Nickel-plated brass housing; plastic sensing face
- Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
- NAMUR design for usage in explosion-hazardous areas
Position and speed measurement for compact linear drives
- Absolute, non-contact, wear-free length measurement system for linear motors
- Measured lengths of up to 1 m
- Suitable for high traverse speeds of up to 10 m/s
- Reliable location positioning even in the event of condensation and contamination of the magnetic tape
- Electronic type label and programming of the position value
- Absolute location positioning, no reference run
- HIPERFACE® interface
- Certified according to SIL2 and PL d
Inductive standard sensors for economical use in outdoor applications
- Types: M12, M18, M30
- Extended sensing ranges: 4 to 20 mm
- Electrical configuration: DC, 3-wire
- Enclosure rating: IP67, IP68, IP69K
- Temperature range: –40 to +85 °C
- Nickel-plated brass housing, plastic sensing face (LCP)
- Resistant to oil and cooling lubricants; suitable for use outdoors
Hand-held mobile dimensioning system
- Fully portable hand-held device
- Captures one or more barcodes and images, in addition to dimensions
- Operates in both offline and online modes depending on network availability
- Measurement accuracy of up to 0.5 in
- Maximum package size 118 in x 118 in x 96 in
- Certified according to NTEP
The universal application solver
- Reliable measurement, regardless of material color, transparency, gloss, or ambient light
- Sensing range up to 8,000 mm
- Display enables fast and flexible sensor adjustment
- Immune to dirt, dust, humidity, and fog
- Versatile interfaces including IO-Link available
- Adjustable sensitivity
Safety locking function with standstill monitoring for maximum productivity
- Process-optimized safety door monitoring
- Safe monitoring of machine speed
- Easy configuration with function blocks
- Available as a complete package or with components that can be selected individually
- Integration into all common fieldbuses (optional)
- Monitoring when door opens with SOS
The compact pressure switch for hygienic applications
- Hygienically-graded pressure switch with display for the food and beverage industry
- Wetted parts are made from stainless steel 1.4435
- Individually programmable switching outputs and analog output
- Pressure values are indicated on the display
- Unit of pressure value in the display can be switched
- Output states are indicated separately via large LEDs
- IO-Link