Onshore gas measurement with FLOWSIC600

Jan 22, 2018

In the Netherlands, natural gas is a key source of energy and accounts for nearly half of the total energy mix. As we enter a new era in terms of energy, an intelligent approach to gas production is crucial. Even small gas fields can support the Dutch government’s energy policy.

Therefore, gas reservoirs are pumped out down to the last cubic centimeter on the coast of Holland. Shell commissioned the construction of a mobile measurement station designed especially to measure this remaining amount: KISS. The station makes it possible to approach wells and set up equipment for them flexibly, in line with the application requirements, using a portable metering skid. The station’s successor – KISS next – has now arrived, bringing improvements and new features. Enabled by the use of the FLOWSIC600 ultrasonic gas flow meter from SICK for stable gas volume measurement.

“Economical production is a fundamental requirement for this. This includes lowering costs, using new technologies, and taking advantage of infrastructure,” explains Ying Tang, Metering Engineer at Shell in conversation with Jörg Wenzel, Head of Product Marketing Services at SICK.

 

 

Gas well applications need tough equipment

The gas is pumped up from 5,000 meters below the surface at the onshore deposits. It is crucial that the gas flow is measured extremely accurately, even in the event of widely fluctuating pressures. A lot is demanded from quantity measurement at the well due to the variable properties of the gas.

The quality of the untreated gas varies in its composition depending on deposits – for one thing, it is wet because it contains water and condensate. Sand and dirt are also transported to the surface, contaminating the gas. The temperatures fluctuate between ‒20 and +115 °C – temperature drifts must therefore be ruled out during measurement. When it comes to measuring gas, the bar has been set high, which creates challenges and imposes conditions – on the measuring device, on the technology, and on installation and maintenance. And the project is not just attractive for Shell, one of the largest oil and natural gas companies in the world but is important to meet the Dutch governments energy policy as well as gas producers worldwide.

 

To find out more, I talked to Ying Tang, she is a Metering Engineer at Shell.

 

Keep it simple and smart – is that what KISS from Shell refers to?

Exactly, that’s KISS – a compact and mobile gas system, approximately 12 m long, 2 m wide, and 2 m high, for small gas fields. KISS was launched in 2004. It is an innovative technology for extracting natural gas in small fields – in a simple, standardized, and automated manner, with reduced production, commissioning, and project costs. If a well dries up, KISS is loaded onto the truck and transported to another well. Positioned on the next well, KISS has plug-and-play functionality, meaning it can be connected to control centers quickly and directly. The gas flow is controlled and the pressure and temperature are monitored from there.

 

When did Shell decide to use ultrasonic gas flow meters from SICK?

At the point when KISS next came about. When you’ve launched something new on the market, you want to keep perfecting it. Optimizing the gas flow measurement was crucial as the gas flow meter is one of the main components in KISS next. The differential pressure measurement used previously with Venturi was too restrictive when it came to the flow range. As a result, different designs were required and this often resulted in conversion work – while also having to cope with fluctuating flows. We had to find a feasible solution to fit for purpose. That is now the FLOWSIC600.

 

Does the FLOWSIC600 fulfill the legal requirements for measuring devices and conditions?

In addition to the main characteristics it offers, the measuring device needs to cover a wide range of applications and reduce the skid size significantly. We spoke to a few manufacturers so that we could gage the application requirements for the meter performance in good time. We discussed minimum inlet zones, the measuring properties of untreated and wet gas, changing conditions in the process, noises in lines, and – most importantly – the very high level of measurement accuracy. That's something we have to be able to depend on. The ultrasonic technology from SICK demonstrated clear advantages over the previous Venturi flow measurement principle.

 

For example?

The direct path layout of the FLOWSIC600 is much more rugged in wet and dirty gas mixtures. Reflection paths, for example, quickly fail because dirt influences the reflection. What's more, the FLOWSIC600 has a much wider measuring range of 1:120, complies with the volume fraction of more than 1 percent (LVF < 1%) for wet gas measurement, and also has a longer service life. Just what we need – and we can ensure fault-free operation.

 

What does ensuring fault-free operation mean to Shell?

The technology that we use needs to be reliable. We expect gas flow meters to measure very accurately for the long term. Even the noise from the pressure regulator, which is installed directly opposite the gas flow meter and makes a lot of noise, does not have an effect on the FLOWSIC600. However, if the measurement is affected, we need to know the cause as soon as possible. Only then can we respond quickly and initiate countermeasures. With the MEPAFLOW CBM software solution from SICK, we get user-friendly data access to the FLOWSIC600 with lots of diagnostic options, such as the ability to check the signal-to-noise ratio or gain parameters. If these change, this could indicate contamination or an increase in CO2. Any impairments which arise are displayed before they have an impact on the measurement. We want to ensure high extraction volumes without faults and delays so that we can affirm Shell's excellent reputation as a reliable supplier.

 

So everything is flowing smoothly – even when it comes to the legal requirements?

Of course. The FLOWSIC600 has all the relevant certificates for explosion protection. On top of this, it has to fulfill the requirements of ISO 17089 for ultrasonic flow measurement. In the standards and at Shell, measuring tasks with different accuracy requirements are categorized in different classes. At Shell, there are three classes: Class 1 is provided for custody transfer gas measurement involving large quantities of gas and the uncertainty must be less than 1 percent. Class 2 is also for sales and taxation, but between facilities and entities with less than 2 percent uncertainty. Class 3 is typically used for the gas production area close to the well with a maximum measurement uncertainty of 10 percent.

With the FLOWSIC600, we achieve class 2, despite the liquid content in the gas. As a result, we can use the skids in an even more versatile manner. Local authorities can also remove one path (path 4) to achieve Class 2 requirement, as the FLOWSIC600 is certified with its four MID measuring paths.

 

How long has a mobile measurement station of this kind been in operation?

KISS has been designed with a service life of 25 years. All skids are ready for delivery on demand from the warehouse – KISS, KISS next, or Chemical Injection skids. We have currently built 5 of the 12 planned KISS next units. With KISS next, the system design is even slimmer and more cost-efficient, and mobility has become even more convenient. The standardized high-level pre-production means that it can be constructed on site within one to two weeks. At the moment, we are only aware of a few relocations of complete skids. However, this will soon change when oil companies start processing their fields one after the other. With the FLOWSIC600 gas flow meters, it is even possible to serve a group of wells with the same skid.

 

Shell and SICK have set precedents – can we expect success from them?

The mobile gas system is already one of the most remarkable system developments. Without this innovative development, a lot of natural gas would probably remained unused underground. The KISS skid is small but refined – it regulates the gas flow in small natural gas fields, and controls and monitors the flow, pressure, and temperature. The outstanding system technology goes hand in hand with low investment and operating costs – that’s remarkable in itself. With the rugged and compact FLOWSIC600 ultrasonic gas flow meter, we can cover an enormous flow range reliably, the system monitors itself constantly and provides intelligent device diagnostics, and we get a measurement with long-term stability.

 

 

Jörg Wenzel

Head of Product Marketing Services Flow Measurement

Jörg Wenzel joined SICK in 2011. He has been working in various positions in the area of solutions for flow measurement. Since 2016 he is in charge for the Marketing of this section.

Do you have any questions?

Get in touch with our experts

I want to stay up to date and regularly be informed about new articles!

Register now