Filter by:

661 results:

Result 169 - 192 out of 661

Modular LIDAR localization based on natural contours
  • High repeatability: < 10 mm
  • Driving speed up to 3 m/s
  • Rot. rate max. 90°/ s
  • Position output with up to 66 Hz
  • Easy-to-operate user interface (web browser) and ROS integration
  • Integration options for vehicle odometry and reflector detection
Compare now
Select
The new standard for high-performance luminescence sensors
  • Simple teach-in
  • Operating range up to 250 mm
  • Version with IO-Link for remote monitoring
  • Bar graph display provides information about the luminescence intensity
  • High speed (6.5 kHz), standard (2.5 kHz), high resolution (500 Hz) models
  • Additional optical filters suppress background luminescence
  • Fiber-optic cable connection (with 20 mm lens)
  • Switching and analog output
Compare now
Select
Mini, easy, speedy
  • Small, tried-and tested housing
  • High grayscale resolution
  • Very large dynamic range means reliable detection of contrasts on glossy materials
  • Switching frequency: 10 kHz
  • White light
Compare now
Select
The safe connection of your programmable device to SICK Remote Service
  • Safe remote maintenance connection
  • Exact monitoring via maintenance access
  • Easy download, configuration and installation
  • Seamless integration into existing systems
Compare now
Select
Ready for explosive atmospheres
  • Certified for use in explosion-hazardous areas in accordance with ATEX, IECEx and NEC thanks to explosion-proof enclosure
  • Access protection with differentiation between personnel and materials – without muting
  • Hazardous point protection with optional regular blanking
  • Available in protective field heights of 600 mm, 900 mm, and 1,200 mm
Compare now
Select
One thing is clear - no reflector needed
  • Advanced SICK technology
  • Elimination of the reflector as an error source
  • Machine parts can be used as a reference surface
  • AutoAdapt for continuous threshold adaptation in contaminated conditions
  • PinPoint LED with bright and precise light spot
  • Easy-to-use teach-in pushbutton
  • Status LEDs visible from all sides
  • Rugged metal housing (PTFE coating available on request)
Compare now
Select
Intelligent, powerful, precise
  • High-resolution absolute encoder with up to 30 bits (AFM60) or 18 bits (AFS60)
  • Face mount flange, servo flange, blind hollow shaft
  • Connection type: 3 x M12 axial plug
  • Communication interfaces: PROFINET, EtherNet/IP™, EtherCAT®
  • Round axis functionality
  • Diagnostic functions
  • Status display via 5 LEDs
Compare now
Select
Accurate part localization for reliable robot handling
  • Precise and rapid part localization
  • Combined 2D and 3D measurement
  • Robot gripper correction calculation
  • Web-server-based user interface
  • Tools for easy integration with the robot
  • Combination of multiple devices possible
Compare now
Select
Powerful detection, smart installation - down to the last detail
  • Long sensing ranges: 1,200 mm with background suppression; 15 m on PL80A reflector
  • PinPoint LED with bright and precise light spot
  • Small housing design
  • 10 … 30 VDC or 24 … 240 VAC/VDC power supply with PNP/NPN or relay output
  • Rugged sensor housing with metal-reinforced holes for assembly
  • Q-Lock assembly system for mounting the sensor within a few seconds
Compare now
Select
Enabling switch for safety during setup or maintenance operation
  • Plastic housing with connected cable
  • 3-stage functional structure (off-on-off)
  • Slow-action switching elements with four contacts
  • Variant with additional plus/minus buttons
  • Complies to the standard IEC/EN 60947-5-8
Compare now
Select
High performance in a small housing
  • Highly accurate camera-based bar code positioning system
  • Traversing speeds of up to 7 m/s can be achieved
  • Wear and maintenance-free thanks to camera technology
  • Adjustable resolution as low as 0.1 mm
  • Precise positioning up to 10,000 m
  • Compact, extremely rugged magnesium housing
  • Wide range of interfaces: SSI, RS-422, and CANopen
  • Wide operating temperature range from –30 °C to +60 °C
Compare now
Select
Reliable turnkey solution for fiscal metering
  • Complete calibration is possible
  • Customization of instrumentation including gas analyzer, gas chromatograph, and supervisory computer
  • Seamless integration with the flow computer Flow-X from SICK
  • Available from Class 150 to Class 2500
  • Modular design
Compare now
Select
Modular solutions for fiscal metering
  • Utilises the ultrasonic flow meters FLOWSIC600 or FLOWSIC600-XT
  • Available from DN 50 to DN 1200 from Class 150 to Class 2500
  • With calibration the uncertainty of 0.1% is achievable
  • Customization of system components
  • Seamless integration with the SICK Flow-X flow computer
Compare now
Select
Safe rope pull switch over extra large distances for stopping a machine
  • Rope lengths up to 75 m, with rope break and rope pull function
  • Metal housing with integrated emergency stop push button and tension display
  • Rotary unlocking lever
  • Available with M20 X 1.5 cable entry gland or Flexi Loop compatible M12 plug connector (depending on variant)
  • Slow-action switching elements with four contacts
Compare now
Select
Cuboid inductive safety switch for position monitoring
  • Two OSSD safety outputs for direct connection of sensors to a single safety controller
  • Response range of up to 20 mm
  • LED status indicator
  • Up to performance level PL e (EN ISO 13849)
  • Flexi Loop-compatible M12 plug connector
Compare now
Select
Ready for explosive atmospheres
  • ATEX for gas: II 2 G Ex db IIB T6
  • ATEX for dust: II 2 D Ex tb IIIC T56°C Db IP6X
  • NFPA 70/NEC 500 Class I, Div. 1, Groups C and D
  • NFPA 70/NEC 500 Class II, Div. 1, Groups E, F and G
  • NFPA 70/NEC 500 Class III, Div. 1
  • Available in protective field heights of 600 mm, 900 mm and 1,200 mm
  • Resolution of 30 mm
  • Scanning range of 16 m
Compare now
Select
Safe rope pull switch over large distances for stopping a machine
  • Rope lengths up to 30 m, with rope break and rope pull function
  • Metal housing with integrated rotary unlocking lever and tension display
  • Available with M20 X 1.5 cable entry gland or Flexi Loop-compatible M12 plug connector (depending on variant)
  • Slow-action switching elements with four contacts
  • Complies to the standards EN ISO 13850 and IEC/EN 60947-5-5
Compare now
Select
Inductive safety switch for position monitoring
  • One clocked safety output for direct connection of sensors to a safety controller
  • IP67 or IP69K enclosure rating
  • Response range up to 15 mm
  • LED status indicator
  • Up to performance level PL e (EN ISO 13849)
  • Safe series connection of sensors possible
Compare now
Select
Dimensioning with perspective
  • Certified measurement accuracy of up to 5 mm x 5 mm x 2 mm (L x W x H)
  • Detects object sizes up to 2,600 mm x 1,000 mm x 1,000 mm (L x W x H) depending on system variant
  • Conveyor speed of more than 2 m/s possible
  • Easy to integrate thanks to MSC800 controller
Compare now
Select
Ready for explosive atmospheres
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • External device monitoring (EDM) and restart interlock
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC
Compare now
Select
Emergency stop pushbutton for fast and reliable stopping of the machine
  • Optionally available as a built-in version or as a surface-mounted version with housing
  • Built-in version with self-monitoring emergency stop contacts
  • Status display with colored mark or LED ring illumination
  • Variants with protective collar
  • Variants with M12 male connector
Compare now
Select
Non-custody transfer measurement and process monitoring
  • Quality components
  • Modular flexible installation
  • Non-contact ultrasonic technology without pressure loss
  • Measuring range span greater than 100 : 1
  • Sensors can be replaced under pressure
  • Low sensitivity to pulsation and pressure regulator noise
  • Remote electronics (max. 15 m)
  • Bi-directional measurement with automated diagnostics
Compare now
Select
Easy fieldbus integration
  • Flexible mounting on all standard profiles
  • Flexible fieldbus connection for PROFIBUS DP, PROFINET and EtherCAT (type-dependent)
  • Encoding switch for setting bus address and operating mode (type-dependent)
  • LEDs for status and diagnostics
  • Plug-in electrical connections
  • Integrated parameter memory for connected sensors
  • Compact and flexible
Compare now
Select
Sensor hub for intelligent servo motors that “say” when maintenance is required
  • Sensor hub with a maximum of 2 inputs for external sensors
  • The sensor data is integrated in to the motion control system via HIPERFACE DSL®.
  • Collection of vibration, temperature, speed, position and service life histogram of the servo motor (combined with EDS/EDM35)
Compare now
Select

Result 169 - 192 out of 661