Filter by:
661 results:
Modular LIDAR localization based on natural contours
- High repeatability: < 10 mm
- Driving speed up to 3 m/s
- Rot. rate max. 90°/ s
- Position output with up to 66 Hz
- Easy-to-operate user interface (web browser) and ROS integration
- Integration options for vehicle odometry and reflector detection
The new standard for high-performance luminescence sensors
- Simple teach-in
- Operating range up to 250 mm
- Version with IO-Link for remote monitoring
- Bar graph display provides information about the luminescence intensity
- High speed (6.5 kHz), standard (2.5 kHz), high resolution (500 Hz) models
- Additional optical filters suppress background luminescence
- Fiber-optic cable connection (with 20 mm lens)
- Switching and analog output
Mini, easy, speedy
- Small, tried-and tested housing
- High grayscale resolution
- Very large dynamic range means reliable detection of contrasts on glossy materials
- Switching frequency: 10 kHz
- White light
The safe connection of your programmable device to SICK Remote Service
- Safe remote maintenance connection
- Exact monitoring via maintenance access
- Easy download, configuration and installation
- Seamless integration into existing systems
Ready for explosive atmospheres
- Certified for use in explosion-hazardous areas in accordance with ATEX, IECEx and NEC thanks to explosion-proof enclosure
- Access protection with differentiation between personnel and materials – without muting
- Hazardous point protection with optional regular blanking
- Available in protective field heights of 600 mm, 900 mm, and 1,200 mm
One thing is clear - no reflector needed
- Advanced SICK technology
- Elimination of the reflector as an error source
- Machine parts can be used as a reference surface
- AutoAdapt for continuous threshold adaptation in contaminated conditions
- PinPoint LED with bright and precise light spot
- Easy-to-use teach-in pushbutton
- Status LEDs visible from all sides
- Rugged metal housing (PTFE coating available on request)
Intelligent, powerful, precise
- High-resolution absolute encoder with up to 30 bits (AFM60) or 18 bits (AFS60)
- Face mount flange, servo flange, blind hollow shaft
- Connection type: 3 x M12 axial plug
- Communication interfaces: PROFINET, EtherNet/IP™, EtherCAT®
- Round axis functionality
- Diagnostic functions
- Status display via 5 LEDs
Accurate part localization for reliable robot handling
- Precise and rapid part localization
- Combined 2D and 3D measurement
- Robot gripper correction calculation
- Web-server-based user interface
- Tools for easy integration with the robot
- Combination of multiple devices possible
Powerful detection, smart installation - down to the last detail
- Long sensing ranges: 1,200 mm with background suppression; 15 m on PL80A reflector
- PinPoint LED with bright and precise light spot
- Small housing design
- 10 … 30 VDC or 24 … 240 VAC/VDC power supply with PNP/NPN or relay output
- Rugged sensor housing with metal-reinforced holes for assembly
- Q-Lock assembly system for mounting the sensor within a few seconds
Enabling switch for safety during setup or maintenance operation
- Plastic housing with connected cable
- 3-stage functional structure (off-on-off)
- Slow-action switching elements with four contacts
- Variant with additional plus/minus buttons
- Complies to the standard IEC/EN 60947-5-8
High performance in a small housing
- Highly accurate camera-based bar code positioning system
- Traversing speeds of up to 7 m/s can be achieved
- Wear and maintenance-free thanks to camera technology
- Adjustable resolution as low as 0.1 mm
- Precise positioning up to 10,000 m
- Compact, extremely rugged magnesium housing
- Wide range of interfaces: SSI, RS-422, and CANopen
- Wide operating temperature range from –30 °C to +60 °C
Reliable turnkey solution for fiscal metering
- Complete calibration is possible
- Customization of instrumentation including gas analyzer, gas chromatograph, and supervisory computer
- Seamless integration with the flow computer Flow-X from SICK
- Available from Class 150 to Class 2500
- Modular design
Modular solutions for fiscal metering
- Utilises the ultrasonic flow meters FLOWSIC600 or FLOWSIC600-XT
- Available from DN 50 to DN 1200 from Class 150 to Class 2500
- With calibration the uncertainty of 0.1% is achievable
- Customization of system components
- Seamless integration with the SICK Flow-X flow computer
Safe rope pull switch over extra large distances for stopping a machine
- Rope lengths up to 75 m, with rope break and rope pull function
- Metal housing with integrated emergency stop push button and tension display
- Rotary unlocking lever
- Available with M20 X 1.5 cable entry gland or Flexi Loop compatible M12 plug connector (depending on variant)
- Slow-action switching elements with four contacts
Cuboid inductive safety switch for position monitoring
- Two OSSD safety outputs for direct connection of sensors to a single safety controller
- Response range of up to 20 mm
- LED status indicator
- Up to performance level PL e (EN ISO 13849)
- Flexi Loop-compatible M12 plug connector
Ready for explosive atmospheres
- ATEX for gas: II 2 G Ex db IIB T6
- ATEX for dust: II 2 D Ex tb IIIC T56°C Db IP6X
- NFPA 70/NEC 500 Class I, Div. 1, Groups C and D
- NFPA 70/NEC 500 Class II, Div. 1, Groups E, F and G
- NFPA 70/NEC 500 Class III, Div. 1
- Available in protective field heights of 600 mm, 900 mm and 1,200 mm
- Resolution of 30 mm
- Scanning range of 16 m
Safe rope pull switch over large distances for stopping a machine
- Rope lengths up to 30 m, with rope break and rope pull function
- Metal housing with integrated rotary unlocking lever and tension display
- Available with M20 X 1.5 cable entry gland or Flexi Loop-compatible M12 plug connector (depending on variant)
- Slow-action switching elements with four contacts
- Complies to the standards EN ISO 13850 and IEC/EN 60947-5-5
Inductive safety switch for position monitoring
- One clocked safety output for direct connection of sensors to a safety controller
- IP67 or IP69K enclosure rating
- Response range up to 15 mm
- LED status indicator
- Up to performance level PL e (EN ISO 13849)
- Safe series connection of sensors possible
Dimensioning with perspective
- Certified measurement accuracy of up to 5 mm x 5 mm x 2 mm (L x W x H)
- Detects object sizes up to 2,600 mm x 1,000 mm x 1,000 mm (L x W x H) depending on system variant
- Conveyor speed of more than 2 m/s possible
- Easy to integrate thanks to MSC800 controller
Ready for explosive atmospheres
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- ATEX II 3G / 3D (2/22 zones)
- ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
- ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
- 7-segment display
- External device monitoring (EDM) and restart interlock
- Beam coding for accurate system allocation
- Configuration and diagnostics via PC
Emergency stop pushbutton for fast and reliable stopping of the machine
- Optionally available as a built-in version or as a surface-mounted version with housing
- Built-in version with self-monitoring emergency stop contacts
- Status display with colored mark or LED ring illumination
- Variants with protective collar
- Variants with M12 male connector
Non-custody transfer measurement and process monitoring
- Quality components
- Modular flexible installation
- Non-contact ultrasonic technology without pressure loss
- Measuring range span greater than 100 : 1
- Sensors can be replaced under pressure
- Low sensitivity to pulsation and pressure regulator noise
- Remote electronics (max. 15 m)
- Bi-directional measurement with automated diagnostics
Easy fieldbus integration
- Flexible mounting on all standard profiles
- Flexible fieldbus connection for PROFIBUS DP, PROFINET and EtherCAT (type-dependent)
- Encoding switch for setting bus address and operating mode (type-dependent)
- LEDs for status and diagnostics
- Plug-in electrical connections
- Integrated parameter memory for connected sensors
- Compact and flexible
Sensor hub for intelligent servo motors that “say” when maintenance is required
- Sensor hub with a maximum of 2 inputs for external sensors
- The sensor data is integrated in to the motion control system via HIPERFACE DSL®.
- Collection of vibration, temperature, speed, position and service life histogram of the servo motor (combined with EDS/EDM35)