Filter by:

661 results:

Result 121 - 144 out of 661

RFID-monitored safety locking device with high manipulation protection
  • PL e for door and locking monitoring (EN ISO 13849)
  • Locking force: up to 3,900 N
  • Actuator with high coding level (EN ISO 14119)
  • Enclosure rating: IP67, IP69K
  • Power to lock or power to release variants
  • Three actuation directions
  • Optional emergency release
  • Variants with two illuminable pushbuttons
Compare now
Select
Quick, easy diagnosis and data analysis of track and trace systems
  • Graphical user interface
  • Calculation of relevant key performance indicators
  • Integration of generated object data into customer IT systems
  • Provision of object images (system-dependent)
  • Central display for the comparison of several systems
  • Logbook with event logging
Compare now
Select
Compact, lightweight sensor for precise measurement
  • Compact, rugged housing
  • Stand-alone use or in combination with the OD Mini evaluation unit
  • Display and LEDs on device for visualization of current status
  • Different interfaces available
  • Simple teach-in using display or external teaching input
  • CMOS receiver unit for precise, fast measurement in the µm range
  • Various measuring ranges: Measuring from 10 mm to 250 mm possible
Compare now
Select
For harsh industrial environments or zone 1 Ex areas thanks to device category 2G
  • Rugged zinc die cast housing
  • ASIC from SICK
  • Standardized swiveling M12 male connector or M16 fitting as well as light/dark switching
  • Protected control elements and optional integrated standard or powerful front screen heater
  • High operating reserve
  • Available either as DC or AC/DC variants
Compare now
Select
Long-range sensor with a metal housing for harsh environments
  • Robust die-cast zinc housing with IP 69K protection class
  • Operating elements protected by a hood
  • High ambient light immunity of the proximity sensors
  • Switchable: PNP/NPN and light/dark switching
  • DC or AC/DC type with UL approval
  • Optional: test input, time delays, contamination signaling at the alarm output, and front-screen heating, also available in a high-power version
  • M12 male connector or M16 screw connection: rotatable through 90°
Compare now
Select
1D code identification with auto focus scanner and tracking function for high throughput
  • Advanced SMART+ code reconstruction technology
  • New and flexible cloning plug technology
  • CAN, Ethernet and serial communications available on board (dependent on cloning plug variant)
  • Large depth of field due to real-time auto focus
  • Consistent, user-friendly SOPAS ET software
  • Built-in tracking without the use of an additional system controller
  • Flexible sorting, filtering, and logical functions
  • Integrated LED bar graph with pushbuttons
Compare now
Select
Cost-effective profile measurement
  • Measure complex profiles with just one laser line
  • Analyze up to four areas at the same time
  • More than 10 integrated measurement functions, e.g., height, width, and inclination
  • Sensor head and evaluation unit in one device
  • Commissioning via software or integrated display with operating elements
  • High-quality CMOS receiver unit
Compare now
Select
Powerful miniature photoelectric sensors and photoelectric proximity sensors for automation
  • Intelligent sensor performance for nearly any application
  • Housing available in either a “slim” or “flat” design
  • Optionally with VISTAL or stainless-steel housing
  • Light source: Laser red light, infrared or PinPoint LED
  • Smart Sensors with innovative monitoring and diagnostic functions
  • Intuitive operating concept
Compare now
Select
Position sensors with very good price-performance ratio for T-slot
  • For all commonly used T-slots
  • Position feedback within a fixed measuring range of up to 50 mm
  • Repeatability: 0.05 mm
  • Analog interface: 0 V to 10 V
  • IO-Link (position measurement, 8 switching points, actuator diagnosis function)
  • Actuator diagnosis data: Piston velocity, piston stroke, magnetic field strengths, etc.
  • Housing length: 32.5 mm
Compare now
Select
Precise object measurement at very high speeds
  • Measurement accuracy up to 5 mm x 5 mm x 2 mm
  • Object sizes up to 5,500 mm x 1,600 mm x 1,250 mm
  • Conveying speeds up to 4.0 m/s
  • Certified according to MID, NTEP (OIML), MC and NMI
  • Option of output as point cloud
  • Dynamic scale value switchover
  • Detection of 10 mm or larger deformations on all six sides
Compare now
Select
Great performance at great distance
  • Long range distance sensor with infrared laser featuring HDDM+ technology
  • Measures natural objects (DT1000) or reflectors (DL1000)
  • Dust-proof and waterproof housing (IP 65 and IP 67) made of highly corrosion-resistant aluminum alloy
  • Configurable digital inputs and outputs, analog output and fieldbus interfaces (dependent on variant)
  • Measures hot surfaces (DT1000)
Compare now
Select
High-performance in rugged VISTAL® housing
  • Rugged VISTAL™ housing
  • PinPoint LED or laser
  • Photoelectric proximity sensor with sensing range of up to 800 mm
  • Photoelectric retro-reflective sensors with autocollimation optics
  • Through-beam photoelectric sensors with sensing ranges of up to 60 m
  • SIRIC technology
  • Connections: M8 and M12 male connector, cable as well as cable with male connector
  • M3 and M4 hole pattern
Compare now
Select
Digitization of goods for optimized logistics processes
  • Measurement accuracy for volumes 5 mm x 5 mm x up to 5 mm, for weight ± 5 g
  • Scanning of 1D and 2D barcodes
  • Mobile solution with industrial rechargeable battery and WLAN technology
Compare now
Select
3D machine vision has never been easier
  • Up to 30 3D images per second at full resolution (512 × 424 pixels)
  • High data quality and image dynamics with a very large contrast range
  • Compact housing
  • Temperature range: –10 °C to +50 °C
  • Enclosure rating: IP65, 67
  • 3D data transmission over industrial Gigabit Ethernet
Compare now
Select
Setting a benchmark in road and traffic technology
  • Automatic and precise measurement of vehicle dimensions
  • Information about the measured vehicle via TCP/IP interface
  • Step-by-step configuration wizard for commissioning
  • 3D model of vehicle with colored oversize indication
  • Additional engineering support; e.g., integration into a higher-level system
Compare now
Select
Active collision warning for manned forklift trucks
  • System is activated when reverse is engaged
  • Three-stage warning concept with tri-color visual and configurable audible levels up to 98 dB
  • Two customizable alert zones per sensor
  • Monitored areas scalable with a second TiM3xx LiDAR sensor
  • Control unit provides the necessary logic for the sensors and regulates its voltage supply
Compare now
Select
Advanced system reliability for area monitoring even in harsh conditions
  • Non-contact detection due to LiDAR technology
  • Adjustable, application-specific monitoring areas
  • Automated self-test cycles
  • Customized control configurations
  • Easy implementation of new functions
  • Optional gateways for remote diagnosis or data analyses
Compare now
Select
Acquire, visualize, and monitor to improve efficiency
  • Configurable dashboards and visualizations
  • Data analysis modules for real-time and historical trends
  • Scalability across the facility
  • Vendor-agnostic connectivity
  • Multilanguage, user management and IT security standards for global deployment
  • Operates in customer’s IT environments
Compare now
Select
Automated and precise measurement of vehicles and objects
  • Additional axle counting
  • Data output as a point cloud
  • Data history of the last 50 vehicles detected in the user interface
  • TCP/IP interface for data transmission
  • Event logging and monitoring of system status
Compare now
Select
Augmented reality app for data visualization and error analysis
  • Visualization of machine, process and diagnostic data in the real work environment on mobile end devices
  • Functional scope can be selected for the specific application
  • Supports open formats for integration of customer-specific data sources
  • Content of the augmented reality app can be configured for the specific user
Compare now
Select
Non-contact and maintenance-free measurement of volume flow
  • High sensor resolution thanks to laser pulses with high angular resolution
  • Integrated functions for determining the center-of-gravity of the bulk material and detecting the height profile
  • Seamless integration of SICK encoders possible
  • Multi-echo pulse evaluation produces highly reliable measurements
  • Compact housing with enclosure rating IP67
  • Integrated heating
Compare now
Select
Predictability in your Analytics software investment
  • Annual software charge as a percentage of the purchase price for all feature-for-feature enhancements
  • Add-on features and new licenses can be added to the plan after the initial purchase
  • Priority support channel
  • Priority enhancement request channel
  • Where available, leverage discounted training and commissioning
Compare now
Select
Operator assistance for collision-free container handling
  • Rear-end collision warning
  • 2-stage warning system provides the operator with advance warning of a collision and (stage 2) initiates a response
  • Touchscreen that displays obstacle outlines
  • Configurable safety distances
  • Suppression of false alarms for higher operator acceptance
  • Self-diagnostics for straightforward troubleshooting and maintenance
Compare now
Select
Cylinder sensors with two sensor heads for C-slot
  • Sensor variant for C-slot cylinder with two MZC1 sensor heads on one male connector
  • Sensors are inserted into the cylinder slot from above
  • Combined fixing screw (hexagon socket screw and slotted screw)
  • Temperature-resistant up to 80 °C
  • Enclosure rating: IP68
Compare now
Select

Result 121 - 144 out of 661