Filter by:

663 results:

Result 649 - 663 out of 663

Perfect protection with minimal space requirements
  • Type 3 (IEC 61496), SIL2 (IEC 61508), PL d (EN ISO 13849)
  • Protective field size from 0.4 m x 0.4 m to 1.5 m x 1.5 m
  • Resolution 20 mm, 24 mm, and 30 mm
  • One device only: integrated sender and receiver
  • Intuitive one-button operation
  • Automatic alignment
  • Synchronization of 2 systems
  • Restart/Reset, EDM integrated
This product family will be phased out soon
Compare now
Select
The dust monitor with scattered light backward measurement
  • For low to medium dust concentrations
  • One-sided installation
  • Automated thorough check of zero and reference point
  • Automated compensation of background radiation, therefore no light absorber required
  • For medium to large duct diameters
This product family will be phased out soon
Compare now
Select
Specification and programming of safety-related application software
  • Structured software specifications for defined safety functions
  • Standard-compliant creation of safety-related application software in accordance with the V-model of ISO 13849-1
  • Comprehensible programming and parameterization of the safety controller
  • Execution of code review to ensure software is error-free
Compare now
Select
Standard-compliant specifications of safety-related parts of controllers
  • Efficient safety hardware design including selection and connection of suitable safety-related controller parts
  • Identification of the achieved performance level (PL)
  • Dimensioning of physical guards
  • Calculation of stopping times and the required safety distances
Compare now
Select
Reliable verification and validation of the safety solution
  • Creation of the verification and validation plan with detailed description of the test procedure for subsequent testing of the safety solution
  • Efficient and traceable execution and documentation of tests
  • Documentation of detected errors and deviations and how to correct them
Compare now
Select
Reliable, established and modular
  • Extremely rugged multiturn absolute encoder with up to 26 bits
  • Through hollow shaft with thin installation depth
  • Zero-set and preset functions via hardware/software
  • Communication interface: SSI, PROFIBUS DP
  • Electronically adjustable, configurable resolution
  • Magnetic scanning
This product family has been discontinued!
Compare now
Select
Perfect protection with minimal space requirements
  • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849)
  • Protective field size from 0.4 m x 0.4 m to 1.5 m x 1.5 m
  • Resolution 20 mm, 24 mm, and 30 mm
  • One device only: integrated sender and receiver
  • Intuitive one-button operation
  • Automatic alignment
  • Synchronization of 2 systems
  • Restart/Reset, EDM integrated
This product family will be phased out soon
Compare now
Select
Most precise distance measurement
  • Measurement range from 0.15 m to 300 m
  • Very fast measurement cycles
  • Highest accuracy, repeatability and system availability
  • Illuminated LC display with diagnostic information
  • Visible red light and bracket with springs for alignment
  • Variety of interfaces: SSI, RS-422, PROFIBUS, HIPERFACE, DeviceNet
This product family will be phased out soon
Compare now
Select
This product family will be phased out soon
Compare now
Select
High-performance color sensing
  • One (CS8-1) or four (CS8-4) colors can be saved
  • 12.5 mm or 60 mm sensing distance
  • Fast response time up to 85 µs
  • High resolution color
  • Bar graph display shows the correlation of the colors
  • Extremely precise light spot and high resolution
  • Metal housing with two light exits (interchangeable)
This product family will be phased out soon
Compare now
Select
Protection using intelligent wiring and integrated functions
  • Type 2 (IEC 61496), PL c (EN ISO 13849)
  • Robust, industrial housing
  • 7-segment display
  • Scanning range up to 6 m
  • External device monitoring (EDM), restart interlock (RES), and internal self-testing configurable without PC
  • Economical active/passive variants minimize the wiring costs
  • Standardized M12 connectivity
This product family will be phased out soon
Compare now
Select
Flexible integration with cascadable safety solutions
  • Type 2 (IEC 61496), PL c (EN ISO 13849)
  • Robust, industrial housing
  • 7-segment display
  • Scanning range up to 25 m
  • External device monitoring (EDM) and internal self-testing (configurable without PC)
  • Beam coding for correct system allocation
  • Standardized M12 connectivity
  • Cascade up to three systems
This product family will be phased out soon
Compare now
Select
Integrated RES and EDM functions for enhanced access protection
  • Type 2 (IEC 61496), PL c (EN ISO 13849)
  • Robust, industrial housing
  • 7-segment display
  • Wide scanning range, up to 70 m
  • External device monitoring (EDM), restart interlock (RES), and internal self-testing (configurable without PC)
  • Beam coding for correct system allocation
  • Standardized M12 connectivity
This product family will be phased out soon
Compare now
Select
Economical solution for one-sided or multi-sided protection
  • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849)
  • Robust, industrial housing
  • Wide scanning range, up to 70 m
  • External device monitoring (EDM) and internal self-testing configurable without PC
  • Standardized M12 connectivity available
  • 7-segment display
  • Beam coding for correct system allocation
This product family will be phased out soon
Compare now
Select
Standard sensor for measurement distances up to 220 m
  • Measuring range 0.15 m ... 50 m / 0.15 m ... 130 m / 0.15 m ... 220 m
  • Short positioning operations thanks to very fast measuring cells
  • Very high accuracy and reproducibility
  • Easy commissioning: illuminated LC display with diagnostics information
  • Easy mounting and alignment concept: alignment bracket with spring / visible red light
  • Variety of interfaces: SSI, RS-422, PROFIBUS, HIPERFACE, CANopen, DeviceNet
This product family will be phased out soon
Compare now
Select

Result 649 - 663 out of 663