Filter by:
661 results:
Heatable front screen for a clear view
- Use of heatable front screen in outdoor areas
- Free-standing mounting solution
- Compact, rugged design and extremely high stability
- Easy mounting and adjustment
- Device protection against external influences
- Applicable for M4000 multiple light beam safety devices
Versatility and flexibility even in harsh ambient conditions
- Configuration via DIP switch, without PC
- Long scanning range up to 19 m
- Integrated laser alignment aid and alignment display
- Rugged housing with three mounting grooves for maximum mounting flexibility
- Single beam / double beam blanking
- Diagnostics via 7-segment display - error codes directly on the device
- Beam coding for correct system allocation
- Can cascade up to three light curtain systems or one safety laser scanner
Shock- and vibration-resistant perfect for installation in electric motors
- Output driver for incremental and commutation signals as per EIA 422
- Resolution of up to 2,048 lines per revolution
- Commutation signals up to 32 pole pairs
- Individual programming of the line count, pole pair number and zero pulse width
- High resistance to shock and vibration
- System compensates for eccentricity errors due to holistic scanning
- Allows for high angular speeds
Ultrasonic gas flow meter for upstream applications
- Wide measuring range that covers the measuring ranges of several orifice plates
- Precision manufactured 10D inlet piping included
- Accuracy of ± 1% – no high pressure flow calibration required
- Capable of remote diagnostics
- Design for wet gas applications
- New diagnostic feature – wet gas detection
- Low maintenance
Large scanning range for greater flexibility
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- 7-segment display
- PSDI mode with the UE402 switching amplifier
- External device monitoring (EDM) and restart interlock (RES)
- Configuration and diagnostics via PC
- Cascade up to three systems
- ADO (Application Diagnostic Output) signaling output for contamination indicator
- Accessory Clone Plug – for configuration memory
Reliable, consistent distance measurement up to 1 m
- Four measuring ranges from 50 mm up to 1,000 mm
- Very high linearity of up to ± 0.5 mm
- CMOS receiving element makes accurate distance measurement possible regardless of color and gloss
- Red light laser
- Freely scalable analog and digital output
- Display with intuitive menu navigation
- Extended adjustments (e.g. averaging, external laser-off function, etc.)
1D code identification using a scanner with dynamic focus
- Dynamic focus adjustment enables extended depth of field
- Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
- CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
- Enhanced SMART code reconstruction technology
- Flexible sorting, filtering, and logical functions
- Advanced, easy-to-use SOPAS configuration software
- Integrated LED bar graph
- Advanced remote diagnostics and network monitoring capabilities available over Ethernet
Design of safety solutions for safe and productive machines
- Individually coordinated solution proposal for developing risk-reducing measures
- Clear visualization of the solution including representation of the measures and components on the machine
- Standard-compliant planning of physical guards
- Standard-compliant planning of safety and additional protective functions
Rugged motor feedback system for fast integration into drive solutions
- Efficient and cost-effective data transmission through digital, quick-to-implement BiSS C interface
- Virtually maintenance-free thanks to mechanical, battery-free multiturn gearbox
- Withstands high loads due to rugged housing and large mechanical tolerances of the bearing-free system
- Thanks to the standardized BiSS C interface, can be integrated in numerous servo motors without additional effort
- Quickly installed with a hex key using the mounting screw already integrated into the device and two housing screws
- 36 mm housing diameter, 22 mm length, and 6 mm diameter blind hollow shaft allow it to be installed even in small servo motors
Machine vision made easy
- 2D and 3D machine vision inspection applications
- Tools for presence, measuring and quality inspection
- AI capabilities for complex defect detection as well as classification tasks
- Quick customization and addition of SICK Nova plug-in tools
- Runs on a wide range of SICK vision sensors
- Easy-to-use interface in web browser
Maximum process reliability thanks to calibration
- Functional check by trained personal
- Performance of calibration
- Evaluation of measured value deviation
- Verification under laboratory conditions
- Documentation based on calibration log
High pressure gas flow meter for natural gas distribution
- Rugged and time-proven ultrasound technology
- Diagnostics and permanent operational self-monitoring
- Durable and reliable without moving parts
- Compact meter installations
- Integrated volume correction
- Battery or intrinsically safe power supply
- Bluetooth Low Energy (BLE)
Personalized SICK products for easy commissioning
- Flexible and individualized production and delivery of SICK products with adapted software
- Plug and play commissioning
- Consistent commissioning quality for recurring applications
- Saving and archiving of the configuration
- Configuration management via AssetHub
- Unique configuration ID and description
- Batch size 1
High-resolution motor feedback system in hollow shaft design
- HIPERFACE® motor feedback system in singleturn and multiturn design, compatible with the world's leading drive systems
- 1,024 sine/cosine periods per revolution
- Absolute position with a resolution of 32,768 increments per revolution and 4,096 revolutions with the multiturn system
- Mechanical flexibility through different blind hollow shaft and through hollow shaft diameters (8 to 15 mm diameter), available with various stator couplings
- IP65 protection class
- Certified according to SIL2/PL d (only valid for SFS60S/SFM60S...)
Root cause analysis of accidents and near-accidents
- Investigation of the circumstances of the accident or incident
- Identification of the cause of the accident
- Recommendation of measures to prevent other incidents or accidents
Efficient and professional checking of protective devices
- Checking of the condition of the protective device and whether it is operating in accordance with the use of the machine
- Checking for correct installation and mounting
- Detailed inspection report and issuing of a test seal if the inspection was passed
Specification and verification of safety distance
- Performance of stop time measurement
- Calculation of the required safety distance between the hazardous point and the non-physical guard according to EN ISO 13855
- Generation of a report with the measurement results
Ready for explosive atmospheres
- ATEX II 3G / 3D classification thanks to modified C4000 housing
- Muting alternative
- Self-teaching, dynamic blanking for detection of goods
- Direction detection
- Reduced resolution: 1 or 2 beams
- Multiple sampling of objects possible
- Beam coding
- Object gap suppression
Versatile encoder with DIP switches for configurable parameters
- Pulses per revolution: Up to 2,400
- Housing diameter: 60 mm
- Solid shaft, blind hollow shaft, through hollow shaft
- Enclosure rating: IP65
- Communication interfaces: TTL/HTL
- Connection types: M12 male connector or cable
- Status LEDs, DIP switch for configuring the settings
Optimum solution through the definition of required functions
- Definition of the required functions
- Evaluation and identification of ambient conditions and electrical and mechanical requirements
- Testing of the system
- Documented recommendation for an optimum solution
Patches for ensuring the security and availability of your industrial PC and server
- Examines patches in the “Security updates, “Critical updates” and “Update rollups” patch classes
- Fixes program errors, closes security gaps and prevents malware attacks
- SICK performs functional tests
- Provision of assessment reports
Plug-and-play fork sensors – connect and get started.
- Clearly visible red emitted light
- No setup required: The sensor is ready for operation immediately
- Receive indicator, visible all-round
- 5 fork sizes with a maximum depth of 120 mm and a maximum width of 180 mm
- Stable aluminum housing with IP 67 enclosure rating