Filter by:
661 results:
For longer and optimized use of machines, plants and systems
- Selection of the right solution and individual consultation from SICK experts
- Mechanical and electrical integration of devices
- Functional testing and documentation of the modifications implemented
- Briefing of operating personnel
Versatile gas flow meter for measuring tasks in gas production
- High turndown ratio
- Designed for wet gas applications
- Intelligent meter diagnostics incl. wet-gas detection
- Possibility for remote monitoring thanks to digital interfaces
- Two-wire-transmitter with digital HART® interface
- Full integration of pressure- and temperature measurement, volume conversion and energy flow rate calculation
First class technical support from our experts worldwide
- Available for identification solutions, vision, distance sensors, detection and ranging solutions, integration products, localization solutions and system solutions
- Easy access to customer service online
- Premium support for members of the SICK AppSpace Developers Club
- User forum for sharing experiences
- The latest technical information and application notes
Installation and commissioning that couldn't be easier with very high levels of performance
- Dynamic or static operating mode, switchable
- Forked- or frame-shaped housing, easy alignment
- Adjustable sensitivity
- Adjustable pushbutton lock
- Rugged metal housing
- Adjustable pulse lengthening
- Can be switched between Q and Qnot outputs
- Very fast response time
High performance in the proven mechanical design
- Output driver for incremental and commutation signals to EIA 422
- Resolution of up to 65,536 lines per revolution
- Commutation signals of up to 32 pole pairs
- Temperature range from –20 °C to +115 °C
- Various mechanical interfaces
- Free telephone support during business hours
- Contact person with technical expertise
- Accessible worldwide
Certainty of the ordered product quality and functionality
- Inspection of the ordered products for completeness, quality and function
- Execution of tests at the respective SICK production site
- Insight into the production of comparable products
- Acceptance and test report
Expert support around the clock
- Helpdesk during office hours (8/5) or outside office hours (24/5, 24/6, 24/7)
- Trained staff to provide support during troubleshooting and when replacing components
- Advanced customer-specific system documentation, including customer-specific history
- Optional: Remote support
- Standard package: organization of the recalibration process, high-pressure or low-pressure calibration, functional test of the meter, probe cleaning, replacement of the probe sealing rings, battery replacement, leak and zero point test
- Premium package: Contains everything in the standard package, plus new electronics block and current firmware update
- Additional options: on-site support with decommissioning, new SPU housing and coating of the sensor, repair of defects during the functional test, pipelines provided by the customer can also be calibrated, on-site support with recommissioning
Intelligent wiring and maximum availability with a proven industrial design
- Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849)
- Robust, industrial housing
- Scanning range up to 6 m
- External device monitoring (EDM) and internal self-testing configurable without PC
- Standardized M12 connectivity is available
- 7-segment display
- Unique A/P version minimize the wiring costs
Learn how to handle products and systems on your own
- Training and support by a qualified SICK expert during system start-up
- Application-specific adjustments can be made easily and correctly
- Close collaboration between SICK and the customer
Long-term protection for calculable lump sum
- Extension of the warranty to a total period of up to five years
- Services correspond to the scope of the manufacturer warranty
- Calculable lump sum when purchasing the product
Functionality upgrade for C4000
- C4000 Standard: Bypass, operating mode switching, PSDI
- C4000 Advanced: Bypass, operating mode switching, PSDI
- C4000 Fusion: Bypass, operating mode switching
- C4000 Palletizer: Bypass, operating mode switching
- C4000 Entry/Exit: Bypass, operating mode switching
- Functional test
- Flow test
- Evaluation of margins of error
- Adjustment and verification
- Documentation
- Assurance and labeling in accordance with MID (Measuring Instruments Directive)
Large scanning ranges protect hazardous areas
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Robust housing with three mounting grooves
- Wide scanning range, up to 70 m
- Resolution 60 mm or 80 mm
- External device monitoring (EDM), restart interlock, application diagnostic output, SDL interface
- 7-segment display
- Configuration and diagnostics via PC
- Beam coding for correct system allocation
Immediate assistance directly on site
- Error analysis and rectification of failures on site
- Repair or replacement of defective components by experienced engineers
- Documentation about the failure and description of the repair (service report)
- Recommendations for avoiding failures
Set-up of defined functions
- Set-up of previously defined functions
- Mechanical fine adjustment of the alignment
- Configuration of application-specific parameters
- Final function check, archiving of the parameters and handover to the employees
Reliable and cost-effective
- Reason for failure is identified and faulty components are repaired or exchanged
- Product safety checks
- Repair findings relating to faulty assemblies
- Express repair (optional)
- Software update, modification and conversion (optional)
- Detailed investigation of failure causes and advice about preventative measures (optional)
- Recovery of application-specific equipment parameters (optional)
Hassle-free and flexible
- Advance delivery of exchange units
- Detailed investigation of failure causes and advice about preventative measures (optional)
Flexible, professional and reliable
- Correct assembly and professional installation in line with the manufacturer's specifications
- Correct preparation of the electrical connections and the wiring