Filter by:
661 results:
Laser contrast sensor
- Laser variant with sensing range from 30 mm bis 800 mm
- Very small and precise laser light spot (class 2)
- High switching sequence of 17 kHz
- Display of detection reliability via control panel
- Very precise light spot
Tuning forks – tough and flexible in bulk
Solids
- Tough device design
- Several housing materials and electrical outputs available
- Immune to deposit formation
- Commissioning without filling
- Process temperature up to 250 °C
- Very high repeatability
- ATEX versions (1D/2D/1G/2G) available
- Tube-extended version (LBV330) up to 6 m and rope extensions version (LBV320) up to 80 m available for vertical mounting
Miniature sensors for industrial applications
- Design: M4 to M5, diameter: 3 mm to 6.5 mm
- Extended sensing ranges: 0.6 mm to 6 mm
- Electrical configuration: DC, 3-wire
- Enclosure rating: IP67
- Temperature range: –25 °C to +70 °C
- Rugged stainless-steel housing, plastic sensing face
- 3-fold sensing ranges, visual adjustment indicator, IO-Link communication
High-performance, future-proof CEMS for emission measurement
- Cold/dry extractive analyzer system certified according to EN 15267 and EN 14181
- Plug-and-play analyzer module with 24 V power supply
- Control unit for displaying all measured values and status information on one monitor
- External sensors can be connected via prepared interfaces
Innovative positioning with fieldbus interfaces
- Highly accurate camera-based bar code positioning system
- Traversing speeds of up to 7 m/s can be achieved
- Wear and maintenance-free thanks to camera technology
- Adjustable resolution as low as 0.1 mm
- Output of position and speed data, as well as pre-failure notifications via fieldbus interfaces
- Wide operating temperature range from –30 °C to +60 °C
Magnetic proximity sensors in a rectangular housing
- Type: 10 mm x 28 mm x 16 mm
- Sensing ranges: up to 60 mm
- Electrical configuration: DC, 3-wire
- Enclosure rating: IP 67
- Temperature range: –25 °C to +75 °C
- Tough VISTAL™ housing
- Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
- Solves high-temperature applications by installing the permanent magnet in the high-temperature area and the sensor behind an insulated area
At a high level
- Immersion depth up to 100 m
- Available with various cable lengths
- Measuring ranges from 0.1 bar ... 1 bar up to 0 bar ... 25 bar
- Stainless steel membrane
- Hermetically sealed stainless-steel housing with PA protective cap
- Cable made from PUR, FEP cable is available as an option for aggressive media
- Optional temperature measurement with integrated Pt100 element
- Optional surge protection
Connectivity from SICK – the benefits are clear
- Many straight and angled variants
- Different connection technologies
- Fulfills the requirements of the IP65, IP66K and IP67 enclosure rating
High-speed image-based code reading and assignment for small object gaps
- Several camera variants to choose from: 5, 9 or 12 megapixels
- High illumination intensity
- Large field of view and high depth of field
- Powerful processor
- Decoding algorithms based on artificial intelligence
- Three-dimensional assignment of codes to objects
- Small housing, identical to the predecessor model Lector65x
- 2 x 1-GbE image channel
AI-powered quality control made stress-free
- AI-powered Intelligent Inspection toolset
- Quality inspection toolset
- Quad-core CPU and AI accelerator
- Monochrome or color imaging option
- Up to 5 megapixels and strong illumination
- Intuitive Web UI
- Dual-port fieldbus and high-speed IOs
- SICK Nova, SICK AppSpace, and HALCON support
Exact localization, tracking and management of assets
- Scalable localization system for recording position and status data of assets
- Tracking functionality
- Indirect object localization via data fusion
- Geo-fencing: Automated triggering of defined follow-up processes as soon as assets reach or leave certain geozones
- Event management
Easy sensor integration into PoE environments
- Integrates devices without PoE interface into PoE environments
- Splits the PoE signal into a 24 V voltage supply and Ethernet data line
- LEDs in the housing cover for visualizing received sensor signals
- Integration of digital I/Os
- Plug-in electrical connections
- Compact housing
Oxygen measurement made easy
- Measurement cell with long service life due to high-quality processing
- Measurement cell self-monitoring
- Version for high temperatures available
- ZIRKOR remote app for remote access to analyzer
- Very short response time
Logistics monitoring and diagnostics – make better decisions...faster
- Reliable aggregation and visualization of SICK sensor data
- Modern, responsive user interface accessible on multiple form factors
- Data Analysis Package based on time, read-rates and barcode type
- Easy installation and configuration
- Time limited license for evaluation
Optimal safety protection in maintenance mode
- Zero-speed and drive monitoring
- 4 safe semiconductor outputs
- PL e (EN ISO 13849), SIL3 (IEC 61508), SILCL3 (EN 62061)
- Maximum input frequency of 2 kHz
- Adjustable monitoring limit/monitoring frequency from 0.1 to 9.9 Hz or 0.5 to 99 Hz
- 2 application diagnostic outputs for failure and status display
- Diagnostic LEDs
High-performance, customizable 2D machine vision in tight spaces
- Quality Inspection toolset for location, inspection, measurement and color
- Intelligent Inspection toolset to classify and detect anomalies
- Supports single picoCam2 or midiCam2
- Medium to high resolution in monochrome or color
- Quick customization with SICK Nova plug-in tools
- Easy configuration in web interface
Intelligent wiring and maximum availability
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Sender/receiver in a single housing, scanning range up to 7.5 m
- External device monitoring (EDM), restart interlock and application diagnostic output
- Standardized M12 connectivity
- 7-segment display
- Configuration keys for setting directly on the device
- Beam coding for correct system allocation
- Optional integrated: LED, Actuator Sensor Interface
Connects the field level and IoT using standardized IT protocols.
- SICK standard for integrating sensors into higher-level networks (e.g., MQTT)
- UI-based configuration of the SensorApp
- Configurable user interface
- Easy access to SICK Cloud based services via SICK LiveConnect
- Software can be used with other applications or as a standalone solution
- Identification of all connected devices at the press of a button
Multifunctional sensor for level and temperature measurement
- Continuous level measurement and temperature measurement as well as level and temperature switches
- Measurement irrespective of container material
- Probe from 100 mm to 1,000 mm
- Display and intuitive menu navigation
- No mechanical moving parts
- IP 67 enclosure rating and IO-Link 1.1
- No dead zone along the measuring range
Position sensors for T-slot
- Position sensor for direct mounting in T-slots on pneumatic cylinders
- Sensor variants with measuring ranges of 32 mm to 256 mm
- Analog outputs (for current or voltage), switching output, and IO-Link
- Mounting on other cylinder types (e.g., round body cylinders) is possible with adapters
Simultaneous process monitoring of up to 6 measuring components
- Simultaneous measurement of up to 6 components
- Process cells up to 60 bar and 200 °C available
- Automated sample point switching
- Integrated adjustment unit (optional)
- Protective devices for measurement of toxic or flammable mixtures
- Extended operation via PC and SOPAS ET software
- Flexible I/O module system
Adjustable individual thresholds
- The register is controlled with individual thresholds
- Unique housing: one screw mounting
- Tight dual-sensor mounting ability
- Detects 1-18 marks of different colors
- Easy teach-in via button
Intuitive configuration software for safety products from SICK
- Process-oriented, intuitive step-by-step configuration for many SICK safety products
- Verification and reporting – for each device individually or for the entire project
- Comprehensive diagnostics including data recorder
- Compliance with established global safety standards
High-performance contrast and color detection in a small, compact housing
- RGB technology for best possible detection
- Switching frequency: up to 70 kHz, jitter: 3 µs
- TwinEye-Technology® for high depth of field and sensing distance tolerance
- Various teach-in variants
- Color mode
- IO-Link and flexible sensor settings
- Display for easy sensor operation