Filter by:
661 results:
Safe integration for a productive interaction
- Industrial Ethernet-based, safe network technology
- Configuration via Safety Designer
- Safe integration of up to 6 safety laser scanners
- Safe integration of robot controls via Ethernet/IP™ CIP Safety™
- Safe, integrated movement monitoring
- Simultaneous monitoring of up to 48 protective fields
Artificial intelligence for SICK sensors
- Interference takes place directly on programmable SICK products
- Training of neural networks for classifying images in the SICK cloud
- Anomaly detection is trained directly on the device using the Intelligent Inspection SensorApp
- Deep Learning is part of the SICK AppSpace eco-system
Manage your digital twins
- Simple generation of digital twins
- Technical locations in clear tree structures
- Each type of asset can be illustrated with different structural elements
- Rights management for collaborative work
- Additional information available for all SICK devices
- History and transparency of digital interactions
Natural protection by material
- Certified up to PL d (EN ISO 13849), performance class D (IEC/TS 62998)
- High sensor availability in a miniature housing
- Reliable object detection, remission factor: 6% to 90%
- “Flexi Soft”, “Box”, “Software” system variants
- Background and foreground suppression protects against manipulation
- Detection distance: Up to 150 mm
Small type for optimum integration into safety applications up to type 2
- Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849), only in conjunction with an external test device of the product family Flexi Classic (UE410-MU)
- Very small housing dimensions (50 mm x 23,6 mm x 12,2 mm)
- Ultra-rugged VISTAL™ housing
- Ecolab tested material resistance
- Enclosure rating IP 66, IP 67 and IP 69K
- Temperature range from –40 °C to +60 °C
By developers for developers
- AppExplorer for displaying and managing SensorApp components
- Graphical Flow Editor for block programming
- AppMonitor for visualizing system performance and usage
- ViewBuilder for creating web GUIs
- Debugger with visualization of 2D and 3D images
- Recording and playback of data streams
Bring your sensor data to the cloud
- SICK standard for connecting sensors to their virtual cloud instance
- Secure data communication from the sensor level to the cloud
- Forwarding of data to other applications, such as dashboards or customer systems
- Management and assignment of devices in SICK AssetHub
- Integration of all sensors possible, regardless of manufacturer
Safe object detection at high machine speeds
- 31.2 kHz switching frequency at a response time of 16 µs
- High dynamic range
- Multi-functional 7-segment display
- Job save for easy format change
- 1-point, 2-point and dynamic teach-in
- Master-slave function
- A wide range of different fibers
Intelligent and efficient connection of the muting signals directly on site
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Sender/receiver in a single housing, scanning range up to 7.5 m
- External device monitoring (EDM), restart interlock, application diagnostic output, SDL interface
- Muting in combination with the UE403 muting switching amplifier
- 7-segment display
- Configuration and diagnostics via PC
- Optional integrated: LED
1D, 2D and DPM code identification using a compact camera – ideal for miniature codes as well
- Powerful DPM code reader
- Compact design
- Snap-in mounting done in seconds
- Focus position can be adjusted manually or automatically via liquid lens technology
- Controllable multi-color lights with optional polarizing filter
- Magnifier effect for detection of the smallest codes
- Easy auto set-up
- Integrated laser distance measurement (ToF)
2D code-based grid localization and line guidance using a compact camera for AGVs
- Variable reading distances of 50 mm to 500 mm
- Reads Data Matrix and QR code labels
- Small housing with rotatable plug unit and or plug unit with flexible cable routing
- Integrated angle measurement as alignment aid for mounting
- Simple, reliable parameter back-up
- No sensitivity to ambient light
A wide variety of solutions to your most challenging applications SICK's fiber-optic cables
- Very large selection of plastic and glass fiber-optic cables.
- Fiber-optic cables resistant to chemicals and high temperature
- Threaded and smooth sleeves, bands of light (array), 90° reflection versions available
- Focused optics
- Proximity and through-beam versions available
- Plastic , protective metal or Teflon sheathing available
All-in-one vision sensor with electric focus and rugged housing
- Supplied and preinstalled Quality Inspection toolset from SICK Nova
- Compact, rugged IP65 housing with swivel connector
- Powerful LEDs, high-quality lens and teach auto focus
- Countless communication interfaces
- Execution of compatible SICK AppSpace SensorApps
- Can be programmed with SICK AppStudio
2D LiDAR sensor with VdS certificate – protects against intrusion and robbery
- The only 2D LiDAR sensor on the market with a VdS certificate (German safety certificate)
- Highest class “C” with environmental class II or IVa
- Flexible connection to DC 9 V up to 30 V
- 2 isolated relays (alarm) and 1 manipulation output
- High detection range of 20 m both horizontal and vertical
- Up to 10 freely definable monitoring fields, intelligent analysis algorithms
- Certified quick start menu
- Available in 200 RAL colors on request
Flat rectangular housings for use in industrial environments
- Types: 20 mm x 32 mm x 8 mm or 25 mm x 50 mm x 10 mm
- Extended sensing ranges: 5 mm to 7 mm
- Electrical configuration: DC 3-/4-wire
- Enclosure rating: IP 67
- Temperature range: –25 °C to +70 °C
- Metal housing, plastic sensing face
- Flat housing made of robust metal
High detection reliability for hazardous situations in outdoor areas
- Non-contact measurement process with radar technology
- Can be expanded to max. two radar sensors
- Evaluation and alarming using the Telematic Data Collector gateway system
- Application-specific parameterization
- Web-based user interface
Solves complex machine vision applications with deep learning
- Inspection by deep learning technology
- Anomaly detection tool and classification tool
- Runs on supported SICK vision sensors
- On-device or dStudio-based labeling, training and evaluation
- Web user interface
- Traditional rule-based machine vision software tools included
- SICK Nova Tools plug-in support
The solution for precise measurement over long distances
- Large measuring range of up to 1 m
- Simple setting via OLED display or SOPAS configuration software
- Standalone device without external amplifier unit
- Rugged metal housing
- Adjustable analog output (mA/V) and push-pull digital output with IO-Link
- Precise measurement regardless of color or surface
- Versatile mounting possibilities
For a world in motion
- Reliable aggregation and visualization of SICK sensor data
- Modern, responsive user interface accessible on multiple form factors
- Data Analysis Package based on time, read-rates and barcode type
- Easy installation and configuration
- Time limited license for evaluation
Flexible part localization for bin picking and depalletizing
- All functions tailored to target applications
- Several localization algorithms based on CAD, geometric part features, and AI
- Selection of various pre-calibrated 3D cameras for immediate use
- Thorough check for collision avoidance
- Easy integration with any robot model
Sustainable and independent risk assessment of your machine
- Identification of electrical and mechanical hazards
- Risk assessment of identified hazards
- Evaluation of existing protective measures
- Recommendation of new or improvement of existing protective measures
- Consideration of valid provisions and regulations
- Service can be retrieved worldwide
Dynamic identification, measurement and weighing of objects
- Identification, weighing and measurement (L/W/H) of objects
- Modular system concept for flexible upgrading and conversion options
- Integrated alibi memory for central storage of LFT data
- Certified according to MID and NTEP (OIML)
- Expanded control of conveyor processes, e.g. for object singulation
The ideal flow computer for gas metering with SICK ultrasonic gas meters
- MID approved configuration for gas metering streams with FLOWSIC600
- Powerful modules for demanding applications
- Each module features CPU, memory and equal in/outputs
- Compelling 7 graphic display with touch operation
- Intuitive user interface for graphics display and web browser
- True remote access via Ethernet
- Station computer for multiple streams
NAMUR sensors for explosive zones
- Types: M8 to M30
- Sensing ranges: 1 mm to 15 mm
- NAMUR according to DIN EN 60947-5-6
- Enclosure rating: IP67
- Temperature range: –20 °C to +70 °C
- Nickel-plated brass housing; plastic sensing face
- ATEX device category 1G and 2G
- Suitable for applications in explosion-hazardous areas