Filter by:
661 results:
Collision-free pushback on the apron
- Visual and audible warning
- Integrated detection of the aircraft type and realistic visualization
- Application-specific warning strategy based on vehicle movement
- Adjustable safety distances
- Self-diagnostics function
- Integrated installation wizard
Rugged and cost-effective capacitive sensors
- Cylindrical housing in M12, M18, and M30 models
- Sensing ranges of up to 25 mm
- Enclosure rating: IP67, IP68, IP69K
- Visual adjustment indicator
- High electromagnetic compatibility
- Electrical configuration: DC 4-wire and AC 2-wire
- Adjustment of the switching point via potentiometer (M18 and M30) and teach-in button (M12)
Exact line guidance throughout the whole spectrum
- Miniature metal housing
- Integrated LED alignment aid
- High-resolution CMOS receiver with high repeatability
- Various interfaces available via AOD1 evaluation unit
- Measurement of edge position or diameter
- Individualized configuration settings and calculation functions via AOD1 evaluation unit
Cost-efficient miniature photoelectric sensor for use in tight installation spaces
- Miniature housing: available either as G2 Slim or G2 Flat
- Powerful background suppression
- Rugged sensor housing
Flexible and robust – Tuning Forks for all kinds of liquids
- Choice of various housing materials and electrical output signals
- Commissioning without filling
- Process temperature up to 250 °C
- Immune to deposit formation
- Very high repeatability
- Hygienic designs according to EHEDG and FDA, compatible for CIP and SIP
- ATEX approval available
- Tube extension up to 6 m in length
CO measurement for emission monitoring and process control
- Representative measurement along the duct diameter
- Operation via control unit
- Short response times
- Verifiable with gas-filled cell; gas-testable probe with test gas
Precise detection for optimum label detection
- Housing with slim forked shape
- Simple and precise setting of the switching threshold via IO-Link, teach-in button, or plus/minus buttons
- Light/dark switching function
- Fast response time: 50 μs
- PNP or NPN switching output
- Plastic housing with IP 65 enclosure rating
- Smart sensor with integrated IO-Link interface
Precise distance measurement for demanding applications
- Scanning frequency: up to 10 kHz
- Scanning range: 0.6 mm, 4 mm, 10 mm
- Resolving power: optionally up to 25 nm, 180 nm or 400 nm
- Linearity: ± 198 nm, ± 1.4 μm, 4 μm
- RS-232 / RS422 and Ethernet interface
- Configuration of the controller via the OD7000 engineering tool GUI, RS-422 interface, or Ethernet interface
- Optional encoder input
The authority on gloss
- Object detection and differentiation on the basis of surface gloss level
- Configurable in many different operating modes to meet the requirements of any application
- Integrated alignment aid
- Integrated automation functions
- Two digital push-pull outputs and one configurable input
- Sensitivity adjusts to object properties
- IO-Link provides easy data access from the PLC
- Quick and easy configuration
Quickly configurable and versatile measuring wheel incremental encoder
- Single or dual wheel measuring wheel encoder
- DIP switches for programming resolution, signal output,
- And counting direction
- Universal 4.5 V ... 30 V supply
- LEDs that indicate encoder status and output signal.
- M12 male connector, 4- or 8-pin, or universal cable outlet
- Optional fault output directly from encoder
UHF transponder identification using an RFID read/write device for medium sensing ranges
- Antenna and data processing integrated in the sensor
- Read range up to 2 m
- Linkage option to superior control systems or directly to the cloud
- Excellent antenna characteristics
- Configuration via SOPAS ET or integrated web server
- Can be used with SICK AppSpace
- Rugged design in accordance with IP67
Reliable emergency stop pushbutton with optional reset pushbutton
- Slim plastic housing with quick disconnect mounting clip
- Available as an emergency stop pushbutton or as a combined emergency stop/reset unit
- Emergency stop pushbutton with optional LED illumination
- Illuminated reset pushbutton
- Flexi Loop-compatible M12 plug connector
Simple 2D LiDAR sensor for object detection
- Small, lightweight and economical measurement sensor
- Field evaluation using intelligent algorithms
- Parameter setting interface is accessible from the front while the device is mounted
Precise inclination measurement in a compact design
- Compact inclination sensor with measuring range of 360° (single-axis) or ±90° (dual-axis)
- Compensated cross sensitivity and configurable vibration suppression
- Convenient CANopen interface
- UV-resistant, impact-proof plastic housing
- High resolution (0.01°) and accuracy (±0.1° typ.)
- Programmable with the PGT-12-Pro
Rugged, high-performance measuring wheel incremental encoder
- Complete pre-assembled measurement system
- Measuring wheel with knurl or O-ring for adjusting to the measuring surface
- Mounting bracket made of stainless spring steel
- High resolution up to 0.1 mm (1 … 2,000 pulses/revolution)
- Electrical interfaces: Open Collector NPN, TTL/RS-422 or HTL/push pull.
- Connection via cable connection, can be used radially or axially with free cable ends or assembled with M12 male connector
Rugged incremental encoder with large hollow shaft diameters
- Pulse per revolution: Up to 8,192
- Housing diameter: 81 mm, diameter of through hollow shaft: 30 mm or 42 mm
- Enclosure rating: IP65
- Communication interfaces: TTL, HTL
- Connection types: M12, M23 and MS male connector and cable
- Collets available as accessories for adjusting to shafts of different size
Smart and rugged capacitive sensors
- Cylindrical housing in M18 and M30 models
- Sensing ranges of up to 25 mm
- Enclosure rating: IP67, IP68, IP69K
- Temperature: −30 °C to +85 °C
- Visual adjustment indicator
- Available Smart Sensor: Enhanced Sensing, IO-Link, Diagnostics, Smart Tasks
- Adjustment of the switching point via potentiometer, cable or IO-Link
- Ecolab certified
1D radar sensor for reliable object detection in especially harsh weather conditions
- Radar technology for highest outdoor capability
- Rugged aluminum housing without moving parts
- Adjustable horizontal aperture angle
- Large working range for diverse applications
- Parameterization via web browser
- High-pressure cleaning possible
- State-of-the-art FMCW radar technology
- Digital I/Os and additional data interfaces
Larger than life performance – flexible measurement and detection up to 35 m
- Highest reliability, ambient light immunity and best price/performance ratio thanks to HDDM technology
- Measuring range of 0.05 m to 12 m for natural objects or 0.2 m to 35 m for reflective tape
- Devices with analog and digital output, or just switching
- Infrared or red emitted light in laser class 1 or 2
- Repeatability: 0.5 mm to 5 mm
- Compact housing size
- IO-Link
- DT35-S - Certified to ISO 13849 (PL b) and IEC 62998 (PC B)
High-precision inclination measurement for harsh ambient conditions.
- Inclination sensor with measuring range of 360° (single-axis) or ±90° (dual-axis)
- Compensated cross sensitivity and configurable vibration suppression
- Freely configurable current or voltage interface or convenient CANopen interface
- Accuracy up to ±0.02°
- Plastic or aluminum housing
- Programmable with the PGT-12-Pro
The compact stainless-steel sensor for flexible flow measurement
- Flow measurement for water and oil-based liquids
- Seal-free stainless-steel 316L sensor with Ra ≤ 0.8 µm
- Straight, self-draining measuring tube
- Compact design with short installation lengths
- Configurable digital outputs
- Temperature measurement
- IP 67/69 enclosure rating, CIP/SIP-compatible, IO-Link version 1.1
Complex label inspections with high performance OCR
- OCR, 1D, and 2D codes: reading, recognition, validation, verification
- Additional inspections: pattern matching, edge-to-edge measurement, pixel counter, blob inspection, shape locator, print quality check
- Easy teach-in of custom font
- Flexible range of C-mount lens and integrated illumination
- Web-based user interface
2D radar sensor for reliable object detection in especially harsh weather conditions
- Modern FMCW radar technology
- Integrated digital inputs and outputs as well as Ethernet interface
- Sensor parameterization via web browser
- Enclosure ratings: IP67 and IP69
- Base frequency of 61 GHz with a bandwidth of 500 MHz
Ready-to-install sensors compliant with ATEX category 3G/3D
- Label: EX II 3 G EX nA op is IIB T4 Gc X, EX II 3 D EX tc IIIB T135°C Dc IP67 X in accordance with directive 2014/34 / EU (ATEX)
- Complies with category 3 D / 3 G
- Standard compliant and ready to be installed: Sensor and additional protective housing (stainless steel 1.4301)
- Long sensing distances with infrared LED
- Long sensing ranges and high operating reserves
- Operational safety in industrial environments, in ambient light, with optical reflections and when devices are mounted opposite one another