Filter by:

661 results:

Result 409 - 432 out of 661

Collision-free pushback on the apron
  • Visual and audible warning
  • Integrated detection of the aircraft type and realistic visualization
  • Application-specific warning strategy based on vehicle movement
  • Adjustable safety distances
  • Self-diagnostics function
  • Integrated installation wizard
Compare now
Select
Rugged and cost-effective capacitive sensors
  • Cylindrical housing in M12, M18, and M30 models
  • Sensing ranges of up to 25 mm
  • Enclosure rating: IP67, IP68, IP69K
  • Visual adjustment indicator
  • High electromagnetic compatibility
  • Electrical configuration: DC 4-wire and AC 2-wire
  • Adjustment of the switching point via potentiometer (M18 and M30) and teach-in button (M12)
Compare now
Select
Exact line guidance throughout the whole spectrum
  • Miniature metal housing
  • Integrated LED alignment aid
  • High-resolution CMOS receiver with high repeatability
  • Various interfaces available via AOD1 evaluation unit
  • Measurement of edge position or diameter
  • Individualized configuration settings and calculation functions via AOD1 evaluation unit
Compare now
Select
Cost-efficient miniature photoelectric sensor for use in tight installation spaces
  • Miniature housing: available either as G2 Slim or G2 Flat
  • Powerful background suppression
  • Rugged sensor housing
Compare now
Select
Flexible and robust – Tuning Forks for all kinds of liquids
  • Choice of various housing materials and electrical output signals
  • Commissioning without filling
  • Process temperature up to 250 °C
  • Immune to deposit formation
  • Very high repeatability
  • Hygienic designs according to EHEDG and FDA, compatible for CIP and SIP
  • ATEX approval available
  • Tube extension up to 6 m in length
Compare now
Select
CO measurement for emission monitoring and process control
  • Representative measurement along the duct diameter
  • Operation via control unit
  • Short response times
  • Verifiable with gas-filled cell; gas-testable probe with test gas
Compare now
Select
Precise detection for optimum label detection
  • Housing with slim forked shape
  • Simple and precise setting of the switching threshold via IO-Link, teach-in button, or plus/minus buttons
  • Light/dark switching function
  • Fast response time: 50 μs
  • PNP or NPN switching output
  • Plastic housing with IP 65 enclosure rating
  • Smart sensor with integrated IO-Link interface
Compare now
Select
Precise distance measurement for demanding applications
  • Scanning frequency: up to 10 kHz
  • Scanning range: 0.6 mm, 4 mm, 10 mm
  • Resolving power: optionally up to 25 nm, 180 nm or 400 nm
  • Linearity: ± 198 nm, ± 1.4 μm, 4 μm
  • RS-232 / RS422 and Ethernet interface
  • Configuration of the controller via the OD7000 engineering tool GUI, RS-422 interface, or Ethernet interface
  • Optional encoder input
Compare now
Select
The authority on gloss
  • Object detection and differentiation on the basis of surface gloss level
  • Configurable in many different operating modes to meet the requirements of any application
  • Integrated alignment aid
  • Integrated automation functions
  • Two digital push-pull outputs and one configurable input
  • Sensitivity adjusts to object properties
  • IO-Link provides easy data access from the PLC
  • Quick and easy configuration
Compare now
Select
Quickly configurable and versatile measuring wheel incremental encoder
  • Single or dual wheel measuring wheel encoder
  • DIP switches for programming resolution, signal output,
  • And counting direction
  • Universal 4.5 V ... 30 V supply
  • LEDs that indicate encoder status and output signal.
  • M12 male connector, 4- or 8-pin, or universal cable outlet
  • Optional fault output directly from encoder
Compare now
Select
UHF transponder identification using an RFID read/write device for medium sensing ranges
  • Antenna and data processing integrated in the sensor
  • Read range up to 2 m
  • Linkage option to superior control systems or directly to the cloud
  • Excellent antenna characteristics
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Compare now
Select
Reliable emergency stop pushbutton with optional reset pushbutton
  • Slim plastic housing with quick disconnect mounting clip
  • Available as an emergency stop pushbutton or as a combined emergency stop/reset unit
  • Emergency stop pushbutton with optional LED illumination
  • Illuminated reset pushbutton
  • Flexi Loop-compatible M12 plug connector
Compare now
Select
Simple 2D LiDAR sensor for object detection
  • Small, lightweight and economical measurement sensor
  • Field evaluation using intelligent algorithms
  • Parameter setting interface is accessible from the front while the device is mounted
Compare now
Select
Precise inclination measurement in a compact design
  • Compact inclination sensor with measuring range of 360° (single-axis) or ±90° (dual-axis)
  • Compensated cross sensitivity and configurable vibration suppression
  • Convenient CANopen interface
  • UV-resistant, impact-proof plastic housing
  • High resolution (0.01°) and accuracy (±0.1° typ.)
  • Programmable with the PGT-12-Pro
Compare now
Select
Rugged, high-performance measuring wheel incremental encoder
  • Complete pre-assembled measurement system
  • Measuring wheel with knurl or O-ring for adjusting to the measuring surface
  • Mounting bracket made of stainless spring steel
  • High resolution up to 0.1 mm (1 … 2,000 pulses/revolution)
  • Electrical interfaces: Open Collector NPN, TTL/RS-422 or HTL/push pull.

  • Connection via cable connection, can be used radially or axially with free cable ends or assembled with M12 male connector
Compare now
Select
Rugged incremental encoder with large hollow shaft diameters
  • Pulse per revolution: Up to 8,192
  • Housing diameter: 81 mm, diameter of through hollow shaft: 30 mm or 42 mm
  • Enclosure rating: IP65
  • Communication interfaces: TTL, HTL
  • Connection types: M12, M23 and MS male connector and cable
  • Collets available as accessories for adjusting to shafts of different size
Compare now
Select
Smart and rugged capacitive sensors
  • Cylindrical housing in M18 and M30 models
  • Sensing ranges of up to 25 mm
  • Enclosure rating: IP67, IP68, IP69K
  • Temperature: −30 °C to +85 °C
  • Visual adjustment indicator
  • Available Smart Sensor: Enhanced Sensing, IO-Link, Diagnostics, Smart Tasks
  • Adjustment of the switching point via potentiometer, cable or IO-Link
  • Ecolab certified
Compare now
Select
1D radar sensor for reliable object detection in especially harsh weather conditions
  • Radar technology for highest outdoor capability
  • Rugged aluminum housing without moving parts
  • Adjustable horizontal aperture angle
  • Large working range for diverse applications
  • Parameterization via web browser
  • High-pressure cleaning possible
  • State-of-the-art FMCW radar technology
  • Digital I/Os and additional data interfaces
Compare now
Select
Larger than life performance – flexible measurement and detection up to 35 m
  • Highest reliability, ambient light immunity and best price/performance ratio thanks to HDDM technology
  • Measuring range of 0.05 m to 12 m for natural objects or 0.2 m to 35 m for reflective tape
  • Devices with analog and digital output, or just switching
  • Infrared or red emitted light in laser class 1 or 2
  • Repeatability: 0.5 mm to 5 mm
  • Compact housing size
  • IO-Link
  • DT35-S - Certified to ISO 13849 (PL b) and IEC 62998 (PC B)
Compare now
Select
High-precision inclination measurement for harsh ambient conditions.
  • Inclination sensor with measuring range of 360° (single-axis) or ±90° (dual-axis)
  • Compensated cross sensitivity and configurable vibration suppression
  • Freely configurable current or voltage interface or convenient CANopen interface
  • Accuracy up to ±0.02°
  • Plastic or aluminum housing
  • Programmable with the PGT-12-Pro
Compare now
Select
The compact stainless-steel sensor for flexible flow measurement
  • Flow measurement for water and oil-based liquids
  • Seal-free stainless-steel 316L sensor with Ra ≤ 0.8 µm
  • Straight, self-draining measuring tube
  • Compact design with short installation lengths
  • Configurable digital outputs
  • Temperature measurement
  • IP 67/69 enclosure rating, CIP/SIP-compatible, IO-Link version 1.1
Compare now
Select
Complex label inspections with high performance OCR
  • OCR, 1D, and 2D codes: reading, recognition, validation, verification
  • Additional inspections: pattern matching, edge-to-edge measurement, pixel counter, blob inspection, shape locator, print quality check
  • Easy teach-in of custom font
  • Flexible range of C-mount lens and integrated illumination
  • Web-based user interface
Compare now
Select
2D radar sensor for reliable object detection in especially harsh weather conditions
  • Modern FMCW radar technology
  • Integrated digital inputs and outputs as well as Ethernet interface
  • Sensor parameterization via web browser
  • Enclosure ratings: IP67 and IP69
  • Base frequency of 61 GHz with a bandwidth of 500 MHz
Compare now
Select
Ready-to-install sensors compliant with ATEX category 3G/3D
  • Label: EX II 3 G EX nA op is IIB T4 Gc X, EX II 3 D EX tc IIIB T135°C Dc IP67 X in accordance with directive 2014/34 / EU (ATEX)
  • Complies with category 3 D / 3 G
  • Standard compliant and ready to be installed: Sensor and additional protective housing (stainless steel 1.4301)
  • Long sensing distances with infrared LED
  • Long sensing ranges and high operating reserves
  • Operational safety in industrial environments, in ambient light, with optical reflections and when devices are mounted opposite one another
Compare now
Select

Result 409 - 432 out of 661