Filter by:
661 results:
Smart multi-sided protection of the area around hazardous points
- Free-standing mounting solution
- Compact, rugged design and extremely high stability
- Easy mounting and adjustment
- Large reflector surface for efficient multi-sided protection via beam deflection and high availability
- Mirror columns in various lengths
- With individual mirrors for multiple light beam safety devices
Easy to use and flexible part localization sensor system
- Ready-to-use function, tailored for measuring the 2D position of parts
- Alignment of robot and sensor system coordinate systems
- Tools and functions for easy calibration of the FLEX versions
- Intuitive interface for setup and service of devices installed in production
- Stand-alone sensor system – no external PC needed
Safe movement monitoring in mobile and stationary applications
- Safe Motion monitoring module for safe drive monitoring
- Drive safety functions such as SS1, SS2 or SLS
- Variant with safely-limited position (SLP) and safe cam (SCA)
- Encoder interfaces: HTL, TTL, Sin/Cos interface, SSI, HIPERFACE®
- Intuitive configuration software with certified function blocks
Powerful 2D vision sensor for tight spaces
- Minuscule size
- Integrated high-quality illumination with adjustable color and shape
- Easy inspection of small- and medium-sized objects
- Snap-in mounting done in seconds
- Integrated machine vision tools with Quality Inspection toolset of SICK Nova
- Optional programming with SICK AppSpace or HALCON
Smart solutions for access and area protection
- Free-standing mounting solution
- Compact, rugged design and extremely high stability
- Simple mounting and adjustment
- Device protection against external influences
- Universal application for:
- Multiple light beam safety devices
- Safety light curtains
Multifunctional and user friendly, high-level of availability and safe
- Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
- Self-teaching and dynamic blanking for access protection related to the application
- Hand and area protection in dirty environments
- Multiple sampling
- Reduced resolution
- Fixed blanking
- 2 virtual photoelectric switches
- Integrated laser alignment
The new home of sensing range
- Time-of-flight technology
- Laser class 1, red and infrared light
- Sensing range: 5 cm to 4 m
- Very small background range: 6 mm
- Switching frequencies of up to 1,000 Hz
- The option of up to three adjustable digital outputs or one IO-Link analog output: for up to eight switching points, distance value and smart sensor functionality
Object identification with the help of HF and UHF RFID data cards
- Passive transponders
- Compliance with standards
- Mounting on various materials possible, even on metallic surfaces
- No visual contact required
- Reading and writing
- Ambient temperature range from −40 °C to +230 °C
Pin inspection – monitoring of presence and position of pins
- Pin presence and position inspection
- Additional inspections: pattern matching, edge-to-edge measurement, pixel counter, blob inspection, shape locator, reading and verification of 1D and 2D codes
- Easy teach-in of connector pin patterns
- Web-based user interface
- Inspection statistics
Increase productivity with greater machine safety
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Various options for blanking objects: fixed, floating, or teach-in
- 7-segment display
- PSDI mode with the UE402 switching amplifier
- External device monitoring (EDM) and restart interlock (RES)
- Beam coding for correct system allocation
- Configuration and diagnostics via PC
- Cascade up to three systems
1D, 2D and DPM code identification using a compact camera – suitable for small codes
- High performance DPM decoder
- Immune to ambient light
- Powerful LEDs in red, blue, infrared
- Extensive optical accessories such as polarizing filter or dome attachment
- Setup wizard with auto focus, aiming laser, green feedback LED
- Innovative data handling with sorting, filtering, and output formatting functions
A clean solution
- Robust and precise pressure measurement technology
- Flush-mounted, hermetically sealed stainless steel membrane with roughness Ra < 0.4 μm
- Wetted parts stainless steel 1.4435, housing stainless steel 1.4571
- CIP/SIP resistant
- Large range of hygienic process connectors
- Stainless steel housing with enclosure rating of up to IP 68
- Field housing available (IP 67)
The right external HF or UHF antenna for your RFID applications
- Read range up to 10 m for UHF antennas
- Rugged design in accordance with enclosure rating IP67
- Ambient temperature ranges from −40 °C to +70 °C
- Integrated feedback LEDs
- Circularly polarized UHF antennas
Efficient sorting of objects at the highest conveyor speeds
- 8/12 k quad-line color sensor
- Linux-based software platform
- Ethernet-based code data transmission to the SIM2000 controller
- Integrated computing power to support the latest vision applications
- MTBF of 120,000 h
Flexible, robust, saves space SICK capacitive motor feedback systems
- Motor feedback system for the basic power range
- Special design for motors with a 40 mm edge dimension
- 16 sine/cosine periods per revolution
- Absolute position with a resolution of 512 increments per revolution and 4096 revolutions with the multiturn system
- Programming of the position value
- Electronic type label
- HIPERFACE® interface
- RoHS-compliant
Clever dry-run protection in pumps
- Flow monitoring and temperature measurement in one sensor
- Optimized for water and oil; teach-in option of other liquids
- IP 67/IP 69 enclosure rating and IO-Link 1.1
- Industrial design in VISTAL® housing with 180°-rotatable OLED display
- Stainless steel hygienic variant, completely CIP-/SIP-capable, process temperatures up to 150 °C
Analog sensors with triple sensing range for use in industrial environments
- Types: M8 to M30
- Extended detection ranges: 0 mm to 40 mm
- Analog output signal 0 V ... 10 V and 4 mA ... 20 mA
- Enclosure rating: IP67
- Temperature range: –25 °C to +75 °C
- Nickel-plated brass housing; plastic sensing face
- High resolution and repeatability
- Distance control and continuous position detection
1D code identification using an auto focus scanner for long reading distances
- Huge depth of field due to auto focus
- Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
- CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
- Enhanced SMART code reconstruction technology
- Flexible sorting, filtering, and logical functions
- Integrated web server for diagnostic data and network monitoring
- Advanced, easy-to-use SOPAS configuration software
- Integrated LED bar graph
RFID-monitored safety locking device with high manipulation protection
- PL e for door and locking monitoring (EN ISO 13849)
- 1,690 N locking force
- RFID actuator with low or high coding level (EN ISO 14119)
- Enclosure rating IP 67, IP 69K
- Power to lock or power to release variants
- Reliable series connection of safety outputs (OSSDs)
- Four actuation directions
- Flexi-Loop-ready
Individualized risk assessments for efficient safety solutions
- Identification of electrical and mechanical hazards
- Targeted estimation and evaluation of risks
- Recommendation of appropriate risk-reducing measures
- Definition of required performance level (PLr)
- Estimation of possible reduced residual risk
- Consideration of current guidelines and standards
Implementation of the Hermes Standard made easy
- Transmission of SMEMA signals into Hermes messages
- Manufacturer-independent integration of machines with SMEMA interfaces into Hermes lines
- Integration of identification sensors for the acquisition and provision of board IDs and magazine IDs
- Vertical communication via IPC-CFX, MQTT, OPC UA, REST on request
- Browser-based human machine interface for configuring applications
Fine positioning solution for single- and double-deep racking
- Single- and double-depth rack storage using one device
- User-friendly web interface
- PROFINET and digital output
- Rugged metal housing including IP67 protective hood
- LEDs, laser alignment aid, on-device buttons and optional microSD memory card
- Pre-assembled, pre-focused and pre-configured
- Access to image data
Your objects are always in focus
- Dynamic focus adjustment
- Big depth of field in fix focus operation
- Tracking function with MSC800
- Integration into the network concept of the MSC800
- JPEG image output in real time
- 2 or 4 megapixel resolution along with a high image capture rate of up to 40 Hz
- Highly versatile customer interfaces and protocols
Simple, hygienic temperature measurement
- Pt100 element, accuracy class A (IEC 60751)
- Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
- Parts in contact with media: Corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
- Various hygienic process connections and installation lengths
- Pt100 (4-conductor) or 4 mA ... 20 mA (2-conductor)
- M12 round connector x 1