Filter by:
661 results:
Very short cylinder sensors with optical adjustment indicator for grippers
- Extremely short housing (12.2 mm) for applications in pneumatic grippers and miniature cylinders
- Fits in all commonly-used C-slots, e.g. from Schunk, Zimmer, Festo or SMC
- Short, precise switching point, ideal for applications with small stroke
- Cable suitable for drag chain
- IP68 enclosure rating
- Yellow LED as optical adjustment indicator and output state display
- Green LED acts as a status indicator
- IO-Link and automation functions
Cylinder sensors with optical adjustment indicator for T-slot
- Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
- Insertion of the sensor into the slot from above makes mounting quick and easy
- Combined fixing screw (hexagon socket screw and slotted screw)
- Yellow LED as optical adjustment indicator and output state display
- Green LED acts as a status indicator
- Very short sensor housing for use in short stroke cylinders
- Enclosure ratings: IP 67, IP 68, IP 69K
- IO-Link and automation functions
The good nose for oxygen
- O2 transmitter based on high-performance laser spectroscopy (TDLS)
- For use in use in explosion-hazardous areas (FM, ATEX and IECEx approvals)
- Measurement directly in the process or extractive using a measurement gas cell (option)
- Designed for heavy-duty industrial applications
- Compact design and easy to operate
- Long-term stability
- No moving parts
The intelligent ultrasonic allrounder with the flexible design
- Measuring range up to 5,000 mm
- Individually adaptable sonic cone and interference echo suppression
- Push-pull digital output with IO-Link and analog output
- Teach-in buttons and status detection with 4 LEDs
- Rotatable sensor head and push-lock mounting concept
- Integrated temperature compensation
- Diagnostic functions via IO-Link
The highflier in object detection
- Technologies: ClearSens, LineSpot, TwinEye, OptoFilter
- BluePilot: Optical alignment aid, adjustment of the sensing range via Teach-Turn adjustment with optical sensing range indicator or via IO-Link
- PinPoint LED: Light-intensive red sender LED
- Smart Sensor: Enhanced Sensing, IO-Link, Diagnostics, Smart Tasks
- Vistal housing: High chemical, thermal and mechanical resistance
The cost-effective detection solution
- Modern OES4 ASIC technology for excellent optical performance and ambient light immunity
- Housing formats: Cylindrical (with M18 thread), cuboid, and hybrid
- Wide range of mounting options
- Programmable switching outputs
- No protection class II power supply unit required
We set standards for extractive photometers
- Detector with high long-term stability
- Paramagnetic or electrochemical O2 measurement
- Automated adjustment with component-free ambient air
- Immune to contamination
RFID-monitored safety locking device with 180° actuation radius
- Innovative design: Open locking head with 180° actuation radius, rounded housing, bright LEDs (visible from three sides)
- PL e for door and locking monitoring with low or high coding
- IP67 and IP69K enclosure rating
- High locking force: Up to 3150 N
- Flexible actuator for high offset tolerance
Tailor-made gas analysis for process and emission monitoring
- Various analyzer modules are available: UNOR (NDIR), MULTOR (NDIR), OXOR-E (electrochemical O2), OXOR-P (paramagnetic O2), THERMOR (thermal conductivity)
- Over 60 measuring components to choose from
- Different housing variants for different fields of application
- Up to three analyzer modules in one housing
Cylinder sensors with two individually adjustable switching points for T-slot
- Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
- Drop-in mounting from above simplifies handling and assembly
- Easy adjustment of two switching points via teach-in pushbutton
- LEDs for indicating the two switching points
- Detection range up to 50 mm stroke
Simple, flexible detection
- Intuitive operating concept
- Rapid response time of 50 μs
- Switching threshold adjustment via potentiometer, or teach-in via pushbutton or cable
- IP 66 enclosure rating for high degree of ruggedness
- PNP/NPN switchover (teach-in variant)
- 4-digit digital display (teach-in variant)
- Variable fixing concept
- Various connection types available
Cylinder sensors with two sensor heads for T-slot
- Sensor variant for T-slot cylinder with two MZT8 sensor heads on one male connector
- Sensors are inserted into the cylinder slot from above
- Combined fixing screw (hexagon socket screw and slotted screw)
- Temperature-resistant up to 80 °C
- Very short sensor housing for use in short stroke cylinders
- Enclosure rating: IP68
Because we take safety to the next level
- NFC diagnosis and smartphone app
- Diagnostics and automation via IO-Link
- Object pattern recognition using Smart Box Detection
- 2-signal muting
- Smart presence detection
- Configuration of all functions without software
- Reduced resolution: 1 or 2 beams
- Different enclosure ratings as well as variants for use in explosion-hazardous areas
Rugged sensors for use in mobile machines
- Thread sizes: M12 to M30
- Large sensing ranges: 4 mm to 20 mm
- Electrical configuration: DC, 3-wire
- Enclosure rating: IP68, IP69K
- Ambient temperature: –40 °C to +100 °C
- Rugged stainless-steel housing; plastic sensing face
- Load dump protection and high electromagnetic compatibility of 100 V/m
- E1 type approval
Reduction factor 1 sensors for welding applications
- Types: M8 to M30, 40 x 40 mm and 80 x 80 mm
- Increased sensing range: up to 75 mm
- Electrical configuration: DC 3- and 4-conductor
- Enclosure rating: IP68
- Temperature range: –30° C to +85° C
- PTFE coating for cylindrical thread designs
- Reduction factor 1 for all metals
Inductive sensors for wash down environments
- Types: M8 to M30
- Extended sensing ranges: 2 mm to 20 mm
- Electrical configuration: DC 3-/4-wire
- Enclosure rating: IP68, IP69K
- Temperature range: –40 °C to +100 °C
- Food-compatible stainless-steel housing, plastic sensing face
- Optical adjustment indicator, IO-Link-ready
- Resistant to industrial cleaning agents, Ecolab-certified
The easy way of sensor integration
- Easy connection of binary sensors to any IO-Link master
- Six configurable ports; each has two binary inputs or outputs for connecting up to 12 standard I/Os
- Quick and easy configuration of an autonomous sensor system, which consists of binary inputs and outputs, via drag & drop logic links without an additional controller
- Reduced wiring effort and expense by consolidating individual sensor signals into a single IO-Link message
Simply brilliant - level measurement in bulk materials with 80 GHz radar
- 80 GHz free-space radar with various antennas
- Measuring range: up to 120 m
- Process temperature: −40 °C ... +200 °C
- Process pressure: −1 bar ... 20 bar
- Process connection: thread, flange, special brackets
- Housing: plastic (IP66 / IP67) or aluminum (IP66 / IP68)
- With or without display and WPAN
- Certificates: Ex d, Ex ia, Ex ta
More than just an IO-Link master
- 4 configurable IO-Link master ports (standard I/O or IO-Link)
- Easy parameterization via USB or Ethernet thanks to intuitive SOPAS ET user interface
- “Dual Talk”: Access to sensor data from the company level and in parallel via industrial Ethernet
- Solution of complex application tasks with the logic editor
Laser sensor in cylindrical M18 housing
- Laser emitter LED enclosed in a cylindrical M18 housing
- Laser class 1
- Fast response time
- Straight or right-angle housing
- Durable metal housing
- IP 67
- Small visible light spot to detect small objects
The rugged all-rounder for inclination measurement
- Measuring range up to 360° (1-axis) or up to ± 90° (2-axis)
- Wear-free MEMS technology for high precision and signal quality
- Measurement accuracy: Up to ± 0.1°
- Analog interfaces: 0 V to 10 V and 4 mA to 20 mA
- Enclosure ratings: IP66, IP68, IP69K
- Preset function for zeroing during installation
- Programmable variants
Perfect for use where others reach their limits.
- Non-contact and bearing-free measurement of speed and position
- Resolutions up to 12,672 measurement steps per revolution
- Accuracy of up to ± 0.05°
- For hollow shaft diameters from 30 mm to 500 mm
- Reliable in harsh ambient conditions
- HIPERFACE® interface with extended type label
- For internal and external rotor motors
The rugged safety laser scanner – extremely intelligent
- Innovative safeHDDM® scanning technology
- High-precision measurement data via Ethernet interface
- Protective field range: up to 9 m, scanning angle: 275°
- Up to 128 freely configurable fields and up to 8 simultaneous protective fields
- Standardized communication interfaces
- System plug with configuration memory
Rugged full metal sensors for use in challenging applications
- Types: M8 to M30
- Large sensing ranges: 2 mm to 40 mm
- Enclosure rating: IP68, IP69K
- Temperature range: –25 °C to +85 °C
- Option of rugged housing or housing suitable for the food industry made completely out of stainless steel
- IO-Link and visual adjustment indicator
- Resistant against oils, cooling lubricants and cleaning products