Production and logistics processes are highly dynamic. The requirements on innovative safety solutions are increasing. Until now, 2D LiDAR sensors were used for two-dimensional hazardous area protection. The world's first 3D time-of-flight camera with a Performance Level c safety certification, safeVisionary2, now opens up new safety applications with its three-dimensional protective field.
Off to the third dimension: safe 3D environment perception
Extended protection and efficient automation of AGVs
Avoiding collisions and a fast restart increase the availability of Automated Guided Vehicles (AGVs) and mobile robots. Using safeVisionary2, obstacles in the direction of travel and above the scan field plane of a safety laser scanner are also safely detected and collisions avoided. In contrast to 2D anti-collision solutions, safeVisionary2 allows an automatic restart to be implemented in many cases. Thanks to the lateral protection, safety is also increased during the turning maneuvers of the vehicle after loading and unloading operations. Besides safety functions, the additional 3D ambient information can also be used for precise localization and navigation of the vehicles. The measurement data are available via Gigabit Ethernet for this purpose.
Improved human-robot collaboration through increased safety
In the environment of collaborative robots, the range of possible human movements presents a particular challenge for protection. Thanks to the safe 3D environment perception using safeVisionary2, it is also possible to safety detect the upper body and upper limbs of persons, and therefore risks such as reaching or bending over, within the hazardous area. This enables the safety distances to be reduced in many cases. The camera has a further decisive advantage in the collaboration between humans and robots: The force and power limitation mode of robots is generally designed on the basis of the permissible force values for arms and hands while contact with sensitive body regions such as the face, skull and forehead is to be avoided. This makes it necessary to stop the robot when it comes in the immediate vicinity of personnel. safeVisionary2 allows the protection of the robot work area to be extended to human head height. A stop is then only necessary if a person actually moves their head into the work area.
Further usage of the sensor data is particularly suitable in this application scenario because the camera can perform many tasks from detecting empty pallets right through to object localization and measurement. Thanks to this combination of safety and automation, the cost of implementing additional components is reduced, which saves users money and time.
Safer footing for mobile service robots
When a mobile service robot is used in unstructured environments such as a shopping mall, an especially meticulous risk assessment must be undertaken. Obstacles such as steps or ramps can pose a potential fall risk to robots. Besides evaluating protective and warning fields for route protection, safeVisionary2 can also protect against fall edges. The precise 3D measurement data provide true added value, for example for contour-based navigation and other automation tasks.
Read more
Free and safe: productive cooperation between human and robot
Autonomous vehicles from Asseco CEIT – fully equipped with intelligent sensor technology
Hybrid approaches increase efficiency in production and logistic
Mobile robots:
Move into new dimensions
Robotics is on the move, whether it be in production, logistics or service. Sensor solutions for all variants of mobile robots
I want to stay up to date and regularly be informed about new articles!