Filter by:
664 results:
Hygienic and flexible Temperature sensor with protection tube
- Pt100, accuracy class A (IEC 60751)
- Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
- Sensor probe spring-loaded in protective pipe
- Wetted parts: corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
- Hygienic process connections
- Pt100 (4-conductor) or 4 mA ... 20 mA (2-conductor)
- M12 round connector x 1
Simplifies 4Dpro sensor commissioning
- Connection module for one 4Dpro sensor
- Clearly visible, easily accessible screw- and spring-loaded terminals
- Connection diagram on the inside of the lid
- Configuration with switches
- IP 65 connection for one 4Dpro sensor using standard connection cable
- Basis for CMC600 parameter cloning module
- Service plug for direct access to the AUX interface
Tailor-made 3D solutions for flexible automation
- 3D, 2D, and profile inspection of moving parts
- Imaging, lighting, and analysis in one housing
- SICK AppSpace, programmable 3D camera
- Full flexibility for tailored solutions
- SICK Algorithm API and HALCON
- Factory-calibrated 3D data
- Web user interface
Commissioning sensors the easy way – for more flexibility
- Efficient solution to power and connect to SICK’s Auto-ID component portfolio
- Slots for optional fieldbus modules, parameter memory, display and power supply module
- Simple voltage supply of scanner
- IP 65 connection of a scanner using SICK standard cable
- Direct access to the service interface of the sensor
- Connection diagram integrated in lid
- Clearly visible and easily accessible screw/spring-loaded terminals
Custody transfer ultrasonic LNG meter
- Custody transfer ultrasonic liquid flow meter
- Conform to OIML R117 Cl. 0.3 and API MPMS Ch. 5.8
- Real time measurement and diagnostics
- Intrinsically safe and reliable ultrasonic transducers
- Full bore design without pressure drop or need for flow conditioner
- Compact meter design without junction boxes
- Factory thermal pre-insulation
- Remote Signal Processing Unit
Tried-and-proven electro-mechanical safety locking device with door monitoring
- Narrow plastic housing
- Rigid or mobile actuators
- Available with M20 X 1.5 cable entry glands or Flexi Loop-compatible M12 plug connector (depending on variant)
- Power to lock or power to release variants
- Lock and door monitoring
- IP 67 enclosure rating
Networking of industrial appliances and automated guided vehicle systems
- Configuration using browser-based user interface
- Remote maintenance via the customer VPN server or SICK Remote Service Connect
- Wireless communication via mobile network or WiFi
- Open end-to-end IIoT architecture
- Support from standardized interfaces
Flexible automation of depalletizing with 3D color vision based on deep learning
- Extensively pre-trained neural network
- Robot software interface packages for many brands
- Camera, with embedded neural network processing, directly connected to the robot
- 3D color camera
- Web-user interface
- Software tool to backup/restore device configuration and to record/play back image data
Flexible up to the probe tip
- Level sensor for liquids
- No mechanical moving parts
- Interchangeable rod probe which can be cut to lengths between 200 mm and 2,000 mm (cable probe up to 4,000 mm)
- Resistant to deposit formation
- Process temperature up to 100 °C,process pressure up to 10 bar
- 3 in 1: combines display, analog output (according to NAMUR NE 43), and binary output
- High enclosure rating of IP 67, rotatable housing and remote amplifier
- IO-Link 1.1
Flexible. Intelligent. Communicative.
- Wide range of connections with 25 interfaces for Ethernet-based fieldbuses, cameras, illumination, sensors, encoders, and more besides
- 8-gigabit Ethernet interfaces for rapid image transmission
- Fieldbus and Ethernet interfaces with communication protocols such as OPC-UA and MQTT provide preprocessed data (edge computing) for the control and for cloud computing in parallel “dual talk”, thereby allowing networking for digital factories.
- Precise synchronization of input and output signals
- Illumination control and supply
- IO-Link master connections
- Enclosure rating IP 65
The new era in distance measurement
- Measuring range up to 10 m on black targets and up to 30 m on white targets, compact dimensions
- Output rate up to 3,000/s
- Repeatability: 0.5 mm to 5 mm
- Reliable, patented HDDM time-of-flight technology
- Withstands extreme temperatures from –40 °C to +65 °C thanks to rugged metal housing
- Shape comparison integrated in sensor
- IO-Link, analog and digital output
- Display with intuitive operation and easy-teach option
- Enclosure rating IP 65 and IP 67
Precise miniature photoelectric sensors for use in tight installation spaces
- High switching point accuracy and excellent size-sensing range ratio
- Very small sensor housing: available either as W2 Slim or W2 Flat
- Very visible, uniform light spot thanks to PinPoint LED
- Configuration options via IO-Link technology
Optical data transmission for long transmission ranges
- Transmission range up to 300 m
- Configurable baud rate up to 2 Mbit/s
- Bar graph display for fine alignment
- Optical aid for rough alignment
- Variety of interfaces: PROFIBUS, Ethernet, DeviceNet, Modbus
Digital object measurement using 3D snapshot technology
- Determination of the minimum bounding box of each object
- Lean stand-alone solution – no additional computer required
- Easy-to-use web-based user interface
- 2D color image
- Plug and play solution based on SICK AppSpace
Make your devices ready for SICK AppSpace
- Countless functions with over 3,000 APIs for sensor data processing, sensor communication and integration
- Countless security features
- REST support for all APIs
- Web-based user interface on integrated web server
- Seamless integration into the SICK AppSpace eco-system
- Availability for other devices on request
Compact measuring wheel system that is highly flexible and easy to mount
- Axis distance: 63.5 mm
- Measuring wheel circumference: 200 mm
- Resolution: 0.08 mm per pulse, 12.5 pulses per mm
- Max. spring travel: 14 mm, mechanically limited, max. spring force: 21 N
- Encoder rotation in 30° increments
- The encoder can be mounted on both spring arm sides, wheel support from top and bottom
- Adjustable spring pretension
The fast way to high-performance 3D
- SICK’s CMOS sensor with ROCC technology for superior 3D performance
- 3D profiles at up to 46 kHz in reduced ROI
- Easy commissioning with guaranteed FOV concept
- GigE Vision and GenICam compliant
- Accurate 3D, reflectance, and scattered light measurements in one device
- Modular industrial design, IP65/67
Temperature monitoring made easy
- Large display, IO-Link 1.1
- Individually programmable transistor outputs PNP or NPN, optional analog output 4 mA ... 20 mA or 0 V ... 10 V
- Round connector M12 x 1
- Measuring ranges –20 °C ... +120 °C
- Pt1000 element, accuracy class A (IEC 60751)
- Various insertion lengths and connection threads
- Wetted parts made from corrosion-resistant stainless steel 1.4571
- Enclosure rating IP 65 and IP 67
The flexible and safe series connection with diagnostic function
- Safe series connection of up to 32 sensors regardless of the manufacturer
- Up to 100 m in cable length between the sensors
- IP65 and IP67 enclosure rating
- Integration via M12 standard cable
- Individual monitoring of the sensors up to PL e
- Detailed diagnostic information
- Direct voltage supply
Cylinder sensors with two individually adjustable switching points for C-slot
- Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
- Drop-in mounting from above simplifies handling and assembly
- Easy adjustment of two switching points via teach-in pushbutton
- LEDs for indicating the two switching points
- Detection range up to 50 mm stroke
Electro-mechanical safety locking device with door monitoring and status LED
- Compact plastic housing
- Stainless steel entry for actuator
- Either rigid, mobile or bolt actuators available
- 3 M20 x 1.5 cable entry glands
- Power to lock or power to release variants
- Lock and door monitoring
- LED locking indicator
Your quality assurance needs quickly solved
- 2D machine vision inspection
- Solving detailed quality inspection applications
- Toolset for presence and measuring inspection, calibration, and location
- Quick customization and addition of SICK Nova tools
- Various FOVs, resolutions, performance levels, optics, and lighting
- Easy-to-use user interface in web browser
Rugged electro-mechanical safety locking device with door monitoring
- Narrow plastic housing
- Metal actuator head
- Rigid or mobile actuators
- Available with M20 X 1.5 cable entry glands or Flexi Loop-compatible M12 plug connector (depending on variant)
- Power to lock or power to release variants
- Lock and door monitoring
Overheight detection for vehicles
- Aluminum enclosure with anti-corrosion coating and high enclosure rating
- Built-in lens heaters to prevent condensation or icing
- Weather protection against snow, rain and dust clouds
- Accessories (weather hood and mounting bracket) made of stainless steel
- Sensitivity adjustment
- Insensitive to ambient light