Filter by:
664 results:
High efficient solutions with maximum availability
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Robust housing with three mounting grooves
- Wide scanning range, up to 70 m
- External device monitoring (EDM), restart interlock and application diagnostic output
- Standardized M12 connectivity
- 7-segment display
- Configuration keys located directly on the device
- Optional integration features: laser alignment aid, LED or Actuator Sensor Interface
Fast and precise collection of master data using 3D snapshot technology
- Measurement accuracy ± 5 mm x 5 mm x 2 mm, scale resolution up to ± 2 g
- Scanning of 1D and 2D codes
- Maximum object size of 600 mm x 500 mm x 400 mm up to 800 mm x 500 mm x 200 mm
- Automatic start-up of the measurement process
- 3D vision based measurement with color image capture
- Central controller with customizable options
Precise measurement of linear movements with adjustable contact pressure
- Contact pressure can be adjusted manually from 0-24 N in 6 steps
- Compact axle spacing (120 mm) for flexible installation options
- Maintenance position can be reached manually
- Selection of various measuring wheel surfaces and diameters
- Incremental or absolute encoder interfaces can be combined
Very short position sensors for grippers and miniature cylinders
- Position feedback with a measuring range of up to 50 mm
- Up to 3 digital switching signals
- 8 switching points via IO-Link
- Dynamic teach-in for up to 3 switching signals
- Actuator diagnosis data: piston velocity, cylinder stroke, magnetic field strengths, etc.
- Process diagnosis data: temperature, vibration, position, max. acceleration
The simply outstanding all-rounder
- Sender and receiver in a single housing
- 5 different fork widths from 30 mm to max. 180 mm
- High switching frequency of 5 kHz
- Minimum detectable object (MDO) of 0.5 mm
- Durable hybrid housing made from ABS with carbon steel frame
- Sensitivity adjustment
- Light/dark switching
- Push-pull output
Raise your precision to the next level
- Accuracy of +/- 2 mm with a maximum resolution of 0.1 mm
- Measuring ranges from 0.05 m up to 80 m on white and up to 14 m on black
- IO-Link V1.1, analog and digital output
- TFT color display and user-friendly menu navigation
- Elegant metal housing in proven design
- Protection class IP 65 and IP 67
- Reusable existing accessories
Reliable cylindrical photoelectric sensors with a wide range of application possibilities
- Different housing shapes based on standardized M18 design
- Housing made of either plastic or metal
- Bright, multi-color status LED
- PinPoint LED and intelligent, interference-resistant signal evaluation
- High tightening torque of the fully-flush variant
Gas flow meters for custody transfer and process applications
- Highly efficient ultrasonic transducer - up to gas temperatures of 280 °C and pressures up to 450 bar
- Direct path layout
- Intelligent self-diagnostics
- Compact, robust design
- Integrated log book and data logger
- Large measuring range 1:120
- Bidirectional measurement
- Low power consumption: <1 W
Multi-sensor data and image processing
- Interfaces to the cloud and PLC as well as cameras, illumination, and various sensors
- Fieldbus support offers PROFINET and EtherNet/IP
- SICK Algorithm API and HALCON library for image processing
- SICK Nova for configuring machine vision users
- Enclosure rating IP65 or IP20
Rugged, ensures reliability under extreme ambient conditions
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Rugged construction
- Universal application possibilities
- Ranges up to 70 m
- Relay outputs
- Front screen heating
Universal use up to type 4 with safe control solutions from SICK
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849), only in conjunction with suitable testing device, e.g., Flexi Classic or Flexi Soft
- Small M18 sensors with ranges up to 10 m
- Compact M30 sensors with ranges up to 60 m
- Enclosure rating IP 67
- Temperature range from –40 °C ... +55 °C
- Radial optics (90° deflector mirror)
Complete system that is highly reliable and offers fast response times
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849), only in conjunction with UE401
- Small M18 sensors with ranges up to 10 m
- Compact M30 sensors with ranges up to 60 m
- Enclosure rating IP 67
- Temperature range from –20 °C ... 55 °C
- Narrow evaluation device (22.5 mm) with external device monitoring (EDM) and restart interlock (RES)
- Fast response time of max. 30 ms
- Up to 8 sensors can be cascaded
Cylindrical design for safety applications up to type 2
- Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849), only in conjunction suitable testing device, e.g., Flexi Classic or Flexi Soft
- Small M18 sensors with ranges up to 10 m
- Compact M30 sensors with ranges up to 60 m
- Enclosure rating IP 67
- Temperature range from –40 °C ... 55 °C
- Metal and plastic version
- Radial optics (90° deflector mirror)
- Straightforward diagnostics and service
Get transparency about your safety system
- Visualization of safety systems
- Real time display of system status, errors, KPIs
- Recording and analysis of safety-related events
- Browser-based user interface for display on HMIs, computers, tablets, etc.
- Dashboard for the management of several safety systems
- User management for access rights
1D, 2D and DPM code identification using a camera – detects diverse, far away objects
- 2/4 megapixel resolution; high frame repetition rate of 40 Hz
- Dynamic focus adjustment from object to object
- Integrated high-power LED illumination
- Function buttons, aiming laser, optical and acoustic feedback signal
- Intelligent, rapid decoding algorithms
Ready for explosive atmospheres
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- ATEX II 3G / 3D (2/22 zones)
- ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
- ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
- 7-segment display
- External device monitoring (EDM) and restart interlock
- Beam coding for accurate system allocation
- Configuration and diagnostics via PC
Ready for explosive atmospheres
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- ATEX II 3G / 3D (2/22 zones)
- ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
- ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
- 7-segment display
- External device monitoring (EDM) and restart interlock
- Beam coding for accurate system allocation
- Configuration and diagnostics via PC
UHF transponder identification using an RFID read/write device for long sensing ranges
- Antenna and data processing integrated in the sensor
- Read range up to 10 m
- Linkage option to superior control systems or directly to the cloud
- Up to 4 external antennas
- Configuration via SOPAS ET or integrated web server
- Can be used with SICK AppSpace
- Rugged design in accordance with IP67
Way above the standard – the economic way to business class
- PinPoint LED and class 1 laser variants
- SICK ASIC, the result of decades of experience with photoelectric sensors
- Photoelectric proximity sensors with background suppression, energetic photoelectric proximity sensors, and through-beam photoelectric sensors
- ABS plastic housing and V4A stainless-steel 1.4404 (316L) housing
- Enclosure ratings IP67 and IP69K
Magnetic proximity sensors in common M8, M12, and M18 cylindrical housing
- Types: M8 to M18
- Sensing range: up to 120 mm
- Electrical configuration: DC 3-wire
- Enclosure rating: IP 67
- Temperature range: –25 °C to +75 °C
- Nickel-plated brass housing; plastic sensing face
- Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
- Solves high-temperature applications by installing the permanent magnet in the high-temperature area and the sensor behind an insulated area
Rugged mechanical bolt for safety switches
- Rugged design
- Variants with ANSI-compliant locking mechanism
- Standardized frame plates suitable for many safety switches from SICK
- Horizontal installation tolerance of 27 mm
- Compensation of vertical door offset up to ± 7 mm
- Variants with catch release button and emergency release
The sensor for magnetic line guidance
- Detection of magnetic lines for line guidance
- Detection of switches: Up to 3 lanes at a time
- Resolution 1 mm, repeatability 1 mm
- CANopen, Modbus RTU RS-485
- Detection of control marks
- IP65, IP67, IP68
- Variants with measuring ranges of 100 mm to 1,000 mm
- Integrated inertial measuring unit
1D and 2D code identification using a camera for wide fields of view and large reading distances
- AI-based segmentation, super resolution, multi-core CPU
- Large depth of field, extra-large field of view
- 12, 9 or 5 megapixel resolution, various lenses and illumination colors
- Intuitive, application-based configuration via web server
- Three-dimensional assignment of codes to objects
- 2 channels for high-speed image output
Perfect fit Hygienic temperature measurement in pipes
- Pt100, accuracy class A (IEC 60751)
- Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
- In-line housing for orbital welding in pipe
- Sensor probe spring-loaded in protective pipe
- Wetted parts: corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
- Pt100 (4-conductor) or 4 mA ... 20 mA (2-conductor)
- M12 round connector x 1