Filter by:

664 results:

Result 145 - 168 out of 664

Oxygen measurement for every application
  • Oxygen transmitter based on modern laser spectroscopy (TDLS)
  • Compact design adapted to specific application conditions
  • Intuitive operation and easy installation
  • Can be combined with sample point switching
  • Flexible for virtually every application
  • Modular extension possible
  • Various Ex approvals available
Compare now
Select
Flexibly customizable collision avoidance for mobile platforms
  • Can detect objects up to 4 cm x 4 cm in size at a distance of up to 6 m
  • Size of the smallest detectable object can be configured
  • 16 freely configurable detection fields
  • Detection fields an be activated via digital inputs
  • Browser-based interface
  • Typical response times of 100 ms
  • Working range: 0.5 m to 9 m
Compare now
Select
Increased efficiency and safety for your process
  • High precision measurement of O2, CO, CO2 and H2O. Up to three further gas components can be measured simultaneously or retrofitted on demand
  • Ideally suited to the harsh ambient conditions in steel plants
  • Extremely low-maintenance and rugged design
Compare now
Select
The expert for high performance measurement
  • Measuring frequency up to 80 kHz
  • Ethernet interface with TCP/IP protocol directly in the sensor head
  • Web server interface for configuration
  • Innovative analysis algorithm
  • Maximum repeatability for positioning tasks
  • Detection and measurement of the smallest indentations or holes
Compare now
Select
Rugged and high-resolution streaming camera in accordance with GigE vision standard
  • Rugged housing in accordance with enclosure rating IP67
  • Power over Ethernet (PoE)
  • Wide-range voltage supply 12 V DC ... 24 V DC
  • M12 plug connector for the GigE interface
  • M12 plug connector for the voltage supply and digital inputs and outputs
  • Color and monochrome variants
  • Connection for c-mount lenses
Compare now
Select
The flexible analyzer system for process- and emission-measurement applications
  • Analyzers and measured parameters can be retrofitted at any time
  • Available in a standard size or as a space-saving compact version
  • Meets the requirements for an automated measurement system (AMS) according to EU standards
  • Sample gas bypass for very short response times
Compare now
Select
Outdoor is our fourth dimension
  • Four spread layers and a 275° aperture angle
  • High weather resistance and reliability through HDDM+ with multi-echo technology
  • Field evaluation and measured data in one sensor
  • Easy configuration, with the ability to adapt to a changing environment
  • Convenient and customer-friendly diagnostics via web server
Compare now
Select
Fast 2D LiDAR sensor saves time during object detection
  • Efficient sensor with integrated high-speed evaluation
  • High weather resistance and reliability through HDDM+ with multi-echo technology
  • Field evaluation and measured data in one sensor
  • Easy configuration, with the ability to adapt to a changing environment
  • Convenient and simple diagnostics via web server
Compare now
Select
Small, simple, fast
  • High grayscale resolution
  • Various teach-in methods can be used
  • High dynamic range for reliable contrast detection on glossy materials
  • Switching frequency up to 15 kHz
  • Available in white light, RGB light, and laser variants
  • IO-Link interface
Compare now
Select
Efficient material replenishment thanks to early notification on mobile devices
  • Would you like your levels to be monitored automatically?
  • Would you like to avoid machine downtime due to a lack of material supply?
  • Would you like to make walking routes more efficient for your employees?
  • Would you like to improve your production processes?
Compare now
Select
Space and protection for measurement and analysis technology
  • Heating/Cooling/Ventilation (redundant on req.)
  • Standard shelter, 10 to 40 feet
  • Insulation and high-quality paint (C5)
  • Fire alarm and fire extinguishers available
  • CSC certificate for standard dimensions
  • Suitable for ATEX zones
  • Earthquake-safe and fireproof types available (F30, F60)
  • Special constructions
Compare now
Select
Very fast 2D LiDAR sensor for precise and demanding measuring tasks
  • Precise measurement, even with very dark or glossy objects
  • Fine angular resolution for high measurement point density
  • High speed measurement with 600 Hz and fast data transmission with Gigabit Ethernet
  • Synchronization of devices without mutual interference
  • Industry-grade M12 connections
Compare now
Select
Overheight detection for vehicles including alerts and lane assignment
  • Browser-based interface
  • Intuitive to use analysis software
  • Output values: time stamp, lane information, vehicle height, system status
  • Mobile radio interface for cable-free data transmission
  • Digital I/O for triggering a camera or a display panel
Compare now
Select
Reliable level measurement of water-based liquids
  • Compact, rugged housing, enclosure rating: IP67, IP68, IP69K
  • Output signal: 100 mA, output type and function can be selected: PNP/NPN, N/O/N/C
  • Two LEDs for signaling voltage supply and output signal
  • Cable and cable with M8 male connector
  • Supplied mounting bracket
  • CULus certification
  • Ecolab certified
Compare now
Select
Fully automatic detection of overheated bulk materials on conveyor systems
  • Fully automatic detection of overheated goods to be transported
  • Variable warning thresholds for a wide range of materials
  • Expandable with the Bulkscan® LMS511 to add more functions
  • Data transmission through TCP/IP interface
  • All-weather LiDAR and infrared technology
Compare now
Select
Small, intelligent luminescence sensor
  • Luminescence sensor in a miniature housing
  • Static and dynamic teach-in methods in a single variant
  • Reliable detection even at a low level luminescence
  • Switching frequency: 6 kHz
  • Operating range: 8 ... 20 mm
  • IO-Link function
  • Compatibility with older LUT sensors thanks to cable with male connector M12
Compare now
Select
Mini, easy, smart
  • Color sensor in a miniature housing that saves valuable installation space
  • Static and dynamic teach-in methods using intuitive teach-in button
  • Remote teach-in by means of IO-Link provides visualization, configuration and diagnostic options
  • Sensing distance of 12.5 mm or 15 mm for easy adaptation to different application requirements
  • New optics system with larger sensing distance, higher tolerance, sturdier design and uniform RGB detection
Compare now
Select
Rugged. Reliable. Rectangular.
  • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
  • Rugged housing with teach-in buttons
  • Sensing ranges up to 8,000 mm
  • Analog output, push-pull digital output with IO-Link or two PNP/NPN digital outputs
  • Immune to dirt, dust, humidity, and fog
  • Adjustable sensitivity
Compare now
Select
Modular LIDAR localization based on natural contours
  • High repeatability: < 10 mm
  • Driving speed up to 3 m/s
  • Rot. rate max. 90°/ s
  • Position output with up to 66 Hz
  • Easy-to-operate user interface (web browser) and ROS integration
  • Integration options for vehicle odometry and reflector detection
Compare now
Select
Continuous measurements of low and medium dust concentrations
  • For low to medium dust content
  • Easy one-sided installation
  • Automatic check of zero and reference point
  • For medium to large duct diameters
Compare now
Select
Easy detection and classification of vehicles
  • Vehicle counting and classification in free-flowing traffic
  • Data output as a point cloud
  • Data history of the last 50 vehicles detected in the user interface
  • TCP/IP interface for data transmission
  • Event logging and monitoring of system status
Compare now
Select
Small sensor, great benefits
  • Very short and rugged M12 metal housing
  • Wide variety of interfaces and IO-Link
  • Optimal background suppression
  • Integrated temperature compensation
  • Detection, measurement, or positioning with ultrasound
  • Regardless of material color, transparency, gloss, or ambient light
Compare now
Select
Mini, easy, speedy
  • Small, tried-and tested housing
  • High grayscale resolution
  • Very large dynamic range means reliable detection of contrasts on glossy materials
  • Switching frequency: 10 kHz
  • White light
Compare now
Select
Mobile 1D, 2D and DPM code identification for demanding industrial applications
  • Reads 1D, 2D and DPM codes
  • Rugged: Survives falls from a height of 3 m and 7,500 impacts from a drop height of 1 m
  • Industrial grade: Available with an enclosure rating of IP65 or IP68, suitable for use down to –30 °C
  • Easy configuration: By scanning a single barcode, using intuitive software or – during maintenance – by automatic data upload
Compare now
Select

Result 145 - 168 out of 664