Filter by:
664 results:
Oxygen measurement for every application
- Oxygen transmitter based on modern laser spectroscopy (TDLS)
- Compact design adapted to specific application conditions
- Intuitive operation and easy installation
- Can be combined with sample point switching
- Flexible for virtually every application
- Modular extension possible
- Various Ex approvals available
Flexibly customizable collision avoidance for mobile platforms
- Can detect objects up to 4 cm x 4 cm in size at a distance of up to 6 m
- Size of the smallest detectable object can be configured
- 16 freely configurable detection fields
- Detection fields an be activated via digital inputs
- Browser-based interface
- Typical response times of 100 ms
- Working range: 0.5 m to 9 m
Increased efficiency and safety for your process
- High precision measurement of O2, CO, CO2 and H2O. Up to three further gas components can be measured simultaneously or retrofitted on demand
- Ideally suited to the harsh ambient conditions in steel plants
- Extremely low-maintenance and rugged design
The expert for high performance measurement
- Measuring frequency up to 80 kHz
- Ethernet interface with TCP/IP protocol directly in the sensor head
- Web server interface for configuration
- Innovative analysis algorithm
- Maximum repeatability for positioning tasks
- Detection and measurement of the smallest indentations or holes
Rugged and high-resolution streaming camera in accordance with GigE vision standard
- Rugged housing in accordance with enclosure rating IP67
- Power over Ethernet (PoE)
- Wide-range voltage supply 12 V DC ... 24 V DC
- M12 plug connector for the GigE interface
- M12 plug connector for the voltage supply and digital inputs and outputs
- Color and monochrome variants
- Connection for c-mount lenses
The flexible analyzer system for process- and emission-measurement applications
- Analyzers and measured parameters can be retrofitted at any time
- Available in a standard size or as a space-saving compact version
- Meets the requirements for an automated measurement system (AMS) according to EU standards
- Sample gas bypass for very short response times
Outdoor is our fourth dimension
- Four spread layers and a 275° aperture angle
- High weather resistance and reliability through HDDM+ with multi-echo technology
- Field evaluation and measured data in one sensor
- Easy configuration, with the ability to adapt to a changing environment
- Convenient and customer-friendly diagnostics via web server
Fast 2D LiDAR sensor saves time during object detection
- Efficient sensor with integrated high-speed evaluation
- High weather resistance and reliability through HDDM+ with multi-echo technology
- Field evaluation and measured data in one sensor
- Easy configuration, with the ability to adapt to a changing environment
- Convenient and simple diagnostics via web server
Small, simple, fast
- High grayscale resolution
- Various teach-in methods can be used
- High dynamic range for reliable contrast detection on glossy materials
- Switching frequency up to 15 kHz
- Available in white light, RGB light, and laser variants
- IO-Link interface
Efficient material replenishment thanks to early notification on mobile devices
- Would you like your levels to be monitored automatically?
- Would you like to avoid machine downtime due to a lack of material supply?
- Would you like to make walking routes more efficient for your employees?
- Would you like to improve your production processes?
Space and protection for measurement and analysis technology
- Heating/Cooling/Ventilation (redundant on req.)
- Standard shelter, 10 to 40 feet
- Insulation and high-quality paint (C5)
- Fire alarm and fire extinguishers available
- CSC certificate for standard dimensions
- Suitable for ATEX zones
- Earthquake-safe and fireproof types available (F30, F60)
- Special constructions
Very fast 2D LiDAR sensor for precise and demanding measuring tasks
- Precise measurement, even with very dark or glossy objects
- Fine angular resolution for high measurement point density
- High speed measurement with 600 Hz and fast data transmission with Gigabit Ethernet
- Synchronization of devices without mutual interference
- Industry-grade M12 connections
Overheight detection for vehicles including alerts and lane assignment
- Browser-based interface
- Intuitive to use analysis software
- Output values: time stamp, lane information, vehicle height, system status
- Mobile radio interface for cable-free data transmission
- Digital I/O for triggering a camera or a display panel
Reliable level measurement of water-based liquids
- Compact, rugged housing, enclosure rating: IP67, IP68, IP69K
- Output signal: 100 mA, output type and function can be selected: PNP/NPN, N/O/N/C
- Two LEDs for signaling voltage supply and output signal
- Cable and cable with M8 male connector
- Supplied mounting bracket
- CULus certification
- Ecolab certified
Fully automatic detection of overheated bulk materials on conveyor systems
- Fully automatic detection of overheated goods to be transported
- Variable warning thresholds for a wide range of materials
- Expandable with the Bulkscan® LMS511 to add more functions
- Data transmission through TCP/IP interface
- All-weather LiDAR and infrared technology
Small, intelligent luminescence sensor
- Luminescence sensor in a miniature housing
- Static and dynamic teach-in methods in a single variant
- Reliable detection even at a low level luminescence
- Switching frequency: 6 kHz
- Operating range: 8 ... 20 mm
- IO-Link function
- Compatibility with older LUT sensors thanks to cable with male connector M12
Mini, easy, smart
- Color sensor in a miniature housing that saves valuable installation space
- Static and dynamic teach-in methods using intuitive teach-in button
- Remote teach-in by means of IO-Link provides visualization, configuration and diagnostic options
- Sensing distance of 12.5 mm or 15 mm for easy adaptation to different application requirements
- New optics system with larger sensing distance, higher tolerance, sturdier design and uniform RGB detection
Rugged. Reliable. Rectangular.
- Reliable measurement, regardless of material color, transparency, gloss, or ambient light
- Rugged housing with teach-in buttons
- Sensing ranges up to 8,000 mm
- Analog output, push-pull digital output with IO-Link or two PNP/NPN digital outputs
- Immune to dirt, dust, humidity, and fog
- Adjustable sensitivity
Modular LIDAR localization based on natural contours
- High repeatability: < 10 mm
- Driving speed up to 3 m/s
- Rot. rate max. 90°/ s
- Position output with up to 66 Hz
- Easy-to-operate user interface (web browser) and ROS integration
- Integration options for vehicle odometry and reflector detection
Continuous measurements of low and medium dust concentrations
- For low to medium dust content
- Easy one-sided installation
- Automatic check of zero and reference point
- For medium to large duct diameters
Easy detection and classification of vehicles
- Vehicle counting and classification in free-flowing traffic
- Data output as a point cloud
- Data history of the last 50 vehicles detected in the user interface
- TCP/IP interface for data transmission
- Event logging and monitoring of system status
Small sensor, great benefits
- Very short and rugged M12 metal housing
- Wide variety of interfaces and IO-Link
- Optimal background suppression
- Integrated temperature compensation
- Detection, measurement, or positioning with ultrasound
- Regardless of material color, transparency, gloss, or ambient light
Mini, easy, speedy
- Small, tried-and tested housing
- High grayscale resolution
- Very large dynamic range means reliable detection of contrasts on glossy materials
- Switching frequency: 10 kHz
- White light
Mobile 1D, 2D and DPM code identification for demanding industrial applications
- Reads 1D, 2D and DPM codes
- Rugged: Survives falls from a height of 3 m and 7,500 impacts from a drop height of 1 m
- Industrial grade: Available with an enclosure rating of IP65 or IP68, suitable for use down to –30 °C
- Easy configuration: By scanning a single barcode, using intuitive software or – during maintenance – by automatic data upload