Filter by:
664 results:
Quick, easy diagnosis and data analysis of track and trace systems
- Graphical user interface
- Calculation of relevant key performance indicators
- Integration of generated object data into customer IT systems
- Provision of object images (system-dependent)
- Central display for the comparison of several systems
- Logbook with event logging
RFID-monitored safety locking device with high manipulation protection
- PL e for door and locking monitoring (EN ISO 13849)
- Locking force: up to 3,900 N
- Actuator with high coding level (EN ISO 14119)
- Enclosure rating: IP67, IP69K
- Power to lock or power to release variants
- Three actuation directions
- Optional emergency release
- Variants with two illuminable pushbuttons
For harsh industrial environments or zone 1 Ex areas thanks to device category 2G
- Rugged zinc die cast housing
- ASIC from SICK
- Standardized swiveling M12 male connector or M16 fitting as well as light/dark switching
- Protected control elements and optional integrated standard or powerful front screen heater
- High operating reserve
- Available either as DC or AC/DC variants
Compact, lightweight sensor for precise measurement
- Compact, rugged housing
- Stand-alone use or in combination with the OD Mini evaluation unit
- Display and LEDs on device for visualization of current status
- Different interfaces available
- Simple teach-in using display or external teaching input
- CMOS receiver unit for precise, fast measurement in the µm range
- Various measuring ranges: Measuring from 10 mm to 250 mm possible
Powerful miniature photoelectric sensors and photoelectric proximity sensors for automation
- Intelligent sensor performance for nearly any application
- Housing available in either a “slim” or “flat” design
- Optionally with VISTAL or stainless-steel housing
- Light source: Laser red light, infrared or PinPoint LED
- Smart Sensors with innovative monitoring and diagnostic functions
- Intuitive operating concept
1D code identification with auto focus scanner and tracking function for high throughput
- Advanced SMART+ code reconstruction technology
- New and flexible cloning plug technology
- CAN, Ethernet and serial communications available on board (dependent on cloning plug variant)
- Large depth of field due to real-time auto focus
- Consistent, user-friendly SOPAS ET software
- Built-in tracking without the use of an additional system controller
- Flexible sorting, filtering, and logical functions
- Integrated LED bar graph with pushbuttons
Long-range sensor with a metal housing for harsh environments
- Robust die-cast zinc housing with IP 69K protection class
- Operating elements protected by a hood
- High ambient light immunity of the proximity sensors
- Switchable: PNP/NPN and light/dark switching
- DC or AC/DC type with UL approval
- Optional: test input, time delays, contamination signaling at the alarm output, and front-screen heating, also available in a high-power version
- M12 male connector or M16 screw connection: rotatable through 90°
Cost-effective profile measurement
- Measure complex profiles with just one laser line
- Analyze up to four areas at the same time
- More than 10 integrated measurement functions, e.g., height, width, and inclination
- Sensor head and evaluation unit in one device
- Commissioning via software or integrated display with operating elements
- High-quality CMOS receiver unit
Precise object measurement at very high speeds
- Measurement accuracy up to 5 mm x 5 mm x 2 mm
- Object sizes up to 5,500 mm x 1,600 mm x 1,250 mm
- Conveying speeds up to 4.0 m/s
- Certified according to MID, NTEP (OIML), MC and NMI
- Option of output as point cloud
- Dynamic scale value switchover
- Detection of 10 mm or larger deformations on all six sides
Great performance at great distance
- Long range distance sensor with infrared laser featuring HDDM+ technology
- Measures natural objects (DT1000) or reflectors (DL1000)
- Dust-proof and waterproof housing (IP 65 and IP 67) made of highly corrosion-resistant aluminum alloy
- Configurable digital inputs and outputs, analog output and fieldbus interfaces (dependent on variant)
- Measures hot surfaces (DT1000)
Digitization of goods for optimized logistics processes
- Measurement accuracy for volumes 5 mm x 5 mm x up to 5 mm, for weight ± 5 g
- Scanning of 1D and 2D barcodes
- Mobile solution with industrial rechargeable battery and WLAN technology
3D machine vision has never been easier
- Up to 30 3D images per second at full resolution (512 × 424 pixels)
- High data quality and image dynamics with a very large contrast range
- Compact housing
- Temperature range: –10 °C to +50 °C
- Enclosure rating: IP65, 67
- 3D data transmission over industrial Gigabit Ethernet
Setting a benchmark in road and traffic technology
- Automatic and precise measurement of vehicle dimensions
- Information about the measured vehicle via TCP/IP interface
- Step-by-step configuration wizard for commissioning
- 3D model of vehicle with colored oversize indication
- Additional engineering support; e.g., integration into a higher-level system
High-performance in rugged VISTAL® housing
- Rugged VISTAL™ housing
- PinPoint LED or laser
- Photoelectric proximity sensor with sensing range of up to 800 mm
- Photoelectric retro-reflective sensors with autocollimation optics
- Through-beam photoelectric sensors with sensing ranges of up to 60 m
- SIRIC technology
- Connections: M8 and M12 male connector, cable as well as cable with male connector
- M3 and M4 hole pattern
Active collision warning for manned forklift trucks
- System is activated when reverse is engaged
- Three-stage warning concept with tri-color visual and configurable audible levels up to 98 dB
- Two customizable alert zones per sensor
- Monitored areas scalable with a second TiM3xx LiDAR sensor
- Control unit provides the necessary logic for the sensors and regulates its voltage supply
Advanced system reliability for area monitoring even in harsh conditions
- Non-contact detection due to LiDAR technology
- Adjustable, application-specific monitoring areas
- Automated self-test cycles
- Customized control configurations
- Easy implementation of new functions
- Optional gateways for remote diagnosis or data analyses
Acquire, visualize, and monitor to improve efficiency
- Configurable dashboards and visualizations
- Data analysis modules for real-time and historical trends
- Scalability across the facility
- Vendor-agnostic connectivity
- Multilanguage, user management and IT security standards for global deployment
- Operates in customer’s IT environments
Augmented reality app for data visualization and error analysis
- Visualization of machine, process and diagnostic data in the real work environment on mobile end devices
- Functional scope can be selected for the specific application
- Supports open formats for integration of customer-specific data sources
- Content of the augmented reality app can be configured for the specific user
Automated and precise measurement of vehicles and objects
- Additional axle counting
- Data output as a point cloud
- Data history of the last 50 vehicles detected in the user interface
- TCP/IP interface for data transmission
- Event logging and monitoring of system status
Predictability in your Analytics software investment
- Annual software charge as a percentage of the purchase price for all feature-for-feature enhancements
- Add-on features and new licenses can be added to the plan after the initial purchase
- Priority support channel
- Priority enhancement request channel
- Where available, leverage discounted training and commissioning
Non-contact and maintenance-free measurement of volume flow
- High sensor resolution thanks to laser pulses with high angular resolution
- Integrated functions for determining the center-of-gravity of the bulk material and detecting the height profile
- Seamless integration of SICK encoders possible
- Multi-echo pulse evaluation produces highly reliable measurements
- Compact housing with enclosure rating IP67
- Integrated heating
Cylinder sensors with two sensor heads for C-slot
- Sensor variant for C-slot cylinder with two MZC1 sensor heads on one male connector
- Sensors are inserted into the cylinder slot from above
- Combined fixing screw (hexagon socket screw and slotted screw)
- Temperature-resistant up to 80 °C
- Enclosure rating: IP68
Operator assistance for collision-free container handling
- Rear-end collision warning
- 2-stage warning system provides the operator with advance warning of a collision and (stage 2) initiates a response
- Touchscreen that displays obstacle outlines
- Configurable safety distances
- Suppression of false alarms for higher operator acceptance
- Self-diagnostics for straightforward troubleshooting and maintenance
Ultra compact industrial streaming cameras in accordance with GigE vision standard
- Ultra-compact housing
- Power over Ethernet (PoE)
- Wide-range voltage supply 12 V DC ... 24 V DC
- Screw-fit RJ45 GigE interface
- Screw-fit Hirose plug connector for the voltage supply and digital inputs and outputs
- Color and monochrome variants
- Connection for c-mount lenses