Filter by:

664 results:

Result 97 - 120 out of 664

Stars in object detection
  • Technologies: TwinEye with OptoFilter
  • BluePilot: Optical alignment aid, adjustment of the sensing range via Teach-Turn adjustment with optical sensing range indicator or via IO-Link
  • PinPoint LED: Light-intensive red sender LED
  • Smart Sensor: Enhanced Sensing, IO-Link, Diagnostics, Smart Tasks
Compare now
Select
Exceptional performance for servo drives motor feedback systems with HIPERFACE DSL®
  • Optical motor feedback system with HIPERFACE DSL®
  • Up to 24-bit resolution per revolution and 4,096 revolutions with the multiturn system
  • Certified according to SIL2 and PL d
  • Condition monitoring and mission time histogram; temperature, speed, and revolution data are stored throughout the service life of the device
  • Predictive maintenance with vibration and moisture measurement
Compare now
Select
Volume flow measuring devices for continuous emission monitoring
  • Rugged titanium converters for long service life
  • Corrosion-resistant material for use with aggressive gases (option)
  • Integrated measurement via duct diameter for types H, M, and S
  • Probe version PR for cost-saving, single-sided installation in duct
  • Automated operational check with zero and reference point test
Compare now
Select
Very short cylinder sensors for grippers
  • Extremely small housing (12.2 mm) for applications in pneumatic grippers and miniature cylinders
  • Fits in all commonly-used C-slots, e.g. from Schunk, Zimmer, Festo or SMC
  • Short, precise switching point, ideal for applications with small stroke
  • Cable suitable for drag chain
  • LED for indicating the output state
  • IP68 enclosure rating
Compare now
Select
Detects 24 stored colors quickly and offers precise adjustments
  • Switching frequency: 13.8 kHz
  • Output of color values (L*a*b or RGB) and color similarity
  • Output of up to 15 colors using the “Coded” mode
  • Up to 24 colors per identification task (job) can be saved
  • IO-Link interfaces; SOPAS software with application-specific setup assistant
  • CSX: installation-compatible to CS8
Compare now
Select
Safely on the right course
  • Rugged design and high level of measurement accuracy
  • Type-approved by well-known classification organizations in accordance with MARPOL Annex VI and IMO MEPC
  • Measuring ranges adapted to low and high concentrations of SO2 and NOx
  • Up to 7 measuring components at the same time: SO2, CO2, CO, NO, NO2, NH3, H2O
Compare now
Select
Detects even very slight color nuances and masters changing distances
  • High color resolution
  • Detects color gradients and structured materials
  • Sensing distances up to 500 mm
  • Automatic sensing distance regulation
  • Output of color values (L*a*b/RGB) and color similarity
  • Up to 24 colors per identification task (job) can be saved
  • IO-Link interface, application-specific setup assistance via SOPAS
  • Full color TFT display
Compare now
Select
The rugged standard for use in harsh ambient conditions
  • Types: M8 to M30
  • Extended sensing ranges: 2 mm to 20 mm
  • Electrical configuration: DC 3-/4-wire, DC 2-wire
  • Enclosure rating: IP68, IP69K
  • Temperature range: –40 °C to +100 °C
  • Rugged stainless-steel housing; plastic sensing face
  • Optical adjustment indicator, IO-Link-ready
  • Resistant to oils and cooling lubricants; suitable for use outdoors
Compare now
Select
Already has the innovation in the cells
  • Electrochemical cell with extremely long service life due to innovative protection mechanisms
  • Self-monitoring electrochemical cell
  • Fully automated adjustment mechanism integrated into the control unit
  • Version for high temperatures available
  • ZIRKOR remote app for remote access to the analyzer
  • Very short response time
  • Suitability-tested according to EN 15267
  • Ex version for ATEX/IECEx, Zone 1 and Zone 21
Compare now
Select
Reed contact cylinder sensors for IMI Norgren pneumatic cylinders and drives
  • Special housing shape for the switch groove of pneumatic cylinders and actuators from IMI Norgren.
  • The RZN reed contact cylinder sensor sinks completely into the slot.
Compare now
Select
Simultaneous process monitoring of up to 6 measuring components
  • Simultaneous measurement of up to 6 components plus O2
  • Measurement gas flow monitoring and measurement gas pressure detection
  • Temperature of the system components up to 200 °C
  • Automated sample point switching for up to 3 sample points (optional)
  • Automated adjustment to the zero and reference point
  • Integrated adjustment of the device without test gas (optional)
  • Extended operation via PC and SOPAS ET software
  • Flexible I/O module system
Compare now
Select
Cylinder sensors for IMI Norgren pneumatic cylinders and drives
  • Special housing shape for the switch slot of pneumatic cylinders and actuators from IMI Norgren
  • The MZN cylinder sensor sinks completely into the switch slot
Compare now
Select
Compact 2D LiDAR sensor – cost-effective and high performing
  • Sensing range up to 25 m
  • Working range up to 270°
  • Angular resolution of 1° to 0.33°
  • HDDM/HDDM+ technology for seamless detection of small objects
  • High ambient light immunity up to 80,000 lx
  • Enclosure rating up to IP67
  • Standardized communication interfaces
  • Very low power consumption
Compare now
Select
Safety distance sensors for various applications
  • Detection range from 0.05 m to 8.5 m
  • Safe analog and digital output
  • Compact housing size
  • IO-Link
  • Certified to ISO 13849 (PL b) and IEC 62998 (PC B)
Compare now
Select
Four times the switching capability with inductive intelligence
  • Types: M8 to M30; IQ10 and IQ12
  • Four programmable switching points or windows at an Sn of up to 20 mm
  • Freely programmable output function
  • Enclosure rating: IP68, IP69K
  • Temperature range: –40 °C to +75 °C
  • Rugged stainless-steel or VISTAL housing
  • Logic, counter, time measurement, or temperature monitoring function
  • IO-Link 1.1
Compare now
Select
Simply brilliant - level measurement in liquids with 80 GHz radar
  • 80 GHz free-space radar with various antennas
  • Measuring range: up to 30 m
  • Process temperature: −196 °C ... +200 °C
  • Process pressure: −1 bar ... 25 bar
  • Process connection: thread, flange, clamp
  • Housing: plastic (IP66 / IP67), aluminum (IP66 / IP68) or stainless steel (IP69)
  • With or without display and WPAN
  • Certificates: Ex d and Ex ia, WHG, shipbuilding
Compare now
Select
Small RFID safety switch for door monitoring with manipulation protection
  • Response range of up to 14 mm
  • Small housing with flexible mounting options
  • Sensor activation possible from three sides
  • Four different actuators available
  • Universally coded, uniquely coded, and permanently coded sensors
  • PL e (EN ISO 13849), SIL3 (IEC 61508)
  • Safe series connection of up to 30 sensors possible
Compare now
Select
Open access for safe productivity
  • Comprising hardware as well as software or functional logic with tested safety functions
  • Generic and manufacturer-specific variants (Universal Robots, FANUC, KUKA, Yaskawa)
  • Documentation with wiring diagram, SISTEMA file and operating instructions
  • Automated robot restart possible
  • Performance level (PL) d
Compare now
Select
Compact, robust, powerful
  • Rugged absolute multiturn encoder with up to 31 bits (14-bit singleturn and 17-bit multiturn)
  • Face mount flange, servo flange or blind hollow shaft
  • Compact design (<70 mm)
  • Integrated PROFIBUS interface with DP V0, V1, and V2 functionality (depending on type)
  • Connectivity: 3 x M12 male connector
  • Protection class up to IP67
  • Operating temperature: –30 to +80 °C (depending on type)
Compare now
Select
1D code identification for an optimal object flow
  • Integrated interface for SICK diagnostics software
  • Modular system setup
  • Up to 6-line reading
  • Mirror hoods enable use in tight installation conditions
  • Redundant system design on request
Compare now
Select
Simply accurate measurement
  • Several measurement ranges from 26 mm ... 34 mm to 100 mm ... 500 mm
  • CMOS receiving element for measurement independent of surface
  • Easy, LED-based user and teach-in concept
  • Wide range of models and a wide range of standard interfaces
  • Laser technology for precise measurement of very small objects
  • Compact stand-alone device
  • Excellent price-performance ratio
Compare now
Select
The sensor for optical line guidance
  • Detection of luminescent adhesive tape
  • Very high signal-to-noise ratio (~1:1,000)
  • 180 mm reading field (up to 3 lanes can be read)
  • Output of deviation from lane center point, lane width and read-out of barcodes
  • Able to withstand ambient light, contamination and gloss
  • Compensation for surface defects
  • Measurement accuracy: ± 1 mm
  • CANopen, RS-485 or IO-Link
Compare now
Select
Measuring each dimension with high precision
  • Numerous measuring ranges from 24 mm ... 26 mm to 300 mm ... 700 mm
  • CMOS receiving element for measurement independent of surface
  • Maximum measurement accuracy and frequency
  • Glass thickness measurement with just one sensor head
  • Various light spot sizes
  • Integrated calculations for up to three sensors
  • Stand-alone use via RS-422
Compare now
Select
Reliable capacitive proximity sensors enclosed in a rectangular housing
  • Rectangular housing
  • Detects powders, granulates, liquids and solids
  • Extremely high electromagnetic compatibility
  • Electric version: DC, 4 cables
  • Supply voltage: 10 V ... 36 V DC
  • Short-circuit protection (pulsed)
Compare now
Select

Result 97 - 120 out of 664