Filter by:
664 results:
Stars in object detection
- Technologies: TwinEye with OptoFilter
- BluePilot: Optical alignment aid, adjustment of the sensing range via Teach-Turn adjustment with optical sensing range indicator or via IO-Link
- PinPoint LED: Light-intensive red sender LED
- Smart Sensor: Enhanced Sensing, IO-Link, Diagnostics, Smart Tasks
Exceptional performance for servo drives motor feedback systems with HIPERFACE DSL®
- Optical motor feedback system with HIPERFACE DSL®
- Up to 24-bit resolution per revolution and 4,096 revolutions with the multiturn system
- Certified according to SIL2 and PL d
- Condition monitoring and mission time histogram; temperature, speed, and revolution data are stored throughout the service life of the device
- Predictive maintenance with vibration and moisture measurement
Volume flow measuring devices for continuous emission monitoring
- Rugged titanium converters for long service life
- Corrosion-resistant material for use with aggressive gases (option)
- Integrated measurement via duct diameter for types H, M, and S
- Probe version PR for cost-saving, single-sided installation in duct
- Automated operational check with zero and reference point test
Very short cylinder sensors for grippers
- Extremely small housing (12.2 mm) for applications in pneumatic grippers and miniature cylinders
- Fits in all commonly-used C-slots, e.g. from Schunk, Zimmer, Festo or SMC
- Short, precise switching point, ideal for applications with small stroke
- Cable suitable for drag chain
- LED for indicating the output state
- IP68 enclosure rating
Detects 24 stored colors quickly and offers precise adjustments
- Switching frequency: 13.8 kHz
- Output of color values (L*a*b or RGB) and color similarity
- Output of up to 15 colors using the “Coded” mode
- Up to 24 colors per identification task (job) can be saved
- IO-Link interfaces; SOPAS software with application-specific setup assistant
- CSX: installation-compatible to CS8
Safely on the right course
- Rugged design and high level of measurement accuracy
- Type-approved by well-known classification organizations in accordance with MARPOL Annex VI and IMO MEPC
- Measuring ranges adapted to low and high concentrations of SO2 and NOx
- Up to 7 measuring components at the same time: SO2, CO2, CO, NO, NO2, NH3, H2O
Detects even very slight color nuances and masters changing distances
- High color resolution
- Detects color gradients and structured materials
- Sensing distances up to 500 mm
- Automatic sensing distance regulation
- Output of color values (L*a*b/RGB) and color similarity
- Up to 24 colors per identification task (job) can be saved
- IO-Link interface, application-specific setup assistance via SOPAS
- Full color TFT display
The rugged standard for use in harsh ambient conditions
- Types: M8 to M30
- Extended sensing ranges: 2 mm to 20 mm
- Electrical configuration: DC 3-/4-wire, DC 2-wire
- Enclosure rating: IP68, IP69K
- Temperature range: –40 °C to +100 °C
- Rugged stainless-steel housing; plastic sensing face
- Optical adjustment indicator, IO-Link-ready
- Resistant to oils and cooling lubricants; suitable for use outdoors
Already has the innovation in the cells
- Electrochemical cell with extremely long service life due to innovative protection mechanisms
- Self-monitoring electrochemical cell
- Fully automated adjustment mechanism integrated into the control unit
- Version for high temperatures available
- ZIRKOR remote app for remote access to the analyzer
- Very short response time
- Suitability-tested according to EN 15267
- Ex version for ATEX/IECEx, Zone 1 and Zone 21
Reed contact cylinder sensors for IMI Norgren pneumatic cylinders and drives
- Special housing shape for the switch groove of pneumatic cylinders and actuators from IMI Norgren.
- The RZN reed contact cylinder sensor sinks completely into the slot.
Simultaneous process monitoring of up to 6 measuring components
- Simultaneous measurement of up to 6 components plus O2
- Measurement gas flow monitoring and measurement gas pressure detection
- Temperature of the system components up to 200 °C
- Automated sample point switching for up to 3 sample points (optional)
- Automated adjustment to the zero and reference point
- Integrated adjustment of the device without test gas (optional)
- Extended operation via PC and SOPAS ET software
- Flexible I/O module system
Cylinder sensors for IMI Norgren pneumatic cylinders and drives
- Special housing shape for the switch slot of pneumatic cylinders and actuators from IMI Norgren
- The MZN cylinder sensor sinks completely into the switch slot
Compact 2D LiDAR sensor – cost-effective and high performing
- Sensing range up to 25 m
- Working range up to 270°
- Angular resolution of 1° to 0.33°
- HDDM/HDDM+ technology for seamless detection of small objects
- High ambient light immunity up to 80,000 lx
- Enclosure rating up to IP67
- Standardized communication interfaces
- Very low power consumption
Safety distance sensors for various applications
- Detection range from 0.05 m to 8.5 m
- Safe analog and digital output
- Compact housing size
- IO-Link
- Certified to ISO 13849 (PL b) and IEC 62998 (PC B)
Four times the switching capability with inductive intelligence
- Types: M8 to M30; IQ10 and IQ12
- Four programmable switching points or windows at an Sn of up to 20 mm
- Freely programmable output function
- Enclosure rating: IP68, IP69K
- Temperature range: –40 °C to +75 °C
- Rugged stainless-steel or VISTAL housing
- Logic, counter, time measurement, or temperature monitoring function
- IO-Link 1.1
Simply brilliant - level measurement in liquids with 80 GHz radar
- 80 GHz free-space radar with various antennas
- Measuring range: up to 30 m
- Process temperature: −196 °C ... +200 °C
- Process pressure: −1 bar ... 25 bar
- Process connection: thread, flange, clamp
- Housing: plastic (IP66 / IP67), aluminum (IP66 / IP68) or stainless steel (IP69)
- With or without display and WPAN
- Certificates: Ex d and Ex ia, WHG, shipbuilding
Small RFID safety switch for door monitoring with manipulation protection
- Response range of up to 14 mm
- Small housing with flexible mounting options
- Sensor activation possible from three sides
- Four different actuators available
- Universally coded, uniquely coded, and permanently coded sensors
- PL e (EN ISO 13849), SIL3 (IEC 61508)
- Safe series connection of up to 30 sensors possible
Open access for safe productivity
- Comprising hardware as well as software or functional logic with tested safety functions
- Generic and manufacturer-specific variants (Universal Robots, FANUC, KUKA, Yaskawa)
- Documentation with wiring diagram, SISTEMA file and operating instructions
- Automated robot restart possible
- Performance level (PL) d
Compact, robust, powerful
- Rugged absolute multiturn encoder with up to 31 bits (14-bit singleturn and 17-bit multiturn)
- Face mount flange, servo flange or blind hollow shaft
- Compact design (<70 mm)
- Integrated PROFIBUS interface with DP V0, V1, and V2 functionality (depending on type)
- Connectivity: 3 x M12 male connector
- Protection class up to IP67
- Operating temperature: –30 to +80 °C (depending on type)
1D code identification for an optimal object flow
- Integrated interface for SICK diagnostics software
- Modular system setup
- Up to 6-line reading
- Mirror hoods enable use in tight installation conditions
- Redundant system design on request
Simply accurate measurement
- Several measurement ranges from 26 mm ... 34 mm to 100 mm ... 500 mm
- CMOS receiving element for measurement independent of surface
- Easy, LED-based user and teach-in concept
- Wide range of models and a wide range of standard interfaces
- Laser technology for precise measurement of very small objects
- Compact stand-alone device
- Excellent price-performance ratio
The sensor for optical line guidance
- Detection of luminescent adhesive tape
- Very high signal-to-noise ratio (~1:1,000)
- 180 mm reading field (up to 3 lanes can be read)
- Output of deviation from lane center point, lane width and read-out of barcodes
- Able to withstand ambient light, contamination and gloss
- Compensation for surface defects
- Measurement accuracy: ± 1 mm
- CANopen, RS-485 or IO-Link
Measuring each dimension with high precision
- Numerous measuring ranges from 24 mm ... 26 mm to 300 mm ... 700 mm
- CMOS receiving element for measurement independent of surface
- Maximum measurement accuracy and frequency
- Glass thickness measurement with just one sensor head
- Various light spot sizes
- Integrated calculations for up to three sensors
- Stand-alone use via RS-422