Filter by:
663 results:
Perfect protection with minimal space requirements
- Type 3 (IEC 61496), SIL2 (IEC 61508), PL d (EN ISO 13849)
- Protective field size from 0.4 m x 0.4 m to 1.5 m x 1.5 m
- Resolution 20 mm, 24 mm, and 30 mm
- One device only: integrated sender and receiver
- Intuitive one-button operation
- Automatic alignment
- Synchronization of 2 systems
- Restart/Reset, EDM integrated
Specification and programming of safety-related application software
- Structured software specifications for defined safety functions
- Standard-compliant creation of safety-related application software in accordance with the V-model of ISO 13849-1
- Comprehensible programming and parameterization of the safety controller
- Execution of code review to ensure software is error-free
Standard-compliant specifications of safety-related parts of controllers
- Efficient safety hardware design including selection and connection of suitable safety-related controller parts
- Identification of the achieved performance level (PL)
- Dimensioning of physical guards
- Calculation of stopping times and the required safety distances
Reliable verification and validation of the safety solution
- Creation of the verification and validation plan with detailed description of the test procedure for subsequent testing of the safety solution
- Efficient and traceable execution and documentation of tests
- Documentation of detected errors and deviations and how to correct them
Safe, non-contact position monitoring
- Response range of up to 15 mm
- LED status indicator
- Up to performance level PL d (EN ISO 13849), SILCL2 (EN 62061), SIL2 (IEC 61508)
- Flexi Loop-compatible M12 plug connector
Reliable, established and modular
- Extremely rugged multiturn absolute encoder with up to 26 bits
- Through hollow shaft with thin installation depth
- Zero-set and preset functions via hardware/software
- Communication interface: SSI, PROFIBUS DP
- Electronically adjustable, configurable resolution
- Magnetic scanning
Perfect protection with minimal space requirements
- Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849)
- Protective field size from 0.4 m x 0.4 m to 1.5 m x 1.5 m
- Resolution 20 mm, 24 mm, and 30 mm
- One device only: integrated sender and receiver
- Intuitive one-button operation
- Automatic alignment
- Synchronization of 2 systems
- Restart/Reset, EDM integrated
Most precise distance measurement
- Measurement range from 0.15 m to 300 m
- Very fast measurement cycles
- Highest accuracy, repeatability and system availability
- Illuminated LC display with diagnostic information
- Visible red light and bracket with springs for alignment
- Variety of interfaces: SSI, RS-422, PROFIBUS, HIPERFACE, DeviceNet
High-performance color sensing
- One (CS8-1) or four (CS8-4) colors can be saved
- 12.5 mm or 60 mm sensing distance
- Fast response time up to 85 µs
- High resolution color
- Bar graph display shows the correlation of the colors
- Extremely precise light spot and high resolution
- Metal housing with two light exits (interchangeable)
Protection using intelligent wiring and integrated functions
- Type 2 (IEC 61496), PL c (EN ISO 13849)
- Robust, industrial housing
- 7-segment display
- Scanning range up to 6 m
- External device monitoring (EDM), restart interlock (RES), and internal self-testing configurable without PC
- Economical active/passive variants minimize the wiring costs
- Standardized M12 connectivity
Flexible integration with cascadable safety solutions
- Type 2 (IEC 61496), PL c (EN ISO 13849)
- Robust, industrial housing
- 7-segment display
- Scanning range up to 25 m
- External device monitoring (EDM) and internal self-testing (configurable without PC)
- Beam coding for correct system allocation
- Standardized M12 connectivity
- Cascade up to three systems
Integrated RES and EDM functions for enhanced access protection
- Type 2 (IEC 61496), PL c (EN ISO 13849)
- Robust, industrial housing
- 7-segment display
- Wide scanning range, up to 70 m
- External device monitoring (EDM), restart interlock (RES), and internal self-testing (configurable without PC)
- Beam coding for correct system allocation
- Standardized M12 connectivity
Economical solution for one-sided or multi-sided protection
- Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849)
- Robust, industrial housing
- Wide scanning range, up to 70 m
- External device monitoring (EDM) and internal self-testing configurable without PC
- Standardized M12 connectivity available
- 7-segment display
- Beam coding for correct system allocation
Standard sensor for measurement distances up to 220 m
- Measuring range 0.15 m ... 50 m / 0.15 m ... 130 m / 0.15 m ... 220 m
- Short positioning operations thanks to very fast measuring cells
- Very high accuracy and reproducibility
- Easy commissioning: illuminated LC display with diagnostics information
- Easy mounting and alignment concept: alignment bracket with spring / visible red light
- Variety of interfaces: SSI, RS-422, PROFIBUS, HIPERFACE, CANopen, DeviceNet