Filter by:
664 results:
The perfect sensor for the detection of very small parts and precise positioning
- Very precise Class 1 laser
- Simple and precise setting of the switching threshold via IO-Link, teach-in button, or plus/minus buttons
- Fast response time: 100 μs
- PNP and NPN switching output
- Light/dark switching function
- Stable aluminum housing with IP 65 enclosure rating
- Smart sensor with integrated IO-Link interface
Evaluation unit for L4000 Systems single-beam photoelectric safety switches
- Restart interlock
- External device monitoring (EDM)
- Cascading single-beam photoelectric safety switches
- Fast response time
- Slim housing
Combined measurement of dust, volume flow, pressure, and temperature
- No need for mechanical adjustment
- Self-testing with the automatic control cycle
- Simple configuration and operation with easy-to-use software
- For gas temperatures up to 200 °C
- For funnels with an internal diameter of 0.7 m and above
Compact, universal, intuitive
- Compact 60 mm absolute encoder with up to 13107 steps
- Servo flange
- Radial connector connection
- Analog interface 4 to 20 mA or 0 to 10 V
- Programming via keypad on the encoder
- IP68 protection class
- Operating temperature: –30 °C to +80 °C
VFS60 - robust, versatile and perfected for asynchronous motors
- TTL, HTL or sine 0.5 Vpp interfaces
- Resolution of up to 65,536 lines per revolution
- Individual programming of the interface, line count and of the zero pulse
- Direct programming via RS485
- Excellent concentricity through large distance between the ball bearings
- Extremely rugged
- Protection class IP65
- Mechanical flexibility through blind hollow shaft and through hollow shafts with diameters of 8 to 15 mm, available with various torque supports
- Temperature range from –30 °C to +100 °C
- Insulated shaft connection through plastic collar possible
Generation of precise digital maps for AGVs
- Check of the scan data provided for map generation
- Processing of data sets for optimal reference map generation
- Offline thorough check of reference map
- Provision and archiving of reference map
Measuring lengths up to 60 m, rugged design - the heavy-duty wire draw encoder
- Measuring lengths: 2 m ... 60 m
- Modular measuring system with a wide selection of interfaces/measuring lengths
- Very rugged system (dirt scraper, integrated brushes)
- High-quality winding mechanism and wire input
- High enclosure rating
- High shock and vibration resistance
- Extremely high resolution possible
- Expandable using external accessories
Unleash your potential with our SICK methodology and soft skills trainings
- Online and in-person trainings
- Joint participation in training courses with SICK employees
- Interactive and practical training concepts
- Certificate as proof of course participation
- Exchange and expert networks
Inspection of repeatability under laboratory conditions
- Inspection of linearity and zero point drift under laboratory conditions
- Customer-specific test gas concentrations and measuring ranges
- Measurement period is up to 72 hours
- Submission of a test report when the test is complete
- Execution of the test at the respective SICK production site
Needs-oriented service packages for planning certainty
- Modular service agreement at a fixed price
- Regular and scheduled inspection of the system
- Prioritized access to service experts
- Service network available worldwide
- Including remote maintenance or on-site technical support, depending on the scope
- Individualized and flexible combination of services possible
An intelligent vision solution in an easy-to-use sensor package
- High-speed positioning, inspection and measuring
- Powerful “object locator” tool, independent of position, rotation and scale
- Unique, interchangeable housing design supporting dome and various optical accessories
- Simple step-by-step configuration in PC including emulator
- Easy-to-use operator interfaces
- Flexible machine and HMI design interfaces
2D LiDAR sensor with a large scanning range
- Long sensing range even when detecting dark surfaces
- Eye-safe laser technology
- High angular resolution of up to 0.125 degrees
- High level of immunity to solar radiation and other infrared light sources
- Synchronous monitoring of up to four freely definable fields
- Real-time output of measurement data via Ethernet interface
- Gap-free scanning with uniform laser spot over the full 360-degree angle
Remote monitoring and diagnosis by service specialists from SICK
- Continuous remote condition monitoring of customer devices by SICK
- Notification before problems occur, including initial diagnosis and recommendations for action
- Regular reports on the condition of SICK devices including data evaluation
- Quick problem analysis by service experts from SICK
Reliable and precise volume flow measurement in processes
- Corrosion-resistant transducer made of stainless steel or titanium
- Up to 16 bar process pressure
- Explosion-protected design for applications in zone 2 (ATEX) available
- Hermetically sealed ultrasonic transducer
- Measurements practically free of pressure loss and without influencing the process
- Automated operational check with zero and reference point test
Safe remote monitoring for efficient service
- Customer and integrator access
- System-specific documents available as needed
- Graphic user interface for remote services
- Qualified remote diagnostics
- Setup service: installation, set-up, and orientation
- Basis for condition monitoring and help desk
Reliable LEL monitoring in processes
- Gas warning device for volatile organic compounds
- Certified to EN 50271
- Inline type for direct coupling with the process
- Optional housing for use in Ex zones 1 and 2
- Modular design for flexible installation
- Integrated dilution of sample gas
- All gas paths are heated
- No moving parts
Simply clever order picking verification
- 360° visible job LED
- Scanning range up to 2 m
- Flexible monitoring heights from 120 mm to 420 mm
- Immune to reflected and ambient light
- Switchable job LED: permanently lit or flashing
- Optically confirms correct access
Compact motor feedback system for highly dynamic servo drives
- Motor feedback system with HIPERFACE DSL® interface
- Compact, rugged design with 36 mm diameter
- Up to 20 bit resolution per revolution and 4,096 revolutions measurable with the multiturn system
- Facility for connecting an external temperature sensor
- E²Prom with 8 KB of free memory space
- SIL2-certified (only applies to EKS/EKM36-2...)
- Service life histogram
Comprehensive configuration software for the safety controller from SICK
- Simple drag-and-drop logic links
- Up to 255 certified function blocks for each Flexi Soft station
- Offline project simulation
- Project part verification
- Full project report in just one single file
- Comprehensive wiring assistance
- Licensing for automated download or for safety systems optional
Compact size with a high resolution for the standard performance range
- Motor feedback systems for the standard performance range
- 128 sine/cosine periods per revolution
- Absolute position with a resolution of 4,096 increments per revolution and 4,096 revolutions with the multiturn system
- Programming of the position value and electronic type label
- HIPERFACE® interface
- Integrated version and stand-alone design
- Certified according to SIL2/PL d (only valid for SKS36S/SKM36S-H...)
- Conforms to RoHs
Efficient and easy measurement of emissions
- Measures all typical exhaust gas parameters (O2, CO, NOx, SO2)
- Equipped with a complete sampling system (sample gas filter, sample gas cooler, and integrated sample gas pump)
- MCERTS certified
- Tested according to EN 61000-6 and EMC and CE labeled
- Analog (4 ... 20 mA) or digital (Modbus) output of measured values