Filter by:
664 results:
Practical and up-to-date training
- Diverse practical training based on the broad and innovative product range from SICK
- Customer-specific and standard training programs on-site, at SICK, or via digital media
- Qualified trainers
- Basic and advanced courses
- Structured training documentation
- Issue of a certificate
High-resolution, programmable 2 or 2.5 inch incremental encoder
- Pulses per revolution: Up to 65,536
- Housing diameter: 2 inch and 2.5 inch
- Solid shaft, blind hollow shaft, through hollow shaft
- Enclosure rating: IP65 and IP67
- Communication interfaces: TTL/RS-422, HTL/Push Pull, Open Collector
- Connection type: M12 and MS male connector and cable
- High resolution, programmable, remote zero set possible
Sensor knowledge for your applications
- Exchange with experienced trainers, sensor experts and professionals from different sectors
- Information on the right sensor to select for specific applications
- Discussions and background information on trending topics of the industry
- Optimal way to convey knowledge with modern training methods
Understanding complex topics
- Up-to-date technologies taught in a clear manner
- Strengths and weaknesses of the technologies
- Application-related trainings
- Structured training documentation
- Issue of a certificate
Training on standards and guidelines - knowing and understanding
- Web-based trainings and presence trainings
- Proof of qualification after successful participation
- In-house and customer-specific trainings are possible
- Comprehensive training material
Compact, universal, intuitive
- Compact 36 mm absolute encoder with up to 3723 steps (for singleturn and multiturn)
- Servo flange
- Radial cable connection
- Analog interface 4 to 20 mA or 0 to 10 V
- Programming via keypad on the encoder
- IP65 protection class
- Operating temperature: –30 °C to +80 °C
For the harshest conditions - the heavy-duty linear encoder
- Non-contact length measurement – maintenance-free, rugged, long service life
- High reproducibility (0.3 mm / 1 mm), high system resolution (0.1 mm)
- SSI and PROFIBUS interfaces
- Determination of absolute position
- Measuring lengths of up to 1,700 m possible
- Can be used in harshest ambient conditions
- High traversing speeds of up to 6.6 m/s
- Distance tolerance between read head and measuring element: up to 55 mm ± 20 mm possible
Time for a generation change
- Direct integration in PROFINET IO safe bus system
- 4 m, 5.5 m or 7 m protective field range
- 8 switchable field sets
- Managed 2-Port switch for copper or optical fiber based conductors
- Configuration memory integrated in the system plug
- Remote diagnostics and configuration through safety controller
- Simultaneous monitoring of 2 protective fields
Sophisticated process analysis “brought into line”
- High selectivity due to high spectral resolution
- No calibration required
- No moving parts: minimal wear and tear
- Heated multipath measurement cell
- Hot-wet measurement technology
Precision distance measurement for natural objects – up to 70 m on white, 30 m on black
- Sensing range of up to 30 m on black, 70 m on white
- Very high measurement accuracy and repeatability
- Heated variants for use in cold storage applications
- Rugged housing (IP 65) made of high-strength aluminum alloy
- Serial interfaces as well as analog and digital outputs
- Display for plug and play commissioning
- Analysis of the current device performance
- Simulation of device performance for different H2 levels in natural gas
- Recommendations for ensuring explosion protection and material compatibility
- Recommendations for action for different H2 concentrations
Compact electro-mechanical safety position switch with roller plunger
- Standardized plastic housing
- Roller plunger with plastic roller
- 1 M20 x 1.5 cable entry gland
- Slow-action switching elements with three contacts
Electro-mechanical safety switch for door monitoring on the hinge
- Standardized plastic housing
- Stainless steel solid shaft with Ø 10 mm
- 1 cable entry M16 x 1.5
- Slow action switching element with up to 3 contacts
- Adjustable switching point
- IP67 enclosure rating
Fast and reliable smoke detection for every type of tunnel
- Very fast and accurate scattered light measurement
- Automatic control functionalities
- Contamination check
- Heated chamber for evaporization of fog droplets
- Rugged enclosure made of stainless steel
Rugged electro-mechanical safety position switch with turning lever
- Standardized metal housing
- Metal turning lever with plastic roller
- 1 M20 x 1.5 cable entry gland
- Slow-action or snap-action switching element with up to four contacts
Rugged electro-mechanical safety position switch with roller plunger
- Standardized metal housing
- Roller plunger with stainless steel roller
- 1 M20 x 1.5 cable entry gland
- Slow-action or snap-action switching element with up to four contacts
Compact electro-mechanical safety position switch with turning lever
- Standardized plastic housing
- Turning lever with plastic roller
- 1 M20 x 1.5 cable entry gland
- Slow-action switching element with three contacts
Extractive visibility measurement for increased safety in tunnels
- Regular functional test with contamination measurement
- Linearity test can be carried out with filter set
- Internal purge air for long intervals between cleaning
- Maintenance signal (filter and cleaning)
- Logbook function
- Extendable with various interfaces or I/O modules (e. g., PROFIBUS, Ethernet, analog module, etc.)
The other kind of oxygen measurement
- Innovative flow sensor measurement principle
- Fixed physical zero point and linear measurement signal
- All parts in contact with gas are heated
- Version for high temperatures available
- Short response time
- Operation of up to three analyzers via one evaluation unit
Reliable detection with extremely thin design
- Variable monitoring lengths from 120 mm to 1,400 mm (in 160 mm increments)
- Operating range 7 m
- Response time 18 ms
- Resolution 45 mm to 25 mm
- Order-picking with bright job LEDS on the sender and receiver sides
- IP 65 protection class
- Ambient light immunity up to 150,000 lux
Measurement of position and speed with maximum precision
- Non-contact absolute position and speed recording
- With HIPERFACE® or SSI interface
- Measurement lengths of up to 4 m
- For high traversing speeds of up to 10 m/s
- Reliable measurements, even in the event of contamination and condensation on the magnetic tape
- Small, compact read head
- Certified according to SIL2 and PL d (HIPERFACE® interface)
High-resolution motor feedback system
- Motor feedback systems for the top performance range
- 1,024 sine/ cosine periods per revolution
- Absolute position with a resolution of 32,768 increments per revolution and 4,096 revolutions with the multiturn system
- HIPERFACE® interface: Programming of the position value and electronic type label
- Insert shaft or tapered shaft with various torque supports
- Integrated version, mounted version or stand-alone design
- Certified according to SIL2/PL d (only valid for SRS50S/SRM50S...)
- Conforms to RoHs
Time for a generation change
- Direct integration in PROFINET IO safe bus system
- 4 m, 5.5 m or 7 m protective field range
- 4 switchable field sets
- Managed 2-Port switch for copper or optical fiber based conductors
- Configuration memory integrated in the system plug
- Remote diagnostics and configuration through safety controller
- Simultaneous monitoring of 2 protective fields