Filter by:
664 results:
High-pressure-resistant sensors for hydraulic applications
- Types: M5, M8, M12 and M14
- Extended sensing ranges: 1 mm to 3 mm
- Electrical configuration: DC 3- and 4-wire
- Enclosure rating: IP68
- Temperature range: –25 °C to +100 °C
- Stainless steel housing with active surface made from stable high-performance ceramic
- Pressure resistant up to 500 bar, gas-tight front
- Expected service life of up to 1 million pressure cycles
1D, 2D and DPM code identification using a camera for mid-range reading distances
- Code reader with up to 2-megapixel sensor
- Flexible optics and filter design
- Integrated, replaceable high-power illumination
- Intuitive user interface, with flexible result string with code analysis options
- Function buttons, aiming laser, acoustic feedback signal, and green feedback LED
- microSD memory card
Driver assistance system for detecting and measuring a windrow
- Determining windrow trajectory (course of the windrow) and absolute windrow position for automatic lateral control
- Determining the windrow volume for automatic speed control
- Integrated vehicle model for calculating the proper motion
- Integrated self-diagnostic function
Greater availability of AGVs due to weather-dependent speed monitoring
- Safety system for automatic, weather-dependent protective field switching of the outdoorScan3
- EtherNet/IPTM-based communication between safety laser scanner and safety controller
- Software function block can be integrated later into Flexi Soft and outdoorScan3, making it suitable for retrofitting
Measurement of trains for detection and alarming of reference profile violations
- High-precision 3D measurement with 200 Hz resolution and immediate alarming of violated reference profiles
- Data output as 3D model, 2D cross-section and camera picture
- Configuration of several reference profiles
- No optical sensors near the ground
- Protocoling of all measurement data
- Easy mounting, maintenance and operation
Clear and cost-efficient emissions data management
- Bus-capable data acquisition from measuring devices and plants
- Evaluation conforming to the Industrial Emissions Directive, EN 14181 QAL2, and optionally QAL3 (CUSUM)
- Reliable storage with automated backup
- Ergonomic display for constant monitoring of evaluation rules and device statuses
- Fast data transmission to the system control in a 5 s cycle
HF transponder identification using an RFID read/write device for high process speeds
- 13.56 MHz RFID read/write device for read ranges up to 240 mm
- Transponder communication according to ISO/IEC 15693 standard
- Compact, industrial design with integrated antenna
- Embedded protocols allow interfacing with standard industrial fieldbus technologies
- Powerful micro-processor executes internally configurable logic
- Flexible trigger control
- Supports parameter cloning via microSD memory card
- Built-in diagnostics
All-in-one vision sensor with flexible optics and rugged housing
- 2D vision sensors with 1.3 and 1.9 megapixels
- Configuration of toolset in a web browser
- Programming of new SensorApps in SICK AppStudio
- Flexible S- and C-mount lenses and integrated lighting
- Laser alignment aid, beeper and feedback spot
- Includes HALCON runtime license and SICK Algorithm Library
Fast and flexible – for inspection tasks that demand high speed
- 2D vision sensor with 1.7 megapixels
- Configuration of toolset in a web browser
- Programming of new SensorApps in SICK AppStudio
- Flexible C-mount lenses and integrated illumination
- Laser alignment aid, beeper and feedback spot
- Includes HALCON runtime license and SICK Algorithm Library
Reliable vehicle classification with optional axle counting
- High-precision vehicle classification
- Additional axle counting
- Data output as a point cloud
- Data history of the last 50 vehicles detected in the user interface
- TCP/IP interface for data transmission
- Event logging and monitoring of system status
Fast and flexible – for inspection tasks with a long range
- 2D vision sensors with 2.1 and 4.2 megapixels
- Configuration of toolset in a web browser
- Programming of new SensorApps in SICK AppStudio
- Flexible C-mount lenses and integrated illumination
- Laser alignment aid, beeper and feedback spot
- Includes HALCON runtime license and SICK Algorithm Library
Suitable for use in harsh environments – 3D LiDAR sensor with multilayer technology
- Simultaneous measurements on up to 8 scan planes
- Weatherproof thanks to multi-echo technology and IP69K enclosure rating
- Lightweight, compact design: Approx. 0.77 kg / 1 kg
- Wide temperature range: –40 °C to +70 °C
- Low power consumption: 8 watts
- Different angular resolutions in the scanning range are available
- Integrated object tracking
High performance 2D LiDAR sensor for navigation of automated guided vehicles
- Mixed-mode navigation provides both spatial contour data and reflector data
- Long scanning range: up to 70 m on reflectors (up to 35 m on black targets)
- High internal computing power and individual AGV configuration
- Measurement, navigation, and determination of position with highest level of precision from three visible reflectors
- Angular resolution of up to 0.1 degrees
- Navigation, spatial and contour data, reflector marks, angular position and/or raw data collection
2D LiDAR sensor with a large scanning range makes outdoor applications possible
- Long sensing range even when detecting dark surfaces
- High angular resolution of up to 0.0625 degrees
- High immunity to solar radiation
- Synchronous monitoring of up to six different fields
- Small laser spot diameter even at long distances
The right cable for every communication standard
- Many straight and angled variants
- Different connection technologies
- Fulfills the requirements of the IP65, IP66K and IP67 enclosure rating
Remote wiring Quick and easy
- Different connection technologies
- Meets the requirements of IP65, IP66K and IP67 protection levels
Connecting everywhere
- Many straight and angled variants
- Different connection technologies
- Fulfills the requirements of the IP65, IP66K and IP67 enclosure rating
Insulation displacement contact technology – quick and reliable wiring
- Many straight and angled variants
- Different connection technologies
- Fulfills the requirements of the IP65, IP66K and IP67 enclosure rating
Reliable gas flow measurement in flare gas applications
- High-resolution measurement and short response time
- Innovative sensor design for very high gas velocities and gas temperatures up to 280 °C
- Optimal signal transmission even under atmospheric pressure
- Detached installation of the control unit up to 1,000 m away
- Single and multi-path configuration, opt. Probe version
- Zero point test in the field according to factory standard
- Control cycle for automatic self-diagnosis / signal optimization
Compact standard incremental encoder for industrial applications
- Pulses per revolution: Up to 2,500
- Housing diameter: 36 mm or 50 mm
- Solid shaft and blind hollow shaft
- Enclosure rating: IP65
- Communication interfaces: TTL/RS-422, HTL/Push Pull, Open Collector
- Connection type: Cable, cable with M12 or M23 male connector
Precise, reliable, compact 2D LiDAR sensor for indoor and outdoor applications
- Efficient and cost-effective 2D LiDAR sensors for measuring ranges of up to 50 m
- Outstanding performance whatever the weather, thanks to multi-echo technology and intelligent algorithms
- Rugged, compact housing with enclosure rating up to IP 67, integrated heating, and a temperature range of –40 °C to +60 °C
- Variants for security applications with relay outputs and VdS certification available
- Measurement data output via Ethernet interface in real time
- Number of digital outputs can be expanded via external CAN modules
The reliable solution for your plant safety – a SICK original
- Efficient solution for the replacement of FGS protective devices
- The latest generation of safety light curtain: deTec4
- FlexFix brackets for simple mounting and alignment of the deTec4
- Adapter for connecting the deTec4 to existing FGS terminal compartments
- Mounting brackets included
SensorApp for identifying the position and orientation of dollies
- Automated, reliable position determination for dollies
- Identifies the x-, y- and z-coordinates of the front bottom corners of a dolly
- Processes distance values with 510 x 420 pixels per recording
- Working range: 1 m to 3 m
- Typically requires less than 400 ms from image acquisition to data transmission
3D snapshot – colorful perspectives for precise factory automation
- Up to 30 color depth images per second
- Works in absolute darkness and in daylight of up to 40 klx
- Resolution: 640 px x 512 px; depth resolution down to the sub-millimeter
- Output of 3D color data via a Gigabit Ethernet interface
- Temperature range: 0 °C ... 50 °C (depending on the housing), enclosure rating: IP67
- HDR mode