Filter by:

664 results:

Result 433 - 456 out of 664

Photoelectric sensor with light array for detecting flat objects
  • Sender and receiver in a single housing, combined with a reflector
  • Detection of objects > 5 mm, within a detection height of 25 mm
  • ASIC from SICK
  • Visible uniform light array (PinPoint LED)
  • AutoAdapt technology (predictive maintenance)
Compare now
Select
Analytical processing of status and application data
  • Pre-defined data models and data processing
  • Browser-based dashboard for data visualization
  • Real-time warnings and logbook with result logging
  • Plug-and-play installation
  • Data storage via SICK Cloud or on-premise solution
Compare now
Select
Safety sensor for muting and fall edge detection up to SIL 1 and PL c
  • Safe detection: Meets requirements of SIL 1 and PL c
  • Long sensing ranges: 150 mm to 2,000 mm
  • Color-insensitive sensor with time-of-flight technology
  • Pushbutton for quick teach-in of the configuration
  • Standard M12 plug connector
  • Compact VISTAL® housing in enclosure rating IP67
Compare now
Select
Foreign object detection for simple and challenging surfaces
  • Optical testing system for foreign object detection based on the laser triangulation method
  • Scalable system setup with Ranger 3D vision cameras from SICK for 3D imaging
  • SICK AppSpace environment for customer-specific applications
  • Recipe management
  • Display for data visualization
Compare now
Select
Detection of the installed base - quick, easy and clear
  • For Android and iOS
  • Adding assets by scanning the SICK type label
  • Adding images of sensors and machines
  • Assignment of sensors to machines and plants
  • Quick location with search function
  • Quick access to technical data and product information
  • GPS positioning of assets
Compare now
Select
Connectivity from SICK – the benefits are clear
  • Different connection technologies
  • Meets the requirements of IP65, IP66K and IP67 protection levels
Compare now
Select
Detection and safe switching in explosion-hazardous areas (gas and dust)
  • Label: Ex II 2 G Ex ia op is IIC T4 in accordance with directive 2014/34 / EU (ATEX)
  • Complies with category 2 G
  • Switching output: EN 60947-5-6 (NAMUR)
  • M12 male connector or M16 screw connection: Can be rotated by 90°
  • Rugged housing made of zinc die cast
  • Precise background suppression
Compare now
Select
Photoelectric sensor with light array for detecting flat objects
  • Sender and receiver in a single housing, combined with a reflector
  • Detection of objects > 1 mm or > 3, 5, 10 mm, depending on the detection height
  • ASIC from SICK
  • Visible uniform light array (PinPoint LED)
  • AutoAdapt technology (predictive maintenance) and conveyor belt suppression
Compare now
Select
Solution for continuous hydrocarbon measurements
  • Standard 19” enclosure for easy integration into all industry-typical systems
  • Space-saving wall housing (stand-alone)
  • Nearly maintenance free ejector pump delivers sample gas to the analyzer
  • Integrated catalytic converter (option) provides very clean zero gas
  • Automatic regulation and compensation of process pressure fluctuations
  • Protective filter at sample gas inlet
  • High degree of linearity (≤ 2 %) for very low and high measuring ranges
Compare now
Select
Condition Monitoring sensors for vibration, shock, and temperature monitoring
  • 3-axis vibration (± 8 g) and shock detection (up to 200 g) via MEMS elements
  • Contact temperature measurement −40 ... +80 °C
  • Configurable thresholds
  • Vibration monitoring in time and frequency domain
  • Vibration limit values according to ISO 10816-3
  • Compact stainless-steel housing up to IP68
  • LED status display
  • Switching output as alarm and IO-Link
Compare now
Select
High-resolution, programmable measuring wheel incremental encoder
  • Universal use, rotatable spring arm
  • Wheel circumference 300 mm with O-ring made from NBR70
  • Mounting arm and measuring wheels made from aluminum
  • Programmable output voltage, zero pulse position, zero impulse width and pulse count.
  • Connection: M12 radial plug-in connection or radial or axial cable connection

  • Electrical interfaces: 5V & 24V TTL/RS-422, 24 VHTL/push pull
  • Remote zero set possible
Compare now
Select
Reliable, fast, precise positioning
  • Measuring range up to 300 m (dependent on type)
  • Numerous fieldbus interfaces
  • Pre-failure notification and diagnostic data available
  • Display with intuitive menu and easy to see status LEDs
  • Small, rugged metal housing
  • 3-axis alignment bracket with quick lock system available as accessory
  • Elongated holes for zero point adjustment when replacing devices
Compare now
Select
Innovative TwinEye-Technology for better contrast detection
  • TwinEye-Technology for increased depth of field and sensing distance tolerance
  • 50 kHz switching frequency and 5 μs jitter
  • Large dynamic range means reliable detection of contrasts on glossy materials
  • 7-segment display
  • Color mode
  • Assembly feedback
  • IO-Link and automation functions
  • Flexible sensor setting thanks to various sensor parameters
Compare now
Select
Configurable, intuitive, and reliable 3D inspection of moving parts
  • 3D inspection of moving parts
  • Intuitive user interface
  • Embedded image analysis
  • Easy replacement concept
  • High resolution 3D image with intensity overlay
  • Factory calibrated 3D data, true mm values in all dimensions
  • Rugged IP67 metal housing
Compare now
Select
The dust monitor with scattered light backward measurement
  • For low to medium dust concentrations
  • One-sided installation
  • Automated thorough check of zero and reference point
  • Automated compensation of background radiation, therefore no light absorber required
  • For medium to large duct diameters
Compare now
Select
The type-approved dust measuring device with reverse scattered light measurement
  • For very low to medium dust concentrations
  • One-sided installation
  • Contamination check
  • Automated thorough check of zero and reference point
  • Automated compensation of background radiation, therefore no light absorber required
  • For medium to large duct diameters
Compare now
Select
Economic and non-contact angle measurement and position detection
  • Angle measuring range 0° ... 360°
  • 12-bit resolution (corresponds to 0.09°)
  • Up to 32 angle windows can be defined
  • Enclosure rating IP67, IP68
  • Operating temperature –40 °C ... +80 °C
  • IO-Link 1.1 and up to 3 digital outputs
  • Zero point setting via IO-Link or cable
  • Comprehensive process data and intelligent diagnostic functions
Compare now
Select
The flexible technical solution for remote service and support
  • Remote access via secure data connection
  • Secure and stable communication platform
  • Easy, flexible integration into the existing IT infrastructure
  • Transparent, clear system representation and history
  • Connection reports and system-specific documents available
  • Location-independent due to 4G mobile option
Compare now
Select
The transmissiometer for monitoring dust concentrations
  • For medium to high dust concentrations
  • Automated thorough check of zero and reference point
  • For low to medium measuring distances
Compare now
Select
The reliable solution ensuring the safety of your system – a SICK original
  • Efficient solution for the replacement of MSL protective devices
  • The latest generation of multiple light beam safety device: M4000
  • Adapter for connecting the M4000 to MSL terminal compartments
  • Mounting brackets
  • Upgrade kit MSL to M4000 Advanced including UE403 muting switching amplifier as replacement for the MSM muting module
Compare now
Select
Safe, easy, flexible Encoders for safe positioning
  • Certified up to SIL3 (IEC 61508, IEC 61800- 5-3), PL e (EN ISO 13849)
  • Single- or multiturn encoder with SSI and sin/cos interface
  • Programmable, integrated error memory
  • Solid or hollow shaft encoder, mounting with key
  • Cable connection, M23 or M12 male connector
  • Operating temperature range: −30 °C ... +95 °C
Compare now
Select
Inspection and sorting by size and color
  • Inspection by size and color
  • Flexible camera, lens and illumination concept
  • Cameras for tight spaces or critical environments
  • Intuitive GUI for set-up and output of results
  • Flexible camera triggering
  • Results from the GUI and output via digital output and TCP/IP
  • Jobs can be loaded decentrally
Compare now
Select
The economic standard for use in industrial environments
  • Type: 17 mm x 17 mm x 29.5 mm
  • Sensing range: up to 5 mm
  • Electrical configuration: DC 3-wire
  • Enclosure rating: IP 67
  • Temperature range: –25 °C to +75 °C
  • Plastic housing
Compare now
Select
Safe integration for a productive interaction
  • Industrial Ethernet-based, safe network technology
  • Configuration via Safety Designer
  • Safe integration of up to 6 safety laser scanners
  • Safe integration of robot controls via Ethernet/IP™ CIP Safety™
  • Safe, integrated movement monitoring
  • Simultaneous monitoring of up to 48 protective fields
Compare now
Select

Result 433 - 456 out of 664